Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9122HXCRDUH | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 56 mm2.2048 in | N/A 25 º | N/A Ceramic | N/A 36300 N8170 lbf | N/A 47500 N10700 lbf | N/A 10270 rpm |
N/A
|
| 2MMV9122HXCRDUH | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 56 mm2.2048 in | N/A 15 º | N/A STEEL | N/A 43800 N9840 lbf | N/A 50400 N113000 lbf | N/A 9500 rpm |
N/A
|
| 2MMVC9122HXCRDUH | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 56 mm2.2048 in | N/A 15 º | N/A Ceramic | N/A 38900 N8760 lbf | N/A 50400 N113000 lbf | N/A 11400 rpm |
N/A
|
| 3MMV9122HXCRTUH | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 84 mm3.3072 in | N/A 25 º | N/A STEEL | N/A 40800 N9180 lbf | N/A 47500 N10700 lbf | N/A 8560 rpm |
N/A
|
| 3MMVC9122HXCRTUH | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 84 mm3.3072 in | N/A 25 º | N/A Ceramic | N/A 36300 N8170 lbf | N/A 47500 N10700 lbf | N/A 10270 rpm |
N/A
|
| 2MMV9122HXCRTUH | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 84 mm3.3072 in | N/A 15 º | N/A STEEL | N/A 43800 N9840 lbf | N/A 50400 N113000 lbf | N/A 9500 rpm |
N/A
|
| 2MMVC9122HXCRTUH | N/A Triplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 84 mm3.3072 in | N/A 15 º | N/A Ceramic | N/A 38900 N8760 lbf | N/A 50400 N113000 lbf | N/A 11400 rpm |
N/A
|
| 3MMV9122HXCRQUH | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 112 mm4.4096 in | N/A 25 º | N/A STEEL | N/A 40800 N9180 lbf | N/A 47500 N10700 lbf | N/A 8560 rpm |
N/A
|
| 3MMVC9122HXCRQUH | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 112 mm4.4096 in | N/A 25 º | N/A Ceramic | N/A 36300 N8170 lbf | N/A 47500 N10700 lbf | N/A 10270 rpm |
N/A
|
| 2MMV9122HXCRQUH | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 112 mm4.4096 in | N/A 15 º | N/A STEEL | N/A 43800 N9840 lbf | N/A 50400 N113000 lbf | N/A 9500 rpm |
N/A
|
| 2MMVC9122HXCRQUH | N/A Quadruplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 112 mm4.4096 in | N/A 15 º | N/A Ceramic | N/A 38900 N8760 lbf | N/A 50400 N113000 lbf | N/A 11400 rpm |
N/A
|
| 3MMV9122HX SUL | N/A Single | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 25 º | N/A STEEL | N/A 40800 N9180 lbf | N/A 47500 N10700 lbf | N/A 8560 rpm |
N/A
|
| 2MMV9122HXVVSUMFS637 | N/A Single | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 43800 N9840 lbf | N/A 50400 N113000 lbf | N/A 9500 rpm |
N/A
|
| 2MMV9122HXVVSULFS637 | N/A Single | N/A 110 mm | N/A 170 mm6.6929 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 43800 N9840 lbf | N/A 50400 N113000 lbf | N/A 9500 rpm |
N/A
|
| 2MMV9122HXVVDUMFS637 | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 56 mm2.2048 in | N/A 15 º | N/A STEEL | N/A 43800 N9840 lbf | N/A 50400 N113000 lbf | N/A 9500 rpm |
N/A
|
| 2MMV9122HXVVDULFS637 | N/A Duplex | N/A 110 mm | N/A 170 mm6.6929 in | N/A 56 mm2.2048 in | N/A 15 º | N/A STEEL | N/A 43800 N9840 lbf | N/A 50400 N113000 lbf | N/A 9500 rpm |
N/A
|
| 2MMV9324HXCRSUL | N/A Single | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 15 º | N/A STEEL | N/A 34160 N7680 lbf | N/A 41280 N9280 lbf | N/A 9600 rpm |
N/A
|
| 2MMVC9324HXCRSUL | N/A Single | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 15 º | N/A Ceramic | N/A 30420 N6840 lbf | N/A 41280 N9280 lbf | N/A 11520 rpm |
N/A
|
| 3MMV9324HXCRSUL | N/A Single | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 25 º | N/A STEEL | N/A 31803 N7150 lbf | N/A 38831 N8730 lbf | N/A 8600 rpm |
N/A
|
| 3MMVC9324HXCRSUL | N/A Single | N/A 120 mm | N/A 165 mm6.4961 in | N/A 22 mm0.8661 in | N/A 25 º | N/A Ceramic | N/A 28334 N6370 lbf | N/A 38831 N8730 lbf | N/A 10320 rpm |
N/A
|
| 2MMV9324HXCRDUL | N/A Duplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 44 mm1.7322 in | N/A 15 º | N/A STEEL | N/A 34160 N7680 lbf | N/A 41280 N9280 lbf | N/A 9600 rpm |
N/A
|
| 2MMVC9324HXCRDUL | N/A Duplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 44 mm1.7322 in | N/A 15 º | N/A Ceramic | N/A 30420 N6840 lbf | N/A 41280 N9280 lbf | N/A 11520 rpm |
N/A
|
| 3MMV9324HXCRDUL | N/A Duplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 44 mm1.7322 in | N/A 25 º | N/A STEEL | N/A 31803 N7150 lbf | N/A 38831 N8730 lbf | N/A 8600 rpm |
N/A
|
| 3MMVC9324HXCRDUL | N/A Duplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 44 mm1.7322 in | N/A 25 º | N/A Ceramic | N/A 28334 N6370 lbf | N/A 38831 N8730 lbf | N/A 10320 rpm |
N/A
|
| 2MMV9324HXCRTUL | N/A Triplex | N/A 120 mm | N/A 165 mm6.4961 in | N/A 66 mm2.5983 in | N/A 15 º | N/A STEEL | N/A 34160 N7680 lbf | N/A 41280 N9280 lbf | N/A 9600 rpm |
N/A
|