Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9124HXCRTUL | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 84 mm3.3072 in | N/A 15 º | N/A Ceramic | N/A 47800 N10700 lbf | N/A 61700 N139000 lbf | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRQUL | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 112 mm4.4096 in | N/A 25 º | N/A STEEL | N/A 50200 N11300 lbf | N/A 58100 N13100 lbf | N/A 8030 rpm |
N/A
|
| 3MMVC9124HXCRQUL | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 112 mm4.4096 in | N/A 25 º | N/A Ceramic | N/A 44700 N10000 lbf | N/A 58100 N13100 lbf | N/A 9640 rpm |
N/A
|
| 2MMV9124HXCRQUL | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 112 mm4.4096 in | N/A 15 º | N/A STEEL | N/A 53700 N12100 lbf | N/A 61700 N139000 lbf | N/A 8920 rpm |
N/A
|
| 2MMVC9124HXCRQUL | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 112 mm4.4096 in | N/A 15 º | N/A Ceramic | N/A 47800 N10700 lbf | N/A 61700 N139000 lbf | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRSUM | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 25 º | N/A STEEL | N/A 50200 N11300 lbf | N/A 58100 N13100 lbf | N/A 8030 rpm |
N/A
|
| 3MMVC9124HXCRSUM | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 25 º | N/A Ceramic | N/A 44700 N10000 lbf | N/A 58100 N13100 lbf | N/A 9640 rpm |
N/A
|
| 2MMV9124HXCRSUM | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 53700 N12100 lbf | N/A 61700 N139000 lbf | N/A 8920 rpm |
N/A
|
| 2MMVC9124HXCRSUM | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 15 º | N/A Ceramic | N/A 47800 N10700 lbf | N/A 61700 N139000 lbf | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRDUM | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 25 º | N/A STEEL | N/A 50200 N11300 lbf | N/A 58100 N13100 lbf | N/A 8030 rpm |
N/A
|
| 3MMVC9124HXCRDUM | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 25 º | N/A Ceramic | N/A 44700 N10000 lbf | N/A 58100 N13100 lbf | N/A 9640 rpm |
N/A
|
| 2MMV9124HXCRDUM | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 15 º | N/A STEEL | N/A 53700 N12100 lbf | N/A 61700 N139000 lbf | N/A 8920 rpm |
N/A
|
| 2MMVC9124HXCRDUM | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 15 º | N/A Ceramic | N/A 47800 N10700 lbf | N/A 61700 N139000 lbf | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRTUM | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 84 mm3.3072 in | N/A 25 º | N/A STEEL | N/A 50200 N11300 lbf | N/A 58100 N13100 lbf | N/A 8030 rpm |
N/A
|
| 3MMVC9124HXCRTUM | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 84 mm3.3072 in | N/A 25 º | N/A Ceramic | N/A 44700 N10000 lbf | N/A 58100 N13100 lbf | N/A 9640 rpm |
N/A
|
| 2MMV9124HXCRTUM | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 84 mm3.3072 in | N/A 15 º | N/A STEEL | N/A 53700 N12100 lbf | N/A 61700 N139000 lbf | N/A 8920 rpm |
N/A
|
| 2MMVC9124HXCRTUM | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 84 mm3.3072 in | N/A 15 º | N/A Ceramic | N/A 47800 N10700 lbf | N/A 61700 N139000 lbf | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRQUM | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 112 mm4.4096 in | N/A 25 º | N/A STEEL | N/A 50200 N11300 lbf | N/A 58100 N13100 lbf | N/A 8030 rpm |
N/A
|
| 3MMVC9124HXCRQUM | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 112 mm4.4096 in | N/A 25 º | N/A Ceramic | N/A 44700 N10000 lbf | N/A 58100 N13100 lbf | N/A 9640 rpm |
N/A
|
| 2MMV9124HXCRQUM | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 112 mm4.4096 in | N/A 15 º | N/A STEEL | N/A 53700 N12100 lbf | N/A 61700 N139000 lbf | N/A 8920 rpm |
N/A
|
| 2MMVC9124HXCRQUM | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 112 mm4.4096 in | N/A 15 º | N/A Ceramic | N/A 47800 N10700 lbf | N/A 61700 N139000 lbf | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRSUH | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 25 º | N/A STEEL | N/A 50200 N11300 lbf | N/A 58100 N13100 lbf | N/A 8030 rpm |
N/A
|
| 3MMVC9124HXCRSUH | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 25 º | N/A Ceramic | N/A 44700 N10000 lbf | N/A 58100 N13100 lbf | N/A 9640 rpm |
N/A
|
| 2MMV9124HXCRSUH | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 53700 N12100 lbf | N/A 61700 N139000 lbf | N/A 8920 rpm |
N/A
|
| 2MMVC9124HXCRSUH | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 15 º | N/A Ceramic | N/A 47800 N10700 lbf | N/A 61700 N139000 lbf | N/A 10680 rpm |
N/A
|