Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9328HXCRQUM | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 96 mm3.7796 in | N/A 15 º | N/A STEEL | N/A 46700 N10500 lbf | N/A 53820 N12100 lbf | N/A 8300 rpm |
N/A
|
| 2MMVC9328HXCRQUM | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 96 mm3.7796 in | N/A 15 º | N/A Ceramic | N/A 41540 N9340 lbf | N/A 53820 N12100 lbf | N/A 9960 rpm |
N/A
|
| 3MMV9328HXCRQUM | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 96 mm3.7796 in | N/A 25 º | N/A STEEL | N/A 43501 N9780 lbf | N/A 50707 N11400 lbf | N/A 7500 rpm |
N/A
|
| 3MMVC9328HXCRQUM | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 96 mm3.7796 in | N/A 25 º | N/A Ceramic | N/A 38742 N8710 lbf | N/A 50707 N11400 lbf | N/A 9000 rpm |
N/A
|
| 2MMV9328HXCRSUH | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 15 º | N/A STEEL | N/A 46700 N10500 lbf | N/A 53820 N12100 lbf | N/A 8300 rpm |
N/A
|
| 2MMVC9328HXCRSUH | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 15 º | N/A Ceramic | N/A 41540 N9340 lbf | N/A 53820 N12100 lbf | N/A 9960 rpm |
N/A
|
| 3MMV9328HXCRSUH | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 25 º | N/A STEEL | N/A 43501 N9780 lbf | N/A 50707 N11400 lbf | N/A 7500 rpm |
N/A
|
| 3MMVC9328HXCRSUH | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 25 º | N/A Ceramic | N/A 38742 N8710 lbf | N/A 50707 N11400 lbf | N/A 9000 rpm |
N/A
|
| 2MMV9328HXCRDUH | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 48 mm1.8898 in | N/A 15 º | N/A STEEL | N/A 46700 N10500 lbf | N/A 53820 N12100 lbf | N/A 8300 rpm |
N/A
|
| 2MMVC9328HXCRDUH | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 48 mm1.8898 in | N/A 15 º | N/A Ceramic | N/A 41540 N9340 lbf | N/A 53820 N12100 lbf | N/A 9960 rpm |
N/A
|
| 3MMV9328HXCRDUH | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 48 mm1.8898 in | N/A 25 º | N/A STEEL | N/A 43501 N9780 lbf | N/A 50707 N11400 lbf | N/A 7500 rpm |
N/A
|
| 3MMVC9328HXCRDUH | N/A Duplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 48 mm1.8898 in | N/A 25 º | N/A Ceramic | N/A 38742 N8710 lbf | N/A 50707 N11400 lbf | N/A 9000 rpm |
N/A
|
| 2MMV9328HXCRTUH | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 72 mm2.8347 in | N/A 15 º | N/A STEEL | N/A 46700 N10500 lbf | N/A 53820 N12100 lbf | N/A 8300 rpm |
N/A
|
| 2MMVC9328HXCRTUH | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 72 mm2.8347 in | N/A 15 º | N/A Ceramic | N/A 41540 N9340 lbf | N/A 53820 N12100 lbf | N/A 9960 rpm |
N/A
|
| 3MMV9328HXCRTUH | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 72 mm2.8347 in | N/A 25 º | N/A STEEL | N/A 43501 N9780 lbf | N/A 50707 N11400 lbf | N/A 7500 rpm |
N/A
|
| 3MMVC9328HXCRTUH | N/A Triplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 72 mm2.8347 in | N/A 25 º | N/A Ceramic | N/A 38742 N8710 lbf | N/A 50707 N11400 lbf | N/A 9000 rpm |
N/A
|
| 2MMV9328HXCRQUH | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 96 mm3.7796 in | N/A 15 º | N/A STEEL | N/A 46700 N10500 lbf | N/A 53820 N12100 lbf | N/A 8300 rpm |
N/A
|
| 2MMVC9328HXCRQUH | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 96 mm3.7796 in | N/A 15 º | N/A Ceramic | N/A 41540 N9340 lbf | N/A 53820 N12100 lbf | N/A 9960 rpm |
N/A
|
| 3MMV9328HXCRQUH | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 96 mm3.7796 in | N/A 25 º | N/A STEEL | N/A 43501 N9780 lbf | N/A 50707 N11400 lbf | N/A 7500 rpm |
N/A
|
| 3MMVC9328HXCRQUH | N/A Quadruplex | N/A 140 mm | N/A 190 mm7.4803 in | N/A 96 mm3.7796 in | N/A 25 º | N/A Ceramic | N/A 38742 N8710 lbf | N/A 50707 N11400 lbf | N/A 9000 rpm |
N/A
|