Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9303HXCRTUH N/A Triplex N/A 17 mm N/A 30 mm1.1811 in N/A 21 mm0.8268 in N/A 25 º N/A Ceramic N/A 890 N200 lbf N/A 2091 N470 lbf N/A 65280 rpm N/A
2MMV9303HXCRTUH N/A Triplex N/A 17 mm N/A 30 mm1.1811 in N/A 21 mm0.8268 in N/A 15 º N/A STEEL N/A 1030 N230 lbf N/A 2224 N500 lbf N/A 60400 rpm N/A
2MMVC9303HXCRTUH N/A Triplex N/A 17 mm N/A 30 mm1.1811 in N/A 21 mm0.8268 in N/A 15 º N/A Ceramic N/A 930 N210 lbf N/A 2224 N500 lbf N/A 72480 rpm N/A
3MMV9303HXCRQUH N/A Quadruplex N/A 17 mm N/A 30 mm1.1811 in N/A 28 mm1.1024 in N/A 25 º N/A STEEL N/A 979 N220 lbf N/A 2091 N470 lbf N/A 54400 rpm N/A
3MMVC9303HXCRQUH N/A Quadruplex N/A 17 mm N/A 30 mm1.1811 in N/A 28 mm1.1024 in N/A 25 º N/A Ceramic N/A 890 N200 lbf N/A 2091 N470 lbf N/A 65280 rpm N/A
2MMV9303HXCRQUH N/A Quadruplex N/A 17 mm N/A 30 mm1.1811 in N/A 28 mm1.1024 in N/A 15 º N/A STEEL N/A 1030 N230 lbf N/A 2224 N500 lbf N/A 60400 rpm N/A
2MMVC9303HXCRQUH N/A Quadruplex N/A 17 mm N/A 30 mm1.1811 in N/A 28 mm1.1024 in N/A 15 º N/A Ceramic N/A 930 N210 lbf N/A 2224 N500 lbf N/A 72480 rpm N/A
3MMVC9303HXVVSULFS637 N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 25 º N/A Ceramic N/A 890 N200 lbf N/A 2091 N470 lbf N/A 65280 rpm N/A
3MMVC9303HXVVDULFS637 N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 14 mm0.5512 in N/A 25 º N/A Ceramic N/A 890 N200 lbf N/A 2091 N470 lbf N/A 65280 rpm N/A
3MMV9303HXVVSULFS637 N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 25 º N/A STEEL N/A 979 N220 lbf N/A 2091 N470 lbf N/A 54400 rpm N/A
3MMV9303HXVVDULFS637 N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 14 mm0.5512 in N/A 25 º N/A STEEL N/A 979 N220 lbf N/A 2091 N470 lbf N/A 54400 rpm N/A
2MMVC9303HXVVSULFS637 N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 15 º N/A Ceramic N/A 930 N210 lbf N/A 2224 N500 lbf N/A 72480 rpm N/A
2MMVC9303HXVVDULFS637 N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 14 mm0.5512 in N/A 15 º N/A Ceramic N/A 930 N210 lbf N/A 2224 N500 lbf N/A 72480 rpm N/A
2MMV9303HXVVSULFS637 N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 15 º N/A STEEL N/A 1030 N230 lbf N/A 2224 N500 lbf N/A 60400 rpm N/A
2MMV9303HXVVDULFS637 N/A Duplex N/A 17 mm N/A 30 mm1.1811 in N/A 14 mm0.5512 in N/A 15 º N/A STEEL N/A 1030 N230 lbf N/A 2224 N500 lbf N/A 60400 rpm N/A
2MMV9303HX SUL N/A Single N/A 17 mm N/A 30 mm1.1811 in N/A 7 mm0.2756 in N/A 15 º N/A STEEL N/A 1030 N230 lbf N/A 2224 N500 lbf N/A 60400 rpm N/A
3MMV9103HXCRSUL N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 25 º N/A STEEL N/A 2700 N610 lbf N/A 6580 N1480 lbf N/A 53000 rpm N/A
3MMVC9103HXCRSUL N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 25 º N/A Ceramic N/A 2410 N540 lbf N/A 6580 N1480 lbf N/A 63600 rpm N/A
2MMV9103HXCRSUL N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 15 º N/A STEEL N/A 2810 N630 lbf N/A 6860 N1540 lbf N/A 58900 rpm N/A
2MMVC9103HXCRSUL N/A Single N/A 17 mm N/A 35 mm1.378 in N/A 10 mm0.3937 in N/A 15 º N/A Ceramic N/A 2500 N560 lbf N/A 6860 N1540 lbf N/A 70680 rpm N/A
3MMV9103HXCRDUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 2700 N610 lbf N/A 6580 N1480 lbf N/A 53000 rpm N/A
3MMVC9103HXCRDUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 2410 N540 lbf N/A 6580 N1480 lbf N/A 63600 rpm N/A
2MMV9103HXCRDUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 2810 N630 lbf N/A 6860 N1540 lbf N/A 58900 rpm N/A
2MMVC9103HXCRDUL N/A Duplex N/A 17 mm N/A 35 mm1.378 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 2500 N560 lbf N/A 6860 N1540 lbf N/A 70680 rpm N/A
3MMV9103HXCRTUL N/A Triplex N/A 17 mm N/A 35 mm1.378 in N/A 30 mm1.1811 in N/A 25 º N/A STEEL N/A 2700 N610 lbf N/A 6580 N1480 lbf N/A 53000 rpm N/A
Unit of Measure
« 16 17 18 19 20 »