Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9304HXCRTUH N/A Triplex N/A 20 mm N/A 37 mm1.4567 in N/A 27 mm1.0629 in N/A 15 º N/A Ceramic N/A 1510 N340 lbf N/A 3520 N790 lbf N/A 60240 rpm N/A
3MMV9304HXCRQUH N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 1601 N360 lbf N/A 3336 N750 lbf N/A 45200 rpm N/A
3MMVC9304HXCRQUH N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 1423 N320 lbf N/A 3336 N750 lbf N/A 54240 rpm N/A
2MMV9304HXCRQUH N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 1690 N380 lbf N/A 3520 N790 lbf N/A 50200 rpm N/A
2MMVC9304HXCRQUH N/A Quadruplex N/A 20 mm N/A 37 mm1.4567 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 1510 N340 lbf N/A 3520 N790 lbf N/A 60240 rpm N/A
3MMV9304HXVVDULFS637 N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 18 mm0.7086 in N/A 25 º N/A STEEL N/A 1601 N360 lbf N/A 3336 N750 lbf N/A 45200 rpm N/A
2MMVC9304HXVVSULFS637 N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 15 º N/A Ceramic N/A 1510 N340 lbf N/A 3520 N790 lbf N/A 60240 rpm N/A
2MMVC9304HXVVDULFS637 N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 18 mm0.7086 in N/A 15 º N/A Ceramic N/A 1510 N340 lbf N/A 3520 N790 lbf N/A 60240 rpm N/A
2MMVC9304HX DUL N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 18 mm0.7086 in N/A 15 º N/A Ceramic N/A 1510 N340 lbf N/A 3520 N790 lbf N/A 60240 rpm N/A
2MMV9304HXVVSULFS637 N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 15 º N/A STEEL N/A 1690 N380 lbf N/A 3520 N790 lbf N/A 50200 rpm N/A
2MMV9304HXVVDULFS637 N/A Duplex N/A 20 mm N/A 37 mm1.4567 in N/A 18 mm0.7086 in N/A 15 º N/A STEEL N/A 1690 N380 lbf N/A 3520 N790 lbf N/A 50200 rpm N/A
2MMV9304HX SUL N/A Single N/A 20 mm N/A 37 mm1.4567 in N/A 9 mm0.3543 in N/A 15 º N/A STEEL N/A 1690 N380 lbf N/A 3520 N790 lbf N/A 50200 rpm N/A
3MMV9104HXCRSUL N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 3570 N800 lbf N/A 8370 N1880 lbf N/A 44000 rpm N/A
3MMVC9104HXCRSUL N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 3180 N710 lbf N/A 8370 N1880 lbf N/A 52800 rpm N/A
2MMV9104HXCRSUL N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 3740 N840 lbf N/A 8730 N1960 lbf N/A 48900 rpm N/A
2MMVC9104HXCRSUL N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 3330 N750 lbf N/A 8730 N1960 lbf N/A 58680 rpm N/A
3MMV9104HXCRDUL N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 3570 N800 lbf N/A 8370 N1880 lbf N/A 44000 rpm N/A
3MMVC9104HXCRDUL N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 3180 N710 lbf N/A 8370 N1880 lbf N/A 52800 rpm N/A
2MMV9104HXCRDUL N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 3740 N840 lbf N/A 8730 N1960 lbf N/A 48900 rpm N/A
2MMVC9104HXCRDUL N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 3330 N750 lbf N/A 8730 N1960 lbf N/A 58680 rpm N/A
3MMV9104HXCRTUL N/A Triplex N/A 20 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 3570 N800 lbf N/A 8370 N1880 lbf N/A 44000 rpm N/A
3MMVC9104HXCRTUL N/A Triplex N/A 20 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 3180 N710 lbf N/A 8370 N1880 lbf N/A 52800 rpm N/A
2MMV9104HXCRTUL N/A Triplex N/A 20 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 3740 N840 lbf N/A 8730 N1960 lbf N/A 48900 rpm N/A
2MMVC9104HXCRTUL N/A Triplex N/A 20 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 3330 N750 lbf N/A 8730 N1960 lbf N/A 58680 rpm N/A
3MMV9104HXCRQUL N/A Quadruplex N/A 20 mm N/A 42 mm1.6535 in N/A 48 mm1.8896 in N/A 25 º N/A STEEL N/A 3570 N800 lbf N/A 8370 N1880 lbf N/A 44000 rpm N/A
Unit of Measure
« 21 22 23 24 25 »