Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9104HXCRQUL N/A Quadruplex N/A 20 mm N/A 42 mm1.6535 in N/A 48 mm1.8896 in N/A 25 º N/A Ceramic N/A 3180 N710 lbf N/A 8370 N1880 lbf N/A 52800 rpm N/A
2MMV9104HXCRQUL N/A Quadruplex N/A 20 mm N/A 42 mm1.6535 in N/A 48 mm1.8896 in N/A 15 º N/A STEEL N/A 3740 N840 lbf N/A 8730 N1960 lbf N/A 48900 rpm N/A
2MMVC9104HXCRQUL N/A Quadruplex N/A 20 mm N/A 42 mm1.6535 in N/A 48 mm1.8896 in N/A 15 º N/A Ceramic N/A 3330 N750 lbf N/A 8730 N1960 lbf N/A 58680 rpm N/A
3MMV9104HXCRSUM N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 3570 N800 lbf N/A 8370 N1880 lbf N/A 44000 rpm N/A
3MMVC9104HXCRSUM N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 3180 N710 lbf N/A 8370 N1880 lbf N/A 52800 rpm N/A
2MMV9104HXCRSUM N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 3740 N840 lbf N/A 8730 N1960 lbf N/A 48900 rpm N/A
2MMVC9104HXCRSUM N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 3330 N750 lbf N/A 8730 N1960 lbf N/A 58680 rpm N/A
3MMV9104HXCRDUM N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 3570 N800 lbf N/A 8370 N1880 lbf N/A 44000 rpm N/A
3MMVC9104HXCRDUM N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 3180 N710 lbf N/A 8370 N1880 lbf N/A 52800 rpm N/A
2MMV9104HXCRDUM N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 3740 N840 lbf N/A 8730 N1960 lbf N/A 48900 rpm N/A
2MMVC9104HXCRDUM N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 3330 N750 lbf N/A 8730 N1960 lbf N/A 58680 rpm N/A
3MMV9104HXCRTUM N/A Triplex N/A 20 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 3570 N800 lbf N/A 8370 N1880 lbf N/A 44000 rpm N/A
3MMVC9104HXCRTUM N/A Triplex N/A 20 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 3180 N710 lbf N/A 8370 N1880 lbf N/A 52800 rpm N/A
2MMV9104HXCRTUM N/A Triplex N/A 20 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 3740 N840 lbf N/A 8730 N1960 lbf N/A 48900 rpm N/A
2MMVC9104HXCRTUM N/A Triplex N/A 20 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 3330 N750 lbf N/A 8730 N1960 lbf N/A 58680 rpm N/A
3MMV9104HXCRQUM N/A Quadruplex N/A 20 mm N/A 42 mm1.6535 in N/A 48 mm1.8896 in N/A 25 º N/A STEEL N/A 3570 N800 lbf N/A 8370 N1880 lbf N/A 44000 rpm N/A
3MMVC9104HXCRQUM N/A Quadruplex N/A 20 mm N/A 42 mm1.6535 in N/A 48 mm1.8896 in N/A 25 º N/A Ceramic N/A 3180 N710 lbf N/A 8370 N1880 lbf N/A 52800 rpm N/A
2MMV9104HXCRQUM N/A Quadruplex N/A 20 mm N/A 42 mm1.6535 in N/A 48 mm1.8896 in N/A 15 º N/A STEEL N/A 3740 N840 lbf N/A 8730 N1960 lbf N/A 48900 rpm N/A
2MMVC9104HXCRQUM N/A Quadruplex N/A 20 mm N/A 42 mm1.6535 in N/A 48 mm1.8896 in N/A 15 º N/A Ceramic N/A 3330 N750 lbf N/A 8730 N1960 lbf N/A 58680 rpm N/A
3MMV9104HXCRSUH N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 3570 N800 lbf N/A 8370 N1880 lbf N/A 44000 rpm N/A
3MMVC9104HXCRSUH N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 3180 N710 lbf N/A 8370 N1880 lbf N/A 52800 rpm N/A
2MMV9104HXCRSUH N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 3740 N840 lbf N/A 8730 N1960 lbf N/A 48900 rpm N/A
2MMVC9104HXCRSUH N/A Single N/A 20 mm N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 3330 N750 lbf N/A 8730 N1960 lbf N/A 58680 rpm N/A
3MMV9104HXCRDUH N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 3570 N800 lbf N/A 8370 N1880 lbf N/A 44000 rpm N/A
3MMVC9104HXCRDUH N/A Duplex N/A 20 mm N/A 42 mm1.6535 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 3180 N710 lbf N/A 8370 N1880 lbf N/A 52800 rpm N/A
Unit of Measure
« 21 22 23 24 25 »