Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9104HXCRDUH | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 3740 N840 lbf | N/A 8730 N1960 lbf | N/A 48900 rpm |
N/A
|
| 2MMVC9104HXCRDUH | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 3330 N750 lbf | N/A 8730 N1960 lbf | N/A 58680 rpm |
N/A
|
| 3MMV9104HXCRTUH | N/A Triplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 3570 N800 lbf | N/A 8370 N1880 lbf | N/A 44000 rpm |
N/A
|
| 3MMVC9104HXCRTUH | N/A Triplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 3180 N710 lbf | N/A 8370 N1880 lbf | N/A 52800 rpm |
N/A
|
| 2MMV9104HXCRTUH | N/A Triplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 3740 N840 lbf | N/A 8730 N1960 lbf | N/A 48900 rpm |
N/A
|
| 2MMVC9104HXCRTUH | N/A Triplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 3330 N750 lbf | N/A 8730 N1960 lbf | N/A 58680 rpm |
N/A
|
| 3MMV9104HXCRQUH | N/A Quadruplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 48 mm1.8896 in | N/A 25 º | N/A STEEL | N/A 3570 N800 lbf | N/A 8370 N1880 lbf | N/A 44000 rpm |
N/A
|
| 3MMVC9104HXCRQUH | N/A Quadruplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 48 mm1.8896 in | N/A 25 º | N/A Ceramic | N/A 3180 N710 lbf | N/A 8370 N1880 lbf | N/A 52800 rpm |
N/A
|
| 2MMV9104HXCRQUH | N/A Quadruplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 48 mm1.8896 in | N/A 15 º | N/A STEEL | N/A 3740 N840 lbf | N/A 8730 N1960 lbf | N/A 48900 rpm |
N/A
|
| 2MMVC9104HXCRQUH | N/A Quadruplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 48 mm1.8896 in | N/A 15 º | N/A Ceramic | N/A 3330 N750 lbf | N/A 8730 N1960 lbf | N/A 58680 rpm |
N/A
|
| 3MMVC9104HXVVSUMFS637 | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 3180 N710 lbf | N/A 8370 N1880 lbf | N/A 52800 rpm |
N/A
|
| 3MMVC9104HXVVSULFS637 | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 3180 N710 lbf | N/A 8370 N1880 lbf | N/A 52800 rpm |
N/A
|
| 3MMVC9104HXVVDUMFS637 | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 3180 N710 lbf | N/A 8370 N1880 lbf | N/A 52800 rpm |
N/A
|
| 3MMVC9104HXVVDULFS637 | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 3180 N710 lbf | N/A 8370 N1880 lbf | N/A 52800 rpm |
N/A
|
| 3MMV9104HXVVSULFS637 | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 3570 N800 lbf | N/A 8370 N1880 lbf | N/A 44000 rpm |
N/A
|
| 3MMV9104HXVVDULFS637 | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 3570 N800 lbf | N/A 8370 N1880 lbf | N/A 44000 rpm |
N/A
|
| 2MMVC9104HXVVSUMFS637 | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 3330 N750 lbf | N/A 8730 N1960 lbf | N/A 58680 rpm |
N/A
|
| 2MMVC9104HXVVSULFS934 | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 3330 N750 lbf | N/A 8730 N1960 lbf | N/A 58680 rpm |
N/A
|
| 2MMVC9104HXVVSULFS637 | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 3330 N750 lbf | N/A 8730 N1960 lbf | N/A 58680 rpm |
N/A
|
| 2MMVC9104HXVVDUMFS637 | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 3330 N750 lbf | N/A 8730 N1960 lbf | N/A 58680 rpm |
N/A
|
| 2MMVC9104HXVVDULFS934 | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 3330 N750 lbf | N/A 8730 N1960 lbf | N/A 58680 rpm |
N/A
|
| 2MMVC9104HX DUL | N/A Duplex | N/A 20 mm | N/A 42 mm1.6535 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 3330 N750 lbf | N/A 8730 N1960 lbf | N/A 58680 rpm |
N/A
|
| 2MMV9104HXVVSUMFS934 | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 3740 N840 lbf | N/A 8730 N1960 lbf | N/A 48900 rpm |
N/A
|
| 2MMV9104HXVVSUMFS637 | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 3740 N840 lbf | N/A 8730 N1960 lbf | N/A 48900 rpm |
N/A
|
| 2MMV9104HXVVSULFS637 | N/A Single | N/A 20 mm | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 3740 N840 lbf | N/A 8730 N1960 lbf | N/A 48900 rpm |
N/A
|