Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9305HXCRDUM N/A Duplex N/A 25 mm N/A 42 mm1.6535 in N/A 18 mm0.7086 in N/A 25 º N/A Ceramic N/A 1735 N390 lbf N/A 3603 N810 lbf N/A 45120 rpm N/A
2MMV9305HXCRDUM N/A Duplex N/A 25 mm N/A 42 mm1.6535 in N/A 18 mm0.7086 in N/A 15 º N/A STEEL N/A 2050 N460 lbf N/A 3800 N850 lbf N/A 41800 rpm N/A
2MMVC9305HXCRDUM N/A Duplex N/A 25 mm N/A 42 mm1.6535 in N/A 18 mm0.7086 in N/A 15 º N/A Ceramic N/A 1820 N410 lbf N/A 3800 N850 lbf N/A 50160 rpm N/A
3MMV9305HXCRTUM N/A Triplex N/A 25 mm N/A 42 mm1.6535 in N/A 27 mm1.0629 in N/A 25 º N/A STEEL N/A 1913 N430 lbf N/A 3603 N810 lbf N/A 37600 rpm N/A
3MMVC9305HXCRTUM N/A Triplex N/A 25 mm N/A 42 mm1.6535 in N/A 27 mm1.0629 in N/A 25 º N/A Ceramic N/A 1735 N390 lbf N/A 3603 N810 lbf N/A 45120 rpm N/A
2MMV9305HXCRTUM N/A Triplex N/A 25 mm N/A 42 mm1.6535 in N/A 27 mm1.0629 in N/A 15 º N/A STEEL N/A 2050 N460 lbf N/A 3800 N850 lbf N/A 41800 rpm N/A
2MMVC9305HXCRTUM N/A Triplex N/A 25 mm N/A 42 mm1.6535 in N/A 27 mm1.0629 in N/A 15 º N/A Ceramic N/A 1820 N410 lbf N/A 3800 N850 lbf N/A 50160 rpm N/A
3MMV9305HXCRQUM N/A Quadruplex N/A 25 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 1913 N430 lbf N/A 3603 N810 lbf N/A 37600 rpm N/A
3MMVC9305HXCRQUM N/A Quadruplex N/A 25 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 1735 N390 lbf N/A 3603 N810 lbf N/A 45120 rpm N/A
2MMV9305HXCRQUM N/A Quadruplex N/A 25 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 2050 N460 lbf N/A 3800 N850 lbf N/A 41800 rpm N/A
2MMVC9305HXCRQUM N/A Quadruplex N/A 25 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 1820 N410 lbf N/A 3800 N850 lbf N/A 50160 rpm N/A
3MMV9305HXCRSUH N/A Single N/A 25 mm N/A 42 mm1.6535 in N/A 9 mm0.3543 in N/A 25 º N/A STEEL N/A 1913 N430 lbf N/A 3603 N810 lbf N/A 37600 rpm N/A
3MMVC9305HXCRSUH N/A Single N/A 25 mm N/A 42 mm1.6535 in N/A 9 mm0.3543 in N/A 25 º N/A Ceramic N/A 1735 N390 lbf N/A 3603 N810 lbf N/A 45120 rpm N/A
2MMV9305HXCRSUH N/A Single N/A 25 mm N/A 42 mm1.6535 in N/A 9 mm0.3543 in N/A 15 º N/A STEEL N/A 2050 N460 lbf N/A 3800 N850 lbf N/A 41800 rpm N/A
2MMVC9305HXCRSUH N/A Single N/A 25 mm N/A 42 mm1.6535 in N/A 9 mm0.3543 in N/A 15 º N/A Ceramic N/A 1820 N410 lbf N/A 3800 N850 lbf N/A 50160 rpm N/A
3MMV9305HXCRDUH N/A Duplex N/A 25 mm N/A 42 mm1.6535 in N/A 18 mm0.7086 in N/A 25 º N/A STEEL N/A 1913 N430 lbf N/A 3603 N810 lbf N/A 37600 rpm N/A
3MMVC9305HXCRDUH N/A Duplex N/A 25 mm N/A 42 mm1.6535 in N/A 18 mm0.7086 in N/A 25 º N/A Ceramic N/A 1735 N390 lbf N/A 3603 N810 lbf N/A 45120 rpm N/A
2MMV9305HXCRDUH N/A Duplex N/A 25 mm N/A 42 mm1.6535 in N/A 18 mm0.7086 in N/A 15 º N/A STEEL N/A 2050 N460 lbf N/A 3800 N850 lbf N/A 41800 rpm N/A
2MMVC9305HXCRDUH N/A Duplex N/A 25 mm N/A 42 mm1.6535 in N/A 18 mm0.7086 in N/A 15 º N/A Ceramic N/A 1820 N410 lbf N/A 3800 N850 lbf N/A 50160 rpm N/A
3MMV9305HXCRTUH N/A Triplex N/A 25 mm N/A 42 mm1.6535 in N/A 27 mm1.0629 in N/A 25 º N/A STEEL N/A 1913 N430 lbf N/A 3603 N810 lbf N/A 37600 rpm N/A
3MMVC9305HXCRTUH N/A Triplex N/A 25 mm N/A 42 mm1.6535 in N/A 27 mm1.0629 in N/A 25 º N/A Ceramic N/A 1735 N390 lbf N/A 3603 N810 lbf N/A 45120 rpm N/A
2MMV9305HXCRTUH N/A Triplex N/A 25 mm N/A 42 mm1.6535 in N/A 27 mm1.0629 in N/A 15 º N/A STEEL N/A 2050 N460 lbf N/A 3800 N850 lbf N/A 41800 rpm N/A
2MMVC9305HXCRTUH N/A Triplex N/A 25 mm N/A 42 mm1.6535 in N/A 27 mm1.0629 in N/A 15 º N/A Ceramic N/A 1820 N410 lbf N/A 3800 N850 lbf N/A 50160 rpm N/A
3MMV9305HXCRQUH N/A Quadruplex N/A 25 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 1913 N430 lbf N/A 3603 N810 lbf N/A 37600 rpm N/A
3MMVC9305HXCRQUH N/A Quadruplex N/A 25 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 1735 N390 lbf N/A 3603 N810 lbf N/A 45120 rpm N/A
Unit of Measure
« 21 22 23 24 25 »