Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9305HXCRQUH N/A Quadruplex N/A 25 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 2050 N460 lbf N/A 3800 N850 lbf N/A 41800 rpm N/A
2MMVC9305HXCRQUH N/A Quadruplex N/A 25 mm N/A 42 mm1.6535 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 1820 N410 lbf N/A 3800 N850 lbf N/A 50160 rpm N/A
2MMVC9305HXVVDULFS934 N/A Duplex N/A 25 mm N/A 42 mm1.6535 in N/A 18 mm0.7086 in N/A 15 º N/A Ceramic N/A 1820 N410 lbf N/A 3800 N850 lbf N/A 50160 rpm N/A
2MMV9305HXVVSULFS637 N/A Single N/A 25 mm N/A 42 mm1.6535 in N/A 9 mm0.3543 in N/A 15 º N/A STEEL N/A 2050 N460 lbf N/A 3800 N850 lbf N/A 41800 rpm N/A
2MMV9305HXVVDULFS934 N/A Duplex N/A 25 mm N/A 42 mm1.6535 in N/A 18 mm0.7086 in N/A 15 º N/A STEEL N/A 2050 N460 lbf N/A 3800 N850 lbf N/A 41800 rpm N/A
2MMV9305HXVVDULFS637 N/A Duplex N/A 25 mm N/A 42 mm1.6535 in N/A 18 mm0.7086 in N/A 15 º N/A STEEL N/A 2050 N460 lbf N/A 3800 N850 lbf N/A 41800 rpm N/A
2MMV9305HX SUL N/A Single N/A 25 mm N/A 42 mm1.6535 in N/A 9 mm0.3543 in N/A 15 º N/A STEEL N/A 2050 N460 lbf N/A 3800 N850 lbf N/A 41800 rpm N/A
3MMV9105HXCRSUL N/A Single N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 4030 N910 lbf N/A 8760 N1970 lbf N/A 36600 rpm N/A
3MMVC9105HXCRSUL N/A Single N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 3590 N810 lbf N/A 8760 N1970 lbf N/A 43920 rpm N/A
2MMV9105HXCRSUL N/A Single N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 4240 N950 lbf N/A 9190 N2070 lbf N/A 40700 rpm N/A
2MMVC9105HXCRSUL N/A Single N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 15 º N/A Ceramic N/A 3770 N850 lbf N/A 9190 N2070 lbf N/A 48840 rpm N/A
3MMV9105HXCRDUL N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 24 mm0.9448 in N/A 25 º N/A STEEL N/A 4030 N910 lbf N/A 8760 N1970 lbf N/A 36600 rpm N/A
3MMVC9105HXCRDUL N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 24 mm0.9448 in N/A 25 º N/A Ceramic N/A 3590 N810 lbf N/A 8760 N1970 lbf N/A 43920 rpm N/A
2MMV9105HXCRDUL N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 24 mm0.9448 in N/A 15 º N/A STEEL N/A 4240 N950 lbf N/A 9190 N2070 lbf N/A 40700 rpm N/A
2MMVC9105HXCRDUL N/A Duplex N/A 25 mm N/A 47 mm1.8504 in N/A 24 mm0.9448 in N/A 15 º N/A Ceramic N/A 3770 N850 lbf N/A 9190 N2070 lbf N/A 48840 rpm N/A
3MMV9105HXCRTUL N/A Triplex N/A 25 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 25 º N/A STEEL N/A 4030 N910 lbf N/A 8760 N1970 lbf N/A 36600 rpm N/A
3MMVC9105HXCRTUL N/A Triplex N/A 25 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 25 º N/A Ceramic N/A 3590 N810 lbf N/A 8760 N1970 lbf N/A 43920 rpm N/A
2MMV9105HXCRTUL N/A Triplex N/A 25 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 15 º N/A STEEL N/A 4240 N950 lbf N/A 9190 N2070 lbf N/A 40700 rpm N/A
2MMVC9105HXCRTUL N/A Triplex N/A 25 mm N/A 47 mm1.8504 in N/A 36 mm1.4172 in N/A 15 º N/A Ceramic N/A 3770 N850 lbf N/A 9190 N2070 lbf N/A 48840 rpm N/A
3MMV9105HXCRQUL N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 48 mm1.8896 in N/A 25 º N/A STEEL N/A 4030 N910 lbf N/A 8760 N1970 lbf N/A 36600 rpm N/A
3MMVC9105HXCRQUL N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 48 mm1.8896 in N/A 25 º N/A Ceramic N/A 3590 N810 lbf N/A 8760 N1970 lbf N/A 43920 rpm N/A
2MMV9105HXCRQUL N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 48 mm1.8896 in N/A 15 º N/A STEEL N/A 4240 N950 lbf N/A 9190 N2070 lbf N/A 40700 rpm N/A
2MMVC9105HXCRQUL N/A Quadruplex N/A 25 mm N/A 47 mm1.8504 in N/A 48 mm1.8896 in N/A 15 º N/A Ceramic N/A 3770 N850 lbf N/A 9190 N2070 lbf N/A 48840 rpm N/A
3MMV9105HXCRSUM N/A Single N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 25 º N/A STEEL N/A 4030 N910 lbf N/A 8760 N1970 lbf N/A 36600 rpm N/A
3MMVC9105HXCRSUM N/A Single N/A 25 mm N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A 25 º N/A Ceramic N/A 3590 N810 lbf N/A 8760 N1970 lbf N/A 43920 rpm N/A
Unit of Measure
« 26 27 28 29 30 »