Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9300HXVVDULFS637 N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 534 N120 lbf N/A 1468 N330 lbf N/A 91700 rpm N/A
2MMV9300HX DUL N/A Duplex N/A 10 mm N/A 22 mm0.8661 in N/A 12 mm0.4724 in N/A 15 º N/A STEEL N/A 534 N120 lbf N/A 1468 N330 lbf N/A 91700 rpm N/A
3MMV9100HXCRSUL N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 25 º N/A STEEL N/A 1140 N260 lbf N/A 3170 N710 lbf N/A 77200 rpm N/A
3MMVC9100HXCRSUL N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 25 º N/A Ceramic N/A 1010 N230 lbf N/A 3170 N710 lbf N/A 92640 rpm N/A
2MMV9100HXCRSUL N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 15 º N/A STEEL N/A 1180 N270 lbf N/A 3310 N740 lbf N/A 85800 rpm N/A
2MMVC9100HXCRSUL N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 15 º N/A Ceramic N/A 1050 N240 lbf N/A 3310 N740 lbf N/A 102960 rpm N/A
3MMV9100HXCRDUL N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 16 mm0.630 in N/A 25 º N/A STEEL N/A 1140 N260 lbf N/A 3170 N710 lbf N/A 77200 rpm N/A
3MMVC9100HXCRDUL N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 16 mm0.630 in N/A 25 º N/A Ceramic N/A 1010 N230 lbf N/A 3170 N710 lbf N/A 92640 rpm N/A
2MMV9100HXCRDUL N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 16 mm0.630 in N/A 15 º N/A STEEL N/A 1180 N270 lbf N/A 3310 N740 lbf N/A 85800 rpm N/A
2MMVC9100HXCRDUL N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 16 mm0.630 in N/A 15 º N/A Ceramic N/A 1050 N240 lbf N/A 3310 N740 lbf N/A 102960 rpm N/A
3MMV9100HXCRTUL N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 24 mm0.945 in N/A 25 º N/A STEEL N/A 1140 N260 lbf N/A 3170 N710 lbf N/A 77200 rpm N/A
3MMVC9100HXCRTUL N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 24 mm0.945 in N/A 25 º N/A Ceramic N/A 1010 N230 lbf N/A 3170 N710 lbf N/A 92640 rpm N/A
2MMV9100HXCRTUL N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 24 mm0.945 in N/A 15 º N/A STEEL N/A 1180 N270 lbf N/A 3310 N740 lbf N/A 85800 rpm N/A
2MMVC9100HXCRTUL N/A Triplex N/A 10 mm N/A 26 mm1.0236 in N/A 24 mm0.945 in N/A 15 º N/A Ceramic N/A 1050 N240 lbf N/A 3310 N740 lbf N/A 102960 rpm N/A
3MMV9100HXCRQUL N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 32 mm1.26 in N/A 25 º N/A STEEL N/A 1140 N260 lbf N/A 3170 N710 lbf N/A 77200 rpm N/A
3MMVC9100HXCRQUL N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 32 mm1.26 in N/A 25 º N/A Ceramic N/A 1010 N230 lbf N/A 3170 N710 lbf N/A 92640 rpm N/A
2MMV9100HXCRQUL N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 32 mm1.26 in N/A 15 º N/A STEEL N/A 1180 N270 lbf N/A 3310 N740 lbf N/A 85800 rpm N/A
2MMVC9100HXCRQUL N/A Quadruplex N/A 10 mm N/A 26 mm1.0236 in N/A 32 mm1.26 in N/A 15 º N/A Ceramic N/A 1050 N240 lbf N/A 3310 N740 lbf N/A 102960 rpm N/A
3MMV9100HXCRSUM N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 25 º N/A STEEL N/A 1140 N260 lbf N/A 3170 N710 lbf N/A 77200 rpm N/A
3MMVC9100HXCRSUM N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 25 º N/A Ceramic N/A 1010 N230 lbf N/A 3170 N710 lbf N/A 92640 rpm N/A
2MMV9100HXCRSUM N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 15 º N/A STEEL N/A 1180 N270 lbf N/A 3310 N740 lbf N/A 85800 rpm N/A
2MMVC9100HXCRSUM N/A Single N/A 10 mm N/A 26 mm1.0236 in N/A 8 mm0.315 in N/A 15 º N/A Ceramic N/A 1050 N240 lbf N/A 3310 N740 lbf N/A 102960 rpm N/A
3MMV9100HXCRDUM N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 16 mm0.630 in N/A 25 º N/A STEEL N/A 1140 N260 lbf N/A 3170 N710 lbf N/A 77200 rpm N/A
3MMVC9100HXCRDUM N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 16 mm0.630 in N/A 25 º N/A Ceramic N/A 1010 N230 lbf N/A 3170 N710 lbf N/A 92640 rpm N/A
2MMV9100HXCRDUM N/A Duplex N/A 10 mm N/A 26 mm1.0236 in N/A 16 mm0.630 in N/A 15 º N/A STEEL N/A 1180 N270 lbf N/A 3310 N740 lbf N/A 85800 rpm N/A
Unit of Measure
1 2 3 4 5 »