Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9106HXCRTUM | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A
|
| 3MMV9106HXCRQUM | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 52 mm2.0472 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A
|
| 3MMVC9106HXCRQUM | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 52 mm2.0472 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A
|
| 2MMV9106HXCRQUM | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 52 mm2.0472 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A
|
| 2MMVC9106HXCRQUM | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 52 mm2.0472 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A
|
| 3MMV9106HXCRSUH | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A
|
| 3MMVC9106HXCRSUH | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A
|
| 2MMV9106HXCRSUH | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A
|
| 2MMVC9106HXCRSUH | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A
|
| 3MMV9106HXCRDUH | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A
|
| 3MMVC9106HXCRDUH | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A
|
| 2MMV9106HXCRDUH | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A
|
| 2MMVC9106HXCRDUH | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A
|
| 3MMV9106HXCRTUH | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A
|
| 3MMVC9106HXCRTUH | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A
|
| 2MMV9106HXCRTUH | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A
|
| 2MMVC9106HXCRTUH | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A
|
| 3MMV9106HXCRQUH | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 52 mm2.0472 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A
|
| 3MMVC9106HXCRQUH | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 52 mm2.0472 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A
|
| 2MMV9106HXCRQUH | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 52 mm2.0472 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A
|
| 2MMVC9106HXCRQUH | N/A Quadruplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 52 mm2.0472 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A
|
| 3MMVC9106HXVVTULFS637 | N/A Triplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 39 mm1.5354 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A
|
| 3MMVC9106HXVVSUMFS637 | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A
|
| 3MMVC9106HXVVSULFS637 | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A
|
| 3MMVC9106HXVVDUMFS637 | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 25 º | N/A Ceramic | N/A 4990 N1120 lbf | N/A 11300 N2550 lbf | N/A 36240 rpm |
N/A
|