Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9106HXVVSUMFS934 | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A
|
| 3MMV9106HXVVSUMFS637 | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A
|
| 3MMV9106HXVVDUMFS934 | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 25 º | N/A STEEL | N/A 5600 N1260 lbf | N/A 11300 N2550 lbf | N/A 30200 rpm |
N/A
|
| 2MMVC9106HXVVSUMFS637 | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A
|
| 2MMVC9106HXVVDUMFS637 | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A
|
| 2MMVC9106HXVVDULFS637 | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 15 º | N/A Ceramic | N/A 5210 N1170 lbf | N/A 11900 N2680 lbf | N/A 40320 rpm |
N/A
|
| 2MMV9106HXVVSUMFS934 | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A
|
| 2MMV9106HXVVSUMFS637 | N/A Single | N/A 30 mm | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A
|
| 2MMV9106HXVVDUMFS934 | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A
|
| 2MMV9106HXVVDUMFS637 | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A
|
| 2MMV9106HXVVDULFS915 | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A
|
| 2MMV9106HXVVDULFS637 | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A
|
| 2MMV9106HX DUL | N/A Duplex | N/A 30 mm | N/A 55 mm2.1654 in | N/A 26 mm1.0236 in | N/A 15 º | N/A STEEL | N/A 5850 N1320 lbf | N/A 11900 N2680 lbf | N/A 33600 rpm |
N/A
|
| 2MMV9307HXCRSUL | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A
|
| 2MMVC9307HXCRSUL | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A
|
| 3MMV9307HXCRSUL | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 25 º | N/A STEEL | N/A 2980 N670 lbf | N/A 4804 N1080 lbf | N/A 27500 rpm |
N/A
|
| 3MMVC9307HXCRSUL | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 25 º | N/A Ceramic | N/A 2624 N590 lbf | N/A 4804 N1080 lbf | N/A 33000 rpm |
N/A
|
| 2MMV9307HXCRDUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A
|
| 2MMVC9307HXCRDUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A
|
| 3MMV9307HXCRDUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 2980 N670 lbf | N/A 4804 N1080 lbf | N/A 27500 rpm |
N/A
|
| 3MMVC9307HXCRDUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 25 º | N/A Ceramic | N/A 2624 N590 lbf | N/A 4804 N1080 lbf | N/A 33000 rpm |
N/A
|
| 2MMV9307HXCRTUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 30 mm1.1811 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A
|
| 2MMVC9307HXCRTUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 30 mm1.1811 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A
|
| 3MMV9307HXCRTUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 30 mm1.1811 in | N/A 25 º | N/A STEEL | N/A 2980 N670 lbf | N/A 4804 N1080 lbf | N/A 27500 rpm |
N/A
|
| 3MMVC9307HXCRTUL | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 30 mm1.1811 in | N/A 25 º | N/A Ceramic | N/A 2624 N590 lbf | N/A 4804 N1080 lbf | N/A 33000 rpm |
N/A
|