Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9307HXCRQUL N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 3160 N710 lbf N/A 5120 N1150 lbf N/A 30500 rpm N/A
2MMVC9307HXCRQUL N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 2850 N640 lbf N/A 5120 N1150 lbf N/A 36600 rpm N/A
3MMV9307HXCRQUL N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 40 mm1.5748 in N/A 25 º N/A STEEL N/A 2980 N670 lbf N/A 4804 N1080 lbf N/A 27500 rpm N/A
3MMVC9307HXCRQUL N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 40 mm1.5748 in N/A 25 º N/A Ceramic N/A 2624 N590 lbf N/A 4804 N1080 lbf N/A 33000 rpm N/A
2MMV9307HXCRSUM N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 15 º N/A STEEL N/A 3160 N710 lbf N/A 5120 N1150 lbf N/A 30500 rpm N/A
2MMVC9307HXCRSUM N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 15 º N/A Ceramic N/A 2850 N640 lbf N/A 5120 N1150 lbf N/A 36600 rpm N/A
3MMV9307HXCRSUM N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 25 º N/A STEEL N/A 2980 N670 lbf N/A 4804 N1080 lbf N/A 27500 rpm N/A
3MMVC9307HXCRSUM N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 25 º N/A Ceramic N/A 2624 N590 lbf N/A 4804 N1080 lbf N/A 33000 rpm N/A
2MMV9307HXCRDUM N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 3160 N710 lbf N/A 5120 N1150 lbf N/A 30500 rpm N/A
2MMVC9307HXCRDUM N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 2850 N640 lbf N/A 5120 N1150 lbf N/A 36600 rpm N/A
3MMV9307HXCRDUM N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 2980 N670 lbf N/A 4804 N1080 lbf N/A 27500 rpm N/A
3MMVC9307HXCRDUM N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 2624 N590 lbf N/A 4804 N1080 lbf N/A 33000 rpm N/A
2MMV9307HXCRTUM N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 30 mm1.1811 in N/A 15 º N/A STEEL N/A 3160 N710 lbf N/A 5120 N1150 lbf N/A 30500 rpm N/A
2MMVC9307HXCRTUM N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 30 mm1.1811 in N/A 15 º N/A Ceramic N/A 2850 N640 lbf N/A 5120 N1150 lbf N/A 36600 rpm N/A
3MMV9307HXCRTUM N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 30 mm1.1811 in N/A 25 º N/A STEEL N/A 2980 N670 lbf N/A 4804 N1080 lbf N/A 27500 rpm N/A
3MMVC9307HXCRTUM N/A Triplex N/A 35 mm N/A 55 mm2.1654 in N/A 30 mm1.1811 in N/A 25 º N/A Ceramic N/A 2624 N590 lbf N/A 4804 N1080 lbf N/A 33000 rpm N/A
2MMV9307HXCRQUM N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 3160 N710 lbf N/A 5120 N1150 lbf N/A 30500 rpm N/A
2MMVC9307HXCRQUM N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 2850 N640 lbf N/A 5120 N1150 lbf N/A 36600 rpm N/A
3MMV9307HXCRQUM N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 40 mm1.5748 in N/A 25 º N/A STEEL N/A 2980 N670 lbf N/A 4804 N1080 lbf N/A 27500 rpm N/A
3MMVC9307HXCRQUM N/A Quadruplex N/A 35 mm N/A 55 mm2.1654 in N/A 40 mm1.5748 in N/A 25 º N/A Ceramic N/A 2624 N590 lbf N/A 4804 N1080 lbf N/A 33000 rpm N/A
2MMV9307HXCRSUH N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 15 º N/A STEEL N/A 3160 N710 lbf N/A 5120 N1150 lbf N/A 30500 rpm N/A
2MMVC9307HXCRSUH N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 15 º N/A Ceramic N/A 2850 N640 lbf N/A 5120 N1150 lbf N/A 36600 rpm N/A
3MMV9307HXCRSUH N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 25 º N/A STEEL N/A 2980 N670 lbf N/A 4804 N1080 lbf N/A 27500 rpm N/A
3MMVC9307HXCRSUH N/A Single N/A 35 mm N/A 55 mm2.1654 in N/A 10 mm0.3937 in N/A 25 º N/A Ceramic N/A 2624 N590 lbf N/A 4804 N1080 lbf N/A 33000 rpm N/A
2MMV9307HXCRDUH N/A Duplex N/A 35 mm N/A 55 mm2.1654 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 3160 N710 lbf N/A 5120 N1150 lbf N/A 30500 rpm N/A
Unit of Measure
« 31 32 33 34 35 »