Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9307HXCRDUH | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A
|
| 3MMV9307HXCRDUH | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 2980 N670 lbf | N/A 4804 N1080 lbf | N/A 27500 rpm |
N/A
|
| 3MMVC9307HXCRDUH | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 25 º | N/A Ceramic | N/A 2624 N590 lbf | N/A 4804 N1080 lbf | N/A 33000 rpm |
N/A
|
| 2MMV9307HXCRTUH | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 30 mm1.1811 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A
|
| 2MMVC9307HXCRTUH | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 30 mm1.1811 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A
|
| 3MMV9307HXCRTUH | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 30 mm1.1811 in | N/A 25 º | N/A STEEL | N/A 2980 N670 lbf | N/A 4804 N1080 lbf | N/A 27500 rpm |
N/A
|
| 3MMVC9307HXCRTUH | N/A Triplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 30 mm1.1811 in | N/A 25 º | N/A Ceramic | N/A 2624 N590 lbf | N/A 4804 N1080 lbf | N/A 33000 rpm |
N/A
|
| 2MMV9307HXCRQUH | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 40 mm1.5748 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A
|
| 2MMVC9307HXCRQUH | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A
|
| 3MMV9307HXCRQUH | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 2980 N670 lbf | N/A 4804 N1080 lbf | N/A 27500 rpm |
N/A
|
| 3MMVC9307HXCRQUH | N/A Quadruplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 2624 N590 lbf | N/A 4804 N1080 lbf | N/A 33000 rpm |
N/A
|
| 3MMVC9307HXVVDULFS637 | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 25 º | N/A Ceramic | N/A 2624 N590 lbf | N/A 4804 N1080 lbf | N/A 33000 rpm |
N/A
|
| 3MMV9307HXVVDULFS637 | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 2980 N670 lbf | N/A 4804 N1080 lbf | N/A 27500 rpm |
N/A
|
| 2MMVC9307HXVVDULFS934 | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A
|
| 2MMVC9307HX SUL | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A
|
| 2MMVC9307HX DUL | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 2850 N640 lbf | N/A 5120 N1150 lbf | N/A 36600 rpm |
N/A
|
| 2MMV9307HXVVDULFS637 | N/A Duplex | N/A 35 mm | N/A 55 mm2.1654 in | N/A 20 mm0.7874 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A
|
| 2MMV9307HX SUL | N/A Single | N/A 35 mm | N/A 55 mm2.1654 in | N/A 10 mm0.3937 in | N/A 15 º | N/A STEEL | N/A 3160 N710 lbf | N/A 5120 N1150 lbf | N/A 30500 rpm |
N/A
|
| 3MMV9107HXCRSUL | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 25 º | N/A STEEL | N/A 7430 N1670 lbf | N/A 14300 N3220 lbf | N/A 26800 rpm |
N/A
|
| 3MMVC9107HXCRSUL | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 25 º | N/A Ceramic | N/A 6620 N1490 lbf | N/A 14300 N3220 lbf | N/A 32160 rpm |
N/A
|
| 2MMV9107HXCRSUL | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 15 º | N/A STEEL | N/A 7770 N1750 lbf | N/A 15000 N3380 lbf | N/A 29800 rpm |
N/A
|
| 2MMVC9107HXCRSUL | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 15 º | N/A Ceramic | N/A 6920 N1560 lbf | N/A 15000 N3380 lbf | N/A 35760 rpm |
N/A
|
| 3MMV9107HXCRDUL | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 25 º | N/A STEEL | N/A 7430 N1670 lbf | N/A 14300 N3220 lbf | N/A 26800 rpm |
N/A
|
| 3MMVC9107HXCRDUL | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 25 º | N/A Ceramic | N/A 6620 N1490 lbf | N/A 14300 N3220 lbf | N/A 32160 rpm |
N/A
|
| 2MMV9107HXCRDUL | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 7770 N1750 lbf | N/A 15000 N3380 lbf | N/A 29800 rpm |
N/A
|