Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9107HXCRSUH | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 25 º | N/A STEEL | N/A 7430 N1670 lbf | N/A 14300 N3220 lbf | N/A 26800 rpm |
N/A
|
| 3MMVC9107HXCRSUH | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 25 º | N/A Ceramic | N/A 6620 N1490 lbf | N/A 14300 N3220 lbf | N/A 32160 rpm |
N/A
|
| 2MMV9107HXCRSUH | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 15 º | N/A STEEL | N/A 7770 N1750 lbf | N/A 15000 N3380 lbf | N/A 29800 rpm |
N/A
|
| 2MMVC9107HXCRSUH | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 15 º | N/A Ceramic | N/A 6920 N1560 lbf | N/A 15000 N3380 lbf | N/A 35760 rpm |
N/A
|
| 3MMV9107HXCRDUH | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 25 º | N/A STEEL | N/A 7430 N1670 lbf | N/A 14300 N3220 lbf | N/A 26800 rpm |
N/A
|
| 3MMVC9107HXCRDUH | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 25 º | N/A Ceramic | N/A 6620 N1490 lbf | N/A 14300 N3220 lbf | N/A 32160 rpm |
N/A
|
| 2MMV9107HXCRDUH | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 7770 N1750 lbf | N/A 15000 N3380 lbf | N/A 29800 rpm |
N/A
|
| 2MMVC9107HXCRDUH | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 15 º | N/A Ceramic | N/A 6920 N1560 lbf | N/A 15000 N3380 lbf | N/A 35760 rpm |
N/A
|
| 3MMV9107HXCRTUH | N/A Triplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 42 mm1.6536 in | N/A 25 º | N/A STEEL | N/A 7430 N1670 lbf | N/A 14300 N3220 lbf | N/A 26800 rpm |
N/A
|
| 3MMVC9107HXCRTUH | N/A Triplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 42 mm1.6536 in | N/A 25 º | N/A Ceramic | N/A 6620 N1490 lbf | N/A 14300 N3220 lbf | N/A 32160 rpm |
N/A
|
| 2MMV9107HXCRTUH | N/A Triplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 42 mm1.6536 in | N/A 15 º | N/A STEEL | N/A 7770 N1750 lbf | N/A 15000 N3380 lbf | N/A 29800 rpm |
N/A
|
| 2MMVC9107HXCRTUH | N/A Triplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 42 mm1.6536 in | N/A 15 º | N/A Ceramic | N/A 6920 N1560 lbf | N/A 15000 N3380 lbf | N/A 35760 rpm |
N/A
|
| 3MMV9107HXCRQUH | N/A Quadruplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 56 mm2.2048 in | N/A 25 º | N/A STEEL | N/A 7430 N1670 lbf | N/A 14300 N3220 lbf | N/A 26800 rpm |
N/A
|
| 3MMVC9107HXCRQUH | N/A Quadruplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 56 mm2.2048 in | N/A 25 º | N/A Ceramic | N/A 6620 N1490 lbf | N/A 14300 N3220 lbf | N/A 32160 rpm |
N/A
|
| 2MMV9107HXCRQUH | N/A Quadruplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 56 mm2.2048 in | N/A 15 º | N/A STEEL | N/A 7770 N1750 lbf | N/A 15000 N3380 lbf | N/A 29800 rpm |
N/A
|
| 2MMVC9107HXCRQUH | N/A Quadruplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 56 mm2.2048 in | N/A 15 º | N/A Ceramic | N/A 6920 N1560 lbf | N/A 15000 N3380 lbf | N/A 35760 rpm |
N/A
|
| 3MMVC9107HXVVSUMFS637 | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 25 º | N/A Ceramic | N/A 6620 N1490 lbf | N/A 14300 N3220 lbf | N/A 32160 rpm |
N/A
|
| 3MMVC9107HXVVSULFS934 | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 25 º | N/A Ceramic | N/A 6620 N1490 lbf | N/A 14300 N3220 lbf | N/A 32160 rpm |
N/A
|
| 3MMVC9107HXVVSULFS637 | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 25 º | N/A Ceramic | N/A 6620 N1490 lbf | N/A 14300 N3220 lbf | N/A 32160 rpm |
N/A
|
| 3MMVC9107HXVVDUMFS637 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 25 º | N/A Ceramic | N/A 6620 N1490 lbf | N/A 14300 N3220 lbf | N/A 32160 rpm |
N/A
|
| 3MMV9107HXVVSUMFS934 | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 25 º | N/A STEEL | N/A 7430 N1670 lbf | N/A 14300 N3220 lbf | N/A 26800 rpm |
N/A
|
| 3MMV9107HXVVSUMFS637 | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 25 º | N/A STEEL | N/A 7430 N1670 lbf | N/A 14300 N3220 lbf | N/A 26800 rpm |
N/A
|
| 3MMV9107HXVVDUMFS637 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 25 º | N/A STEEL | N/A 7430 N1670 lbf | N/A 14300 N3220 lbf | N/A 26800 rpm |
N/A
|
| 3MMV9107HXVVDULFS934 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 25 º | N/A STEEL | N/A 7430 N1670 lbf | N/A 14300 N3220 lbf | N/A 26800 rpm |
N/A
|
| 3MMV9107HXVVDULFS637 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 25 º | N/A STEEL | N/A 7430 N1670 lbf | N/A 14300 N3220 lbf | N/A 26800 rpm |
N/A
|