Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9107HXVVSUMFS637 | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 15 º | N/A Ceramic | N/A 6920 N1560 lbf | N/A 15000 N3380 lbf | N/A 35760 rpm |
N/A
|
| 2MMVC9107HXVVSULFS637 | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 15 º | N/A Ceramic | N/A 6920 N1560 lbf | N/A 15000 N3380 lbf | N/A 35760 rpm |
N/A
|
| 2MMVC9107HXVVDUMFS637 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 15 º | N/A Ceramic | N/A 6920 N1560 lbf | N/A 15000 N3380 lbf | N/A 35760 rpm |
N/A
|
| 2MMVC9107HXVVDULFS637 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 15 º | N/A Ceramic | N/A 6920 N1560 lbf | N/A 15000 N3380 lbf | N/A 35760 rpm |
N/A
|
| 2MMVC9107HXCRDULFS637 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 15 º | N/A Ceramic | N/A 6920 N1560 lbf | N/A 15000 N3380 lbf | N/A 35760 rpm |
N/A
|
| 2MMV9107HXVVSUMFS934 | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 15 º | N/A STEEL | N/A 7770 N1750 lbf | N/A 15000 N3380 lbf | N/A 29800 rpm |
N/A
|
| 2MMV9107HXVVSUMFS637 | N/A Single | N/A 35 mm | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in | N/A 15 º | N/A STEEL | N/A 7770 N1750 lbf | N/A 15000 N3380 lbf | N/A 29800 rpm |
N/A
|
| 2MMV9107HXVVDUMFS934 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 7770 N1750 lbf | N/A 15000 N3380 lbf | N/A 29800 rpm |
N/A
|
| 2MMV9107HXVVDUMFS637 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 7770 N1750 lbf | N/A 15000 N3380 lbf | N/A 29800 rpm |
N/A
|
| 2MMV9107HXVVDULFS934 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 7770 N1750 lbf | N/A 15000 N3380 lbf | N/A 29800 rpm |
N/A
|
| 2MMV9107HXVVDULFS637 | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 7770 N1750 lbf | N/A 15000 N3380 lbf | N/A 29800 rpm |
N/A
|
| 2MMV9107HX DUL | N/A Duplex | N/A 35 mm | N/A 62 mm2.4409 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 7770 N1750 lbf | N/A 15000 N3380 lbf | N/A 29800 rpm |
N/A
|
| 2MMV9308HXCRSUL | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A
|
| 2MMVC9308HXCRSUL | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A
|
| 3MMV9308HXCRSUL | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 5693 N1280 lbf | N/A 10097 N2270 lbf | N/A 25200 rpm |
N/A
|
| 3MMVC9308HXCRSUL | N/A Single | N/A 40 mm | N/A 62 mm2.4409 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 5071 N1140 lbf | N/A 10097 N2270 lbf | N/A 30240 rpm |
N/A
|
| 2MMV9308HXCRDUL | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A
|
| 2MMVC9308HXCRDUL | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A
|
| 3MMV9308HXCRDUL | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 5693 N1280 lbf | N/A 10097 N2270 lbf | N/A 25200 rpm |
N/A
|
| 3MMVC9308HXCRDUL | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 5071 N1140 lbf | N/A 10097 N2270 lbf | N/A 30240 rpm |
N/A
|
| 2MMV9308HXCRTUL | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A
|
| 2MMVC9308HXCRTUL | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A
|
| 3MMV9308HXCRTUL | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 5693 N1280 lbf | N/A 10097 N2270 lbf | N/A 25200 rpm |
N/A
|
| 3MMVC9308HXCRTUL | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 5071 N1140 lbf | N/A 10097 N2270 lbf | N/A 30240 rpm |
N/A
|
| 2MMV9308HXCRQUL | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 48 mm1.8896 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A
|