Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9308HXCRDUH | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 5693 N1280 lbf | N/A 10097 N2270 lbf | N/A 25200 rpm |
N/A
|
| 3MMVC9308HXCRDUH | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 5071 N1140 lbf | N/A 10097 N2270 lbf | N/A 30240 rpm |
N/A
|
| 2MMV9308HXCRTUH | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A
|
| 2MMVC9308HXCRTUH | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A
|
| 3MMV9308HXCRTUH | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 5693 N1280 lbf | N/A 10097 N2270 lbf | N/A 25200 rpm |
N/A
|
| 3MMVC9308HXCRTUH | N/A Triplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 5071 N1140 lbf | N/A 10097 N2270 lbf | N/A 30240 rpm |
N/A
|
| 2MMV9308HXCRQUH | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 48 mm1.8896 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A
|
| 2MMVC9308HXCRQUH | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 48 mm1.8896 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A
|
| 3MMV9308HXCRQUH | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 48 mm1.8896 in | N/A 25 º | N/A STEEL | N/A 5693 N1280 lbf | N/A 10097 N2270 lbf | N/A 25200 rpm |
N/A
|
| 3MMVC9308HXCRQUH | N/A Quadruplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 48 mm1.8896 in | N/A 25 º | N/A Ceramic | N/A 5071 N1140 lbf | N/A 10097 N2270 lbf | N/A 30240 rpm |
N/A
|
| 3MMVC9308HXVVDULFS637 | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 5071 N1140 lbf | N/A 10097 N2270 lbf | N/A 30240 rpm |
N/A
|
| 3MMV9308HXVVDULFS637 | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 5693 N1280 lbf | N/A 10097 N2270 lbf | N/A 25200 rpm |
N/A
|
| 2MMVC9308HXVVDULFS934 | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A
|
| 2MMVC9308HXVVDULFS637 | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 5340 N1200 lbf | N/A 10700 N2400 lbf | N/A 33600 rpm |
N/A
|
| 2MMV9308HXVVDULFS937 | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A
|
| 2MMV9308HXVVDULFS934 | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A
|
| 2MMV9308HXVVDULFS637 | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A
|
| 2MMV9308HXVVDUL A4517 | N/A Duplex | N/A 40 mm | N/A 62 mm2.4409 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 6005 N1350 lbf | N/A 10700 N2400 lbf | N/A 28000 rpm |
N/A
|
| 3MMV9108HXCRSUL | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 25 º | N/A STEEL | N/A 8090 N1820 lbf | N/A 14700 N3310 lbf | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRSUL | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 25 º | N/A Ceramic | N/A 7200 N1620 lbf | N/A 14700 N3310 lbf | N/A 28320 rpm |
N/A
|
| 2MMV9108HXCRSUL | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 15 º | N/A STEEL | N/A 8510 N1910 lbf | N/A 15500 N3490 lbf | N/A 26200 rpm |
N/A
|
| 2MMVC9108HXCRSUL | N/A Single | N/A 40 mm | N/A 68 mm2.6772 in | N/A 15 mm0.5906 in | N/A 15 º | N/A Ceramic | N/A 7580 N1700 lbf | N/A 15500 N3490 lbf | N/A 31440 rpm |
N/A
|
| 3MMV9108HXCRDUL | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 30 mm1.1812 in | N/A 25 º | N/A STEEL | N/A 8090 N1820 lbf | N/A 14700 N3310 lbf | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRDUL | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 30 mm1.1812 in | N/A 25 º | N/A Ceramic | N/A 7200 N1620 lbf | N/A 14700 N3310 lbf | N/A 28320 rpm |
N/A
|
| 2MMV9108HXCRDUL | N/A Duplex | N/A 40 mm | N/A 68 mm2.6772 in | N/A 30 mm1.1812 in | N/A 15 º | N/A STEEL | N/A 8510 N1910 lbf | N/A 15500 N3490 lbf | N/A 26200 rpm |
N/A
|