Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9309HXCRQUL | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 48 mm1.8896 in | N/A 15 º | N/A Ceramic | N/A 6005 N1350 lbf | N/A 11160 N2510 lbf | N/A 30000 rpm |
N/A
|
| 3MMV9309HXCRQUL | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 48 mm1.8896 in | N/A 25 º | N/A STEEL | N/A 6405 N1440 lbf | N/A 10586 N2380 lbf | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRQUL | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 48 mm1.8896 in | N/A 25 º | N/A Ceramic | N/A 5693 N1280 lbf | N/A 10586 N2380 lbf | N/A 27000 rpm |
N/A
|
| 2MMV9309HXCRSUM | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 6720 N1510 lbf | N/A 11160 N2510 lbf | N/A 25000 rpm |
N/A
|
| 2MMVC9309HXCRSUM | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 6005 N1350 lbf | N/A 11160 N2510 lbf | N/A 30000 rpm |
N/A
|
| 3MMV9309HXCRSUM | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 6405 N1440 lbf | N/A 10586 N2380 lbf | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRSUM | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 5693 N1280 lbf | N/A 10586 N2380 lbf | N/A 27000 rpm |
N/A
|
| 2MMV9309HXCRDUM | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 6720 N1510 lbf | N/A 11160 N2510 lbf | N/A 25000 rpm |
N/A
|
| 2MMVC9309HXCRDUM | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 6005 N1350 lbf | N/A 11160 N2510 lbf | N/A 30000 rpm |
N/A
|
| 3MMV9309HXCRDUM | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 6405 N1440 lbf | N/A 10586 N2380 lbf | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRDUM | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 5693 N1280 lbf | N/A 10586 N2380 lbf | N/A 27000 rpm |
N/A
|
| 2MMV9309HXCRTUM | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 6720 N1510 lbf | N/A 11160 N2510 lbf | N/A 25000 rpm |
N/A
|
| 2MMVC9309HXCRTUM | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 6005 N1350 lbf | N/A 11160 N2510 lbf | N/A 30000 rpm |
N/A
|
| 3MMV9309HXCRTUM | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 6405 N1440 lbf | N/A 10586 N2380 lbf | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRTUM | N/A Triplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 5693 N1280 lbf | N/A 10586 N2380 lbf | N/A 27000 rpm |
N/A
|
| 2MMV9309HXCRQUM | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 48 mm1.8896 in | N/A 15 º | N/A STEEL | N/A 6720 N1510 lbf | N/A 11160 N2510 lbf | N/A 25000 rpm |
N/A
|
| 2MMVC9309HXCRQUM | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 48 mm1.8896 in | N/A 15 º | N/A Ceramic | N/A 6005 N1350 lbf | N/A 11160 N2510 lbf | N/A 30000 rpm |
N/A
|
| 3MMV9309HXCRQUM | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 48 mm1.8896 in | N/A 25 º | N/A STEEL | N/A 6405 N1440 lbf | N/A 10586 N2380 lbf | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRQUM | N/A Quadruplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 48 mm1.8896 in | N/A 25 º | N/A Ceramic | N/A 5693 N1280 lbf | N/A 10586 N2380 lbf | N/A 27000 rpm |
N/A
|
| 2MMV9309HXCRSUH | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 6720 N1510 lbf | N/A 11160 N2510 lbf | N/A 25000 rpm |
N/A
|
| 2MMVC9309HXCRSUH | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 6005 N1350 lbf | N/A 11160 N2510 lbf | N/A 30000 rpm |
N/A
|
| 3MMV9309HXCRSUH | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 6405 N1440 lbf | N/A 10586 N2380 lbf | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRSUH | N/A Single | N/A 45 mm | N/A 68 mm2.6772 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 5693 N1280 lbf | N/A 10586 N2380 lbf | N/A 27000 rpm |
N/A
|
| 2MMV9309HXCRDUH | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 6720 N1510 lbf | N/A 11160 N2510 lbf | N/A 25000 rpm |
N/A
|
| 2MMVC9309HXCRDUH | N/A Duplex | N/A 45 mm | N/A 68 mm2.6772 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 6005 N1350 lbf | N/A 11160 N2510 lbf | N/A 30000 rpm |
N/A
|