Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9110HXCRQUL | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 64 mm2.5196 in | N/A 25 º | N/A STEEL | N/A 11700 N2620 lbf | N/A 20500 N4600 lbf | N/A 19600 rpm |
N/A
|
| 3MMVC9110HXCRQUL | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 64 mm2.5196 in | N/A 25 º | N/A Ceramic | N/A 10400 N2330 lbf | N/A 20500 N4600 lbf | N/A 23500 rpm |
N/A
|
| 2MMV9110HXCRQUL | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 64 mm2.5196 in | N/A 15 º | N/A STEEL | N/A 12300 N2760 lbf | N/A 21600 N4850 lbf | N/A 21800 rpm |
N/A
|
| 2MMVC9110HXCRQUL | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 64 mm2.5196 in | N/A 15 º | N/A Ceramic | N/A 10900 N2450 lbf | N/A 21600 N4850 lbf | N/A 26160 rpm |
N/A
|
| 3MMV9110HXCRSUM | N/A Single | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 25 º | N/A STEEL | N/A 11700 N2620 lbf | N/A 20500 N4600 lbf | N/A 19600 rpm |
N/A
|
| 3MMVC9110HXCRSUM | N/A Single | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 25 º | N/A Ceramic | N/A 10400 N2330 lbf | N/A 20500 N4600 lbf | N/A 23500 rpm |
N/A
|
| 2MMV9110HXCRSUM | N/A Single | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 12300 N2760 lbf | N/A 21600 N4850 lbf | N/A 21800 rpm |
N/A
|
| 2MMVC9110HXCRSUM | N/A Single | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 15 º | N/A Ceramic | N/A 10900 N2450 lbf | N/A 21600 N4850 lbf | N/A 26160 rpm |
N/A
|
| 3MMV9110HXCRDUM | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 32 mm1.2598 in | N/A 25 º | N/A STEEL | N/A 11700 N2620 lbf | N/A 20500 N4600 lbf | N/A 19600 rpm |
N/A
|
| 3MMVC9110HXCRDUM | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 32 mm1.2598 in | N/A 25 º | N/A Ceramic | N/A 10400 N2330 lbf | N/A 20500 N4600 lbf | N/A 23500 rpm |
N/A
|
| 2MMV9110HXCRDUM | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 12300 N2760 lbf | N/A 21600 N4850 lbf | N/A 21800 rpm |
N/A
|
| 2MMVC9110HXCRDUM | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 32 mm1.2598 in | N/A 15 º | N/A Ceramic | N/A 10900 N2450 lbf | N/A 21600 N4850 lbf | N/A 26160 rpm |
N/A
|
| 3MMV9110HXCRTUM | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 48 mm1.8897 in | N/A 25 º | N/A STEEL | N/A 11700 N2620 lbf | N/A 20500 N4600 lbf | N/A 19600 rpm |
N/A
|
| 3MMVC9110HXCRTUM | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 48 mm1.8897 in | N/A 25 º | N/A Ceramic | N/A 10400 N2330 lbf | N/A 20500 N4600 lbf | N/A 23500 rpm |
N/A
|
| 2MMV9110HXCRTUM | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 48 mm1.8897 in | N/A 15 º | N/A STEEL | N/A 12300 N2760 lbf | N/A 21600 N4850 lbf | N/A 21800 rpm |
N/A
|
| 2MMVC9110HXCRTUM | N/A Triplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 48 mm1.8897 in | N/A 15 º | N/A Ceramic | N/A 10900 N2450 lbf | N/A 21600 N4850 lbf | N/A 26160 rpm |
N/A
|
| 3MMV9110HXCRQUM | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 64 mm2.5196 in | N/A 25 º | N/A STEEL | N/A 11700 N2620 lbf | N/A 20500 N4600 lbf | N/A 19600 rpm |
N/A
|
| 3MMVC9110HXCRQUM | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 64 mm2.5196 in | N/A 25 º | N/A Ceramic | N/A 10400 N2330 lbf | N/A 20500 N4600 lbf | N/A 23500 rpm |
N/A
|
| 2MMV9110HXCRQUM | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 64 mm2.5196 in | N/A 15 º | N/A STEEL | N/A 12300 N2760 lbf | N/A 21600 N4850 lbf | N/A 21800 rpm |
N/A
|
| 2MMVC9110HXCRQUM | N/A Quadruplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 64 mm2.5196 in | N/A 15 º | N/A Ceramic | N/A 10900 N2450 lbf | N/A 21600 N4850 lbf | N/A 26160 rpm |
N/A
|
| 3MMV9110HXCRSUH | N/A Single | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 25 º | N/A STEEL | N/A 11700 N2620 lbf | N/A 20500 N4600 lbf | N/A 19600 rpm |
N/A
|
| 3MMVC9110HXCRSUH | N/A Single | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 25 º | N/A Ceramic | N/A 10400 N2330 lbf | N/A 20500 N4600 lbf | N/A 23500 rpm |
N/A
|
| 2MMV9110HXCRSUH | N/A Single | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 12300 N2760 lbf | N/A 21600 N4850 lbf | N/A 21800 rpm |
N/A
|
| 2MMVC9110HXCRSUH | N/A Single | N/A 50 mm | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in | N/A 15 º | N/A Ceramic | N/A 10900 N2450 lbf | N/A 21600 N4850 lbf | N/A 26160 rpm |
N/A
|
| 3MMV9110HXCRDUH | N/A Duplex | N/A 50 mm | N/A 80 mm3.1496 in | N/A 32 mm1.2598 in | N/A 25 º | N/A STEEL | N/A 11700 N2620 lbf | N/A 20500 N4600 lbf | N/A 19600 rpm |
N/A
|