Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9312HXCRSUM | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 25 º | N/A STEEL | N/A 9697 N2180 lbf | N/A 14278 N3210 lbf | N/A 17300 rpm |
N/A
|
| 3MMVC9312HXCRSUM | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 25 º | N/A Ceramic | N/A 8629 N1940 lbf | N/A 14278 N3210 lbf | N/A 20760 rpm |
N/A
|
| 2MMV9312HXCRDUM | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 26 mm1.0236 in | N/A 15 º | N/A STEEL | N/A 10320 N2320 lbf | N/A 15120 N3400 lbf | N/A 19200 rpm |
N/A
|
| 2MMVC9312HXCRDUM | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 26 mm1.0236 in | N/A 15 º | N/A Ceramic | N/A 9200 N2070 lbf | N/A 15120 N3400 lbf | N/A 23040 rpm |
N/A
|
| 3MMV9312HXCRDUM | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 26 mm1.0236 in | N/A 25 º | N/A STEEL | N/A 9697 N2180 lbf | N/A 14278 N3210 lbf | N/A 17300 rpm |
N/A
|
| 3MMVC9312HXCRDUM | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 26 mm1.0236 in | N/A 25 º | N/A Ceramic | N/A 8629 N1940 lbf | N/A 14278 N3210 lbf | N/A 20760 rpm |
N/A
|
| 2MMV9312HXCRTUM | N/A Triplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 39 mm1.5354 in | N/A 15 º | N/A STEEL | N/A 10320 N2320 lbf | N/A 15120 N3400 lbf | N/A 19200 rpm |
N/A
|
| 2MMVC9312HXCRTUM | N/A Triplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 39 mm1.5354 in | N/A 15 º | N/A Ceramic | N/A 9200 N2070 lbf | N/A 15120 N3400 lbf | N/A 23040 rpm |
N/A
|
| 3MMV9312HXCRTUM | N/A Triplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 39 mm1.5354 in | N/A 25 º | N/A STEEL | N/A 9697 N2180 lbf | N/A 14278 N3210 lbf | N/A 17300 rpm |
N/A
|
| 3MMVC9312HXCRTUM | N/A Triplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 39 mm1.5354 in | N/A 25 º | N/A Ceramic | N/A 8629 N1940 lbf | N/A 14278 N3210 lbf | N/A 20760 rpm |
N/A
|
| 2MMV9312HXCRQUM | N/A Quadruplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 52 mm2.0472 in | N/A 15 º | N/A STEEL | N/A 10320 N2320 lbf | N/A 15120 N3400 lbf | N/A 19200 rpm |
N/A
|
| 2MMVC9312HXCRQUM | N/A Quadruplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 52 mm2.0472 in | N/A 15 º | N/A Ceramic | N/A 9200 N2070 lbf | N/A 15120 N3400 lbf | N/A 23040 rpm |
N/A
|
| 3MMV9312HXCRQUM | N/A Quadruplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 52 mm2.0472 in | N/A 25 º | N/A STEEL | N/A 9697 N2180 lbf | N/A 14278 N3210 lbf | N/A 17300 rpm |
N/A
|
| 3MMVC9312HXCRQUM | N/A Quadruplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 52 mm2.0472 in | N/A 25 º | N/A Ceramic | N/A 8629 N1940 lbf | N/A 14278 N3210 lbf | N/A 20760 rpm |
N/A
|
| 2MMV9312HXCRSUH | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 15 º | N/A STEEL | N/A 10320 N2320 lbf | N/A 15120 N3400 lbf | N/A 19200 rpm |
N/A
|
| 2MMVC9312HXCRSUH | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 15 º | N/A Ceramic | N/A 9200 N2070 lbf | N/A 15120 N3400 lbf | N/A 23040 rpm |
N/A
|
| 3MMV9312HXCRSUH | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 25 º | N/A STEEL | N/A 9697 N2180 lbf | N/A 14278 N3210 lbf | N/A 17300 rpm |
N/A
|
| 3MMVC9312HXCRSUH | N/A Single | N/A 60 mm | N/A 85 mm3.3465 in | N/A 13 mm0.5118 in | N/A 25 º | N/A Ceramic | N/A 8629 N1940 lbf | N/A 14278 N3210 lbf | N/A 20760 rpm |
N/A
|
| 2MMV9312HXCRDUH | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 26 mm1.0236 in | N/A 15 º | N/A STEEL | N/A 10320 N2320 lbf | N/A 15120 N3400 lbf | N/A 19200 rpm |
N/A
|
| 2MMVC9312HXCRDUH | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 26 mm1.0236 in | N/A 15 º | N/A Ceramic | N/A 9200 N2070 lbf | N/A 15120 N3400 lbf | N/A 23040 rpm |
N/A
|
| 3MMV9312HXCRDUH | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 26 mm1.0236 in | N/A 25 º | N/A STEEL | N/A 9697 N2180 lbf | N/A 14278 N3210 lbf | N/A 17300 rpm |
N/A
|
| 3MMVC9312HXCRDUH | N/A Duplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 26 mm1.0236 in | N/A 25 º | N/A Ceramic | N/A 8629 N1940 lbf | N/A 14278 N3210 lbf | N/A 20760 rpm |
N/A
|
| 2MMV9312HXCRTUH | N/A Triplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 39 mm1.5354 in | N/A 15 º | N/A STEEL | N/A 10320 N2320 lbf | N/A 15120 N3400 lbf | N/A 19200 rpm |
N/A
|
| 2MMVC9312HXCRTUH | N/A Triplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 39 mm1.5354 in | N/A 15 º | N/A Ceramic | N/A 9200 N2070 lbf | N/A 15120 N3400 lbf | N/A 23040 rpm |
N/A
|
| 3MMV9312HXCRTUH | N/A Triplex | N/A 60 mm | N/A 85 mm3.3465 in | N/A 39 mm1.5354 in | N/A 25 º | N/A STEEL | N/A 9697 N2180 lbf | N/A 14278 N3210 lbf | N/A 17300 rpm |
N/A
|