Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9301HXCRTUL | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 623 N140 lbf | N/A 1512 N340 lbf | N/A 80000 rpm |
N/A
|
| 2MMVC9301HXCRTUL | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 18 mm0.7086 in | N/A 15 º | N/A Ceramic | N/A 540 N120 lbf | N/A 1500 N340 lbf | N/A 96000 rpm |
N/A
|
| 3MMV9301HXCRQUL | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 580 N130 lbf | N/A 1420 N320 lbf | N/A 72000 rpm |
N/A
|
| 3MMVC9301HXCRQUL | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 520 N120 lbf | N/A 1420 N320 lbf | N/A 86400 rpm |
N/A
|
| 2MMV9301HXCRQUL | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 623 N140 lbf | N/A 1512 N340 lbf | N/A 80000 rpm |
N/A
|
| 2MMVC9301HXCRQUL | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 540 N120 lbf | N/A 1500 N340 lbf | N/A 96000 rpm |
N/A
|
| 3MMV9301HXCRSUM | N/A Single | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 25 º | N/A STEEL | N/A 580 N130 lbf | N/A 1420 N320 lbf | N/A 72000 rpm |
N/A
|
| 3MMVC9301HXCRSUM | N/A Single | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 25 º | N/A Ceramic | N/A 520 N120 lbf | N/A 1420 N320 lbf | N/A 86400 rpm |
N/A
|
| 2MMV9301HXCRSUM | N/A Single | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 15 º | N/A STEEL | N/A 623 N140 lbf | N/A 1512 N340 lbf | N/A 80000 rpm |
N/A
|
| 2MMVC9301HXCRSUM | N/A Single | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 15 º | N/A Ceramic | N/A 540 N120 lbf | N/A 1500 N340 lbf | N/A 96000 rpm |
N/A
|
| 3MMV9301HXCRDUM | N/A Duplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 580 N130 lbf | N/A 1420 N320 lbf | N/A 72000 rpm |
N/A
|
| 3MMVC9301HXCRDUM | N/A Duplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 520 N120 lbf | N/A 1420 N320 lbf | N/A 86400 rpm |
N/A
|
| 2MMV9301HXCRDUM | N/A Duplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 623 N140 lbf | N/A 1512 N340 lbf | N/A 80000 rpm |
N/A
|
| 2MMVC9301HXCRDUM | N/A Duplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 540 N120 lbf | N/A 1500 N340 lbf | N/A 96000 rpm |
N/A
|
| 3MMV9301HXCRTUM | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 18 mm0.7086 in | N/A 25 º | N/A STEEL | N/A 580 N130 lbf | N/A 1420 N320 lbf | N/A 72000 rpm |
N/A
|
| 3MMVC9301HXCRTUM | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 18 mm0.7086 in | N/A 25 º | N/A Ceramic | N/A 520 N120 lbf | N/A 1420 N320 lbf | N/A 86400 rpm |
N/A
|
| 2MMV9301HXCRTUM | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 623 N140 lbf | N/A 1512 N340 lbf | N/A 80000 rpm |
N/A
|
| 2MMVC9301HXCRTUM | N/A Triplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 18 mm0.7086 in | N/A 15 º | N/A Ceramic | N/A 540 N120 lbf | N/A 1500 N340 lbf | N/A 96000 rpm |
N/A
|
| 3MMV9301HXCRQUM | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 580 N130 lbf | N/A 1420 N320 lbf | N/A 72000 rpm |
N/A
|
| 3MMVC9301HXCRQUM | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 520 N120 lbf | N/A 1420 N320 lbf | N/A 86400 rpm |
N/A
|
| 2MMV9301HXCRQUM | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 623 N140 lbf | N/A 1512 N340 lbf | N/A 80000 rpm |
N/A
|
| 2MMVC9301HXCRQUM | N/A Quadruplex | N/A 12 mm | N/A 24 mm0.9449 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 540 N120 lbf | N/A 1500 N340 lbf | N/A 96000 rpm |
N/A
|
| 3MMV9301HXCRSUH | N/A Single | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 25 º | N/A STEEL | N/A 580 N130 lbf | N/A 1420 N320 lbf | N/A 72000 rpm |
N/A
|
| 3MMVC9301HXCRSUH | N/A Single | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 25 º | N/A Ceramic | N/A 520 N120 lbf | N/A 1420 N320 lbf | N/A 86400 rpm |
N/A
|
| 2MMV9301HXCRSUH | N/A Single | N/A 12 mm | N/A 24 mm0.9449 in | N/A 6 mm0.2362 in | N/A 15 º | N/A STEEL | N/A 623 N140 lbf | N/A 1512 N340 lbf | N/A 80000 rpm |
N/A
|