Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9112HXCRSUM | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 25 º | N/A STEEL | N/A 13400 N3010 lbf | N/A 18600 N4180 lbf | N/A 15700 rpm |
N/A
|
| 3MMVC9112HXCRSUM | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 11900 N2680 lbf | N/A 18600 N4180 lbf | N/A 18840 rpm |
N/A
|
| 2MMV9112HXCRSUM | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 15 º | N/A STEEL | N/A 14200 N3190 lbf | N/A 19700 N4420 lbf | N/A 17400 rpm |
N/A
|
| 2MMVC9112HXCRSUM | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 12600 N2840 lbf | N/A 19700 N4420 lbf | N/A 20880 rpm |
N/A
|
| 3MMV9112HXCRDUM | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 13400 N3010 lbf | N/A 18600 N4180 lbf | N/A 15700 rpm |
N/A
|
| 3MMVC9112HXCRDUM | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 11900 N2680 lbf | N/A 18600 N4180 lbf | N/A 18840 rpm |
N/A
|
| 2MMV9112HXCRDUM | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 36 mm1.4174 in | N/A 15 º | N/A STEEL | N/A 14200 N3190 lbf | N/A 19700 N4420 lbf | N/A 17400 rpm |
N/A
|
| 2MMVC9112HXCRDUM | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 12600 N2840 lbf | N/A 19700 N4420 lbf | N/A 20880 rpm |
N/A
|
| 3MMV9112HXCRTUM | N/A Triplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 54 mm2.1261 in | N/A 25 º | N/A STEEL | N/A 13400 N3010 lbf | N/A 18600 N4180 lbf | N/A 15700 rpm |
N/A
|
| 3MMVC9112HXCRTUM | N/A Triplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 54 mm2.1261 in | N/A 25 º | N/A Ceramic | N/A 11900 N2680 lbf | N/A 18600 N4180 lbf | N/A 18840 rpm |
N/A
|
| 2MMV9112HXCRTUM | N/A Triplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 54 mm2.1261 in | N/A 15 º | N/A STEEL | N/A 14200 N3190 lbf | N/A 19700 N4420 lbf | N/A 17400 rpm |
N/A
|
| 2MMVC9112HXCRTUM | N/A Triplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 54 mm2.1261 in | N/A 15 º | N/A Ceramic | N/A 12600 N2840 lbf | N/A 19700 N4420 lbf | N/A 20880 rpm |
N/A
|
| 3MMV9112HXCRQUM | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 72 mm2.8348 in | N/A 25 º | N/A STEEL | N/A 13400 N3010 lbf | N/A 18600 N4180 lbf | N/A 15700 rpm |
N/A
|
| 3MMVC9112HXCRQUM | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 72 mm2.8348 in | N/A 25 º | N/A Ceramic | N/A 11900 N2680 lbf | N/A 18600 N4180 lbf | N/A 18840 rpm |
N/A
|
| 2MMV9112HXCRQUM | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 72 mm2.8348 in | N/A 15 º | N/A STEEL | N/A 14200 N3190 lbf | N/A 19700 N4420 lbf | N/A 17400 rpm |
N/A
|
| 2MMVC9112HXCRQUM | N/A Quadruplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 72 mm2.8348 in | N/A 15 º | N/A Ceramic | N/A 12600 N2840 lbf | N/A 19700 N4420 lbf | N/A 20880 rpm |
N/A
|
| 3MMV9112HXCRSUH | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 25 º | N/A STEEL | N/A 13400 N3010 lbf | N/A 18600 N4180 lbf | N/A 15700 rpm |
N/A
|
| 3MMVC9112HXCRSUH | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 11900 N2680 lbf | N/A 18600 N4180 lbf | N/A 18840 rpm |
N/A
|
| 2MMV9112HXCRSUH | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 15 º | N/A STEEL | N/A 14200 N3190 lbf | N/A 19700 N4420 lbf | N/A 17400 rpm |
N/A
|
| 2MMVC9112HXCRSUH | N/A Single | N/A 60 mm | N/A 95 mm3.7402 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 12600 N2840 lbf | N/A 19700 N4420 lbf | N/A 20880 rpm |
N/A
|
| 3MMV9112HXCRDUH | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 13400 N3010 lbf | N/A 18600 N4180 lbf | N/A 15700 rpm |
N/A
|
| 3MMVC9112HXCRDUH | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 11900 N2680 lbf | N/A 18600 N4180 lbf | N/A 18840 rpm |
N/A
|
| 2MMV9112HXCRDUH | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 36 mm1.4174 in | N/A 15 º | N/A STEEL | N/A 14200 N3190 lbf | N/A 19700 N4420 lbf | N/A 17400 rpm |
N/A
|
| 2MMVC9112HXCRDUH | N/A Duplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 12600 N2840 lbf | N/A 19700 N4420 lbf | N/A 20880 rpm |
N/A
|
| 3MMV9112HXCRTUH | N/A Triplex | N/A 60 mm | N/A 95 mm3.7402 in | N/A 54 mm2.1261 in | N/A 25 º | N/A STEEL | N/A 13400 N3010 lbf | N/A 18600 N4180 lbf | N/A 15700 rpm |
N/A
|