Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9313HXCRTUM | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 39 mm1.5354 in | N/A 15 º | N/A Ceramic | N/A 9920 N2230 lbf | N/A 15700 N3530 lbf | N/A 21360 rpm |
N/A
|
| 3MMV9313HXCRTUM | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 39 mm1.5354 in | N/A 25 º | N/A STEEL | N/A 10400 N2340 lbf | N/A 14800 N3320 lbf | N/A 16000 rpm |
N/A
|
| 3MMVC9313HXCRTUM | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 39 mm1.5354 in | N/A 25 º | N/A Ceramic | N/A 9250 N2080 lbf | N/A 14800 N3320 lbf | N/A 19200 rpm |
N/A
|
| 2MMV9313HXCRQUM | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 52 mm2.0472 in | N/A 15 º | N/A STEEL | N/A 11160 N2510 lbf | N/A 15700 N3530 lbf | N/A 17800 rpm |
N/A
|
| 2MMVC9313HXCRQUM | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 52 mm2.0472 in | N/A 15 º | N/A Ceramic | N/A 9920 N2230 lbf | N/A 15700 N3530 lbf | N/A 21360 rpm |
N/A
|
| 3MMV9313HXCRQUM | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 52 mm2.0472 in | N/A 25 º | N/A STEEL | N/A 10400 N2340 lbf | N/A 14800 N3320 lbf | N/A 16000 rpm |
N/A
|
| 3MMVC9313HXCRQUM | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 52 mm2.0472 in | N/A 25 º | N/A Ceramic | N/A 9250 N2080 lbf | N/A 14800 N3320 lbf | N/A 19200 rpm |
N/A
|
| 2MMV9313HXCRSUH | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 15 º | N/A STEEL | N/A 11160 N2510 lbf | N/A 15700 N3530 lbf | N/A 17800 rpm |
N/A
|
| 2MMVC9313HXCRSUH | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 15 º | N/A Ceramic | N/A 9920 N2230 lbf | N/A 15700 N3530 lbf | N/A 21360 rpm |
N/A
|
| 3MMV9313HXCRSUH | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 25 º | N/A STEEL | N/A 10400 N2340 lbf | N/A 14800 N3320 lbf | N/A 16000 rpm |
N/A
|
| 3MMVC9313HXCRSUH | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 25 º | N/A Ceramic | N/A 9250 N2080 lbf | N/A 14800 N3320 lbf | N/A 19200 rpm |
N/A
|
| 2MMV9313HXCRDUH | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 26 mm1.0236 in | N/A 15 º | N/A STEEL | N/A 11160 N2510 lbf | N/A 15700 N3530 lbf | N/A 17800 rpm |
N/A
|
| 2MMVC9313HXCRDUH | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 26 mm1.0236 in | N/A 15 º | N/A Ceramic | N/A 9920 N2230 lbf | N/A 15700 N3530 lbf | N/A 21360 rpm |
N/A
|
| 3MMV9313HXCRDUH | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 26 mm1.0236 in | N/A 25 º | N/A STEEL | N/A 10400 N2340 lbf | N/A 14800 N3320 lbf | N/A 16000 rpm |
N/A
|
| 3MMVC9313HXCRDUH | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 26 mm1.0236 in | N/A 25 º | N/A Ceramic | N/A 9250 N2080 lbf | N/A 14800 N3320 lbf | N/A 19200 rpm |
N/A
|
| 2MMV9313HXCRTUH | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 39 mm1.5354 in | N/A 15 º | N/A STEEL | N/A 11160 N2510 lbf | N/A 15700 N3530 lbf | N/A 17800 rpm |
N/A
|
| 2MMVC9313HXCRTUH | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 39 mm1.5354 in | N/A 15 º | N/A Ceramic | N/A 9920 N2230 lbf | N/A 15700 N3530 lbf | N/A 21360 rpm |
N/A
|
| 3MMV9313HXCRTUH | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 39 mm1.5354 in | N/A 25 º | N/A STEEL | N/A 10400 N2340 lbf | N/A 14800 N3320 lbf | N/A 16000 rpm |
N/A
|
| 3MMVC9313HXCRTUH | N/A Triplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 39 mm1.5354 in | N/A 25 º | N/A Ceramic | N/A 9250 N2080 lbf | N/A 14800 N3320 lbf | N/A 19200 rpm |
N/A
|
| 2MMV9313HXCRQUH | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 52 mm2.0472 in | N/A 15 º | N/A STEEL | N/A 11160 N2510 lbf | N/A 15700 N3530 lbf | N/A 17800 rpm |
N/A
|
| 2MMVC9313HXCRQUH | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 52 mm2.0472 in | N/A 15 º | N/A Ceramic | N/A 9920 N2230 lbf | N/A 15700 N3530 lbf | N/A 21360 rpm |
N/A
|
| 3MMV9313HXCRQUH | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 52 mm2.0472 in | N/A 25 º | N/A STEEL | N/A 10400 N2340 lbf | N/A 14800 N3320 lbf | N/A 16000 rpm |
N/A
|
| 3MMVC9313HXCRQUH | N/A Quadruplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 52 mm2.0472 in | N/A 25 º | N/A Ceramic | N/A 9250 N2080 lbf | N/A 14800 N3320 lbf | N/A 19200 rpm |
N/A
|
| 3MMVC9313HXVVSULFS934 | N/A Single | N/A 65 mm | N/A 90 mm3.5433 in | N/A 13 mm0.5118 in | N/A 25 º | N/A Ceramic | N/A 9250 N2080 lbf | N/A 14800 N3320 lbf | N/A 19200 rpm |
N/A
|
| 3MMVC9313HXVVDULFS637 | N/A Duplex | N/A 65 mm | N/A 90 mm3.5433 in | N/A 26 mm1.0236 in | N/A 25 º | N/A Ceramic | N/A 9250 N2080 lbf | N/A 14800 N3320 lbf | N/A 19200 rpm |
N/A
|