Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9314HXCRSUL N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
2MMV9314HXCRDUL N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 14770 N3320 lbf N/A 21300 N4790 lbf N/A 16400 rpm N/A
2MMVC9314HXCRDUL N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 13170 N2960 lbf N/A 21300 N4790 lbf N/A 19680 rpm N/A
3MMV9314HXCRDUL N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 25 º N/A STEEL N/A 13922 N3130 lbf N/A 20105 N4520 lbf N/A 14800 rpm N/A
3MMVC9314HXCRDUL N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
2MMV9314HXCRTUL N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 48 mm1.8897 in N/A 15 º N/A STEEL N/A 14770 N3320 lbf N/A 21300 N4790 lbf N/A 16400 rpm N/A
2MMVC9314HXCRTUL N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 48 mm1.8897 in N/A 15 º N/A Ceramic N/A 13170 N2960 lbf N/A 21300 N4790 lbf N/A 19680 rpm N/A
3MMV9314HXCRTUL N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 48 mm1.8897 in N/A 25 º N/A STEEL N/A 13922 N3130 lbf N/A 20105 N4520 lbf N/A 14800 rpm N/A
3MMVC9314HXCRTUL N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 48 mm1.8897 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
2MMV9314HXCRQUL N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 64 mm2.5196 in N/A 15 º N/A STEEL N/A 14770 N3320 lbf N/A 21300 N4790 lbf N/A 16400 rpm N/A
2MMVC9314HXCRQUL N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 64 mm2.5196 in N/A 15 º N/A Ceramic N/A 13170 N2960 lbf N/A 21300 N4790 lbf N/A 19680 rpm N/A
3MMV9314HXCRQUL N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 64 mm2.5196 in N/A 25 º N/A STEEL N/A 13922 N3130 lbf N/A 20105 N4520 lbf N/A 14800 rpm N/A
3MMVC9314HXCRQUL N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 64 mm2.5196 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
2MMV9314HXCRSUM N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 15 º N/A STEEL N/A 14770 N3320 lbf N/A 21300 N4790 lbf N/A 16400 rpm N/A
2MMVC9314HXCRSUM N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 15 º N/A Ceramic N/A 13170 N2960 lbf N/A 21300 N4790 lbf N/A 19680 rpm N/A
3MMV9314HXCRSUM N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 25 º N/A STEEL N/A 13922 N3130 lbf N/A 20105 N4520 lbf N/A 14800 rpm N/A
3MMVC9314HXCRSUM N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
2MMV9314HXCRDUM N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 14770 N3320 lbf N/A 21300 N4790 lbf N/A 16400 rpm N/A
2MMVC9314HXCRDUM N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 13170 N2960 lbf N/A 21300 N4790 lbf N/A 19680 rpm N/A
3MMV9314HXCRDUM N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 25 º N/A STEEL N/A 13922 N3130 lbf N/A 20105 N4520 lbf N/A 14800 rpm N/A
3MMVC9314HXCRDUM N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
2MMV9314HXCRTUM N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 48 mm1.8897 in N/A 15 º N/A STEEL N/A 14770 N3320 lbf N/A 21300 N4790 lbf N/A 16400 rpm N/A
2MMVC9314HXCRTUM N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 48 mm1.8897 in N/A 15 º N/A Ceramic N/A 13170 N2960 lbf N/A 21300 N4790 lbf N/A 19680 rpm N/A
3MMV9314HXCRTUM N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 48 mm1.8897 in N/A 25 º N/A STEEL N/A 13922 N3130 lbf N/A 20105 N4520 lbf N/A 14800 rpm N/A
3MMVC9314HXCRTUM N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 48 mm1.8897 in N/A 25 º N/A Ceramic N/A 12365 N2780 lbf N/A 20105 N4520 lbf N/A 17760 rpm N/A
Unit of Measure
« 66 67 68 69 70 »