Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9314HXCRQUM | N/A Quadruplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 64 mm2.5196 in | N/A 15 º | N/A STEEL | N/A 14770 N3320 lbf | N/A 21300 N4790 lbf | N/A 16400 rpm |
N/A
|
| 2MMVC9314HXCRQUM | N/A Quadruplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 64 mm2.5196 in | N/A 15 º | N/A Ceramic | N/A 13170 N2960 lbf | N/A 21300 N4790 lbf | N/A 19680 rpm |
N/A
|
| 3MMV9314HXCRQUM | N/A Quadruplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 64 mm2.5196 in | N/A 25 º | N/A STEEL | N/A 13922 N3130 lbf | N/A 20105 N4520 lbf | N/A 14800 rpm |
N/A
|
| 3MMVC9314HXCRQUM | N/A Quadruplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 64 mm2.5196 in | N/A 25 º | N/A Ceramic | N/A 12365 N2780 lbf | N/A 20105 N4520 lbf | N/A 17760 rpm |
N/A
|
| 2MMV9314HXCRSUH | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 14770 N3320 lbf | N/A 21300 N4790 lbf | N/A 16400 rpm |
N/A
|
| 2MMVC9314HXCRSUH | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 15 º | N/A Ceramic | N/A 13170 N2960 lbf | N/A 21300 N4790 lbf | N/A 19680 rpm |
N/A
|
| 3MMV9314HXCRSUH | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 25 º | N/A STEEL | N/A 13922 N3130 lbf | N/A 20105 N4520 lbf | N/A 14800 rpm |
N/A
|
| 3MMVC9314HXCRSUH | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 25 º | N/A Ceramic | N/A 12365 N2780 lbf | N/A 20105 N4520 lbf | N/A 17760 rpm |
N/A
|
| 2MMV9314HXCRDUH | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 14770 N3320 lbf | N/A 21300 N4790 lbf | N/A 16400 rpm |
N/A
|
| 2MMVC9314HXCRDUH | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 32 mm1.2598 in | N/A 15 º | N/A Ceramic | N/A 13170 N2960 lbf | N/A 21300 N4790 lbf | N/A 19680 rpm |
N/A
|
| 3MMV9314HXCRDUH | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 32 mm1.2598 in | N/A 25 º | N/A STEEL | N/A 13922 N3130 lbf | N/A 20105 N4520 lbf | N/A 14800 rpm |
N/A
|
| 3MMVC9314HXCRDUH | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 32 mm1.2598 in | N/A 25 º | N/A Ceramic | N/A 12365 N2780 lbf | N/A 20105 N4520 lbf | N/A 17760 rpm |
N/A
|
| 2MMV9314HXCRTUH | N/A Triplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 48 mm1.8897 in | N/A 15 º | N/A STEEL | N/A 14770 N3320 lbf | N/A 21300 N4790 lbf | N/A 16400 rpm |
N/A
|
| 2MMVC9314HXCRTUH | N/A Triplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 48 mm1.8897 in | N/A 15 º | N/A Ceramic | N/A 13170 N2960 lbf | N/A 21300 N4790 lbf | N/A 19680 rpm |
N/A
|
| 3MMV9314HXCRTUH | N/A Triplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 48 mm1.8897 in | N/A 25 º | N/A STEEL | N/A 13922 N3130 lbf | N/A 20105 N4520 lbf | N/A 14800 rpm |
N/A
|
| 3MMVC9314HXCRTUH | N/A Triplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 48 mm1.8897 in | N/A 25 º | N/A Ceramic | N/A 12365 N2780 lbf | N/A 20105 N4520 lbf | N/A 17760 rpm |
N/A
|
| 2MMV9314HXCRQUH | N/A Quadruplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 64 mm2.5196 in | N/A 15 º | N/A STEEL | N/A 14770 N3320 lbf | N/A 21300 N4790 lbf | N/A 16400 rpm |
N/A
|
| 2MMVC9314HXCRQUH | N/A Quadruplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 64 mm2.5196 in | N/A 15 º | N/A Ceramic | N/A 13170 N2960 lbf | N/A 21300 N4790 lbf | N/A 19680 rpm |
N/A
|
| 3MMV9314HXCRQUH | N/A Quadruplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 64 mm2.5196 in | N/A 25 º | N/A STEEL | N/A 13922 N3130 lbf | N/A 20105 N4520 lbf | N/A 14800 rpm |
N/A
|
| 3MMVC9314HXCRQUH | N/A Quadruplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 64 mm2.5196 in | N/A 25 º | N/A Ceramic | N/A 12365 N2780 lbf | N/A 20105 N4520 lbf | N/A 17760 rpm |
N/A
|
| 3MMVC9314HXVVSULFS934 | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 25 º | N/A Ceramic | N/A 12365 N2780 lbf | N/A 20105 N4520 lbf | N/A 17760 rpm |
N/A
|
| 3MMVC9314HXVVDULFS637 | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 32 mm1.2598 in | N/A 25 º | N/A Ceramic | N/A 12365 N2780 lbf | N/A 20105 N4520 lbf | N/A 17760 rpm |
N/A
|
| 3MMV9314HXVVSULFS637 | N/A Single | N/A 70 mm | N/A 100 mm3.937 in | N/A 16 mm0.6299 in | N/A 25 º | N/A STEEL | N/A 13922 N3130 lbf | N/A 20105 N4520 lbf | N/A 14800 rpm |
N/A
|
| 3MMV9314HX DUL | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 32 mm1.2598 in | N/A 25 º | N/A STEEL | N/A 13922 N3130 lbf | N/A 20105 N4520 lbf | N/A 14800 rpm |
N/A
|
| 2MMVC9314HX DUL | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 32 mm1.2598 in | N/A 15 º | N/A Ceramic | N/A 13170 N2960 lbf | N/A 21300 N4790 lbf | N/A 19680 rpm |
N/A
|