Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9314HX DUL | N/A Duplex | N/A 70 mm | N/A 100 mm3.937 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 14770 N3320 lbf | N/A 21300 N4790 lbf | N/A 16400 rpm |
N/A
|
| 3MMV9114HXCRSUL | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 19200 N4330 lbf | N/A 25900 N5830 lbf | N/A 13500 rpm |
N/A
|
| 3MMVC9114HXCRSUL | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 25 º | N/A Ceramic | N/A 17100 N3850 lbf | N/A 25900 N5830 lbf | N/A 16200 rpm |
N/A
|
| 2MMV9114HXCRSUL | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 15 º | N/A STEEL | N/A 20400 N4580 lbf | N/A 27500 N6180 lbf | N/A 15000 rpm |
N/A
|
| 2MMVC9114HXCRSUL | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|
| 3MMV9114HXCRDUL | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 19200 N4330 lbf | N/A 25900 N5830 lbf | N/A 13500 rpm |
N/A
|
| 3MMVC9114HXCRDUL | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 17100 N3850 lbf | N/A 25900 N5830 lbf | N/A 16200 rpm |
N/A
|
| 2MMV9114HXCRDUL | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 15 º | N/A STEEL | N/A 20400 N4580 lbf | N/A 27500 N6180 lbf | N/A 15000 rpm |
N/A
|
| 2MMVC9114HXCRDUL | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|
| 3MMV9114HXCRTUL | N/A Triplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 60 mm2.3622 in | N/A 25 º | N/A STEEL | N/A 19200 N4330 lbf | N/A 25900 N5830 lbf | N/A 13500 rpm |
N/A
|
| 3MMVC9114HXCRTUL | N/A Triplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 60 mm2.3622 in | N/A 25 º | N/A Ceramic | N/A 17100 N3850 lbf | N/A 25900 N5830 lbf | N/A 16200 rpm |
N/A
|
| 2MMV9114HXCRTUL | N/A Triplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 60 mm2.3622 in | N/A 15 º | N/A STEEL | N/A 20400 N4580 lbf | N/A 27500 N6180 lbf | N/A 15000 rpm |
N/A
|
| 2MMVC9114HXCRTUL | N/A Triplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 60 mm2.3622 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|
| 3MMV9114HXCRQUL | N/A Quadruplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 80 mm3.1496 in | N/A 25 º | N/A STEEL | N/A 19200 N4330 lbf | N/A 25900 N5830 lbf | N/A 13500 rpm |
N/A
|
| 3MMVC9114HXCRQUL | N/A Quadruplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 80 mm3.1496 in | N/A 25 º | N/A Ceramic | N/A 17100 N3850 lbf | N/A 25900 N5830 lbf | N/A 16200 rpm |
N/A
|
| 2MMV9114HXCRQUL | N/A Quadruplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 80 mm3.1496 in | N/A 15 º | N/A STEEL | N/A 20400 N4580 lbf | N/A 27500 N6180 lbf | N/A 15000 rpm |
N/A
|
| 2MMVC9114HXCRQUL | N/A Quadruplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 80 mm3.1496 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|
| 3MMV9114HXCRSUM | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 19200 N4330 lbf | N/A 25900 N5830 lbf | N/A 13500 rpm |
N/A
|
| 3MMVC9114HXCRSUM | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 25 º | N/A Ceramic | N/A 17100 N3850 lbf | N/A 25900 N5830 lbf | N/A 16200 rpm |
N/A
|
| 2MMV9114HXCRSUM | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 15 º | N/A STEEL | N/A 20400 N4580 lbf | N/A 27500 N6180 lbf | N/A 15000 rpm |
N/A
|
| 2MMVC9114HXCRSUM | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|
| 3MMV9114HXCRDUM | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 19200 N4330 lbf | N/A 25900 N5830 lbf | N/A 13500 rpm |
N/A
|
| 3MMVC9114HXCRDUM | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 17100 N3850 lbf | N/A 25900 N5830 lbf | N/A 16200 rpm |
N/A
|
| 2MMV9114HXCRDUM | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 15 º | N/A STEEL | N/A 20400 N4580 lbf | N/A 27500 N6180 lbf | N/A 15000 rpm |
N/A
|
| 2MMVC9114HXCRDUM | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|