Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9114HXVVQULFS637 | N/A Quadruplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 80 mm3.1496 in | N/A 25 º | N/A Ceramic | N/A 17100 N3850 lbf | N/A 25900 N5830 lbf | N/A 16200 rpm |
N/A
|
| 3MMVC9114HXVVDUMFS637 | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 17100 N3850 lbf | N/A 25900 N5830 lbf | N/A 16200 rpm |
N/A
|
| 3MMVC9114HXVVDULFS934 | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 17100 N3850 lbf | N/A 25900 N5830 lbf | N/A 16200 rpm |
N/A
|
| 3MMVC9114HXVVDULFS637 | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 17100 N3850 lbf | N/A 25900 N5830 lbf | N/A 16200 rpm |
N/A
|
| 3MMVC9114HXCRQULFS637 | N/A Quadruplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 80 mm3.1496 in | N/A 25 º | N/A Ceramic | N/A 17100 N3850 lbf | N/A 25900 N5830 lbf | N/A 16200 rpm |
N/A
|
| 3MMVC9114HX DUL | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 17100 N3850 lbf | N/A 25900 N5830 lbf | N/A 16200 rpm |
N/A
|
| 3MMV9114HXVVSUMFS637 | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 19200 N4330 lbf | N/A 25900 N5830 lbf | N/A 13500 rpm |
N/A
|
| 3MMV9114HXVVDUMFS637 | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 19200 N4330 lbf | N/A 25900 N5830 lbf | N/A 13500 rpm |
N/A
|
| 3MMV9114HXVVDULFS637 | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 19200 N4330 lbf | N/A 25900 N5830 lbf | N/A 13500 rpm |
N/A
|
| 3MMV9114HXQULFS637 | N/A Quadruplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 80 mm3.1496 in | N/A 25 º | N/A STEEL | N/A 19200 N4330 lbf | N/A 25900 N5830 lbf | N/A 13500 rpm |
N/A
|
| 3MMV9114HX DUL | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 19200 N4330 lbf | N/A 25900 N5830 lbf | N/A 13500 rpm |
N/A
|
| 2MMVC9114HXVVSUMFS637 | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|
| 2MMVC9114HXVVSULFS934 | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|
| 2MMVC9114HXVVSULFS637 | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|
| 2MMVC9114HXVVDUMFS637 | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|
| 2MMVC9114HXVVDULFS934 | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|
| 2MMVC9114HXVVDULFS637 | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|
| 2MMVC9114HX DUM | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|
| 2MMVC9114HX DUL | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 18100 N4080 lbf | N/A 27500 N6180 lbf | N/A 18000 rpm |
N/A
|
| 2MMV9114HXVVSUMFS637 | N/A Single | N/A 70 mm | N/A 110 mm4.3307 in | N/A 20 mm0.7874 in | N/A 15 º | N/A STEEL | N/A 20400 N4580 lbf | N/A 27500 N6180 lbf | N/A 15000 rpm |
N/A
|
| 2MMV9114HX DUL | N/A Duplex | N/A 70 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 15 º | N/A STEEL | N/A 20400 N4580 lbf | N/A 27500 N6180 lbf | N/A 15000 rpm |
N/A
|
| 2MMV9315HXCRSUL | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRSUL | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 15 º | N/A Ceramic | N/A 13740 N3090 lbf | N/A 21620 N4860 lbf | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRSUL | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 25 º | N/A STEEL | N/A 14500 N3260 lbf | N/A 20416 N4590 lbf | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRSUL | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 25 º | N/A Ceramic | N/A 12899 N2900 lbf | N/A 20416 N4590 lbf | N/A 16680 rpm |
N/A
|