Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9315HXCRDUL | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRDUL | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 32 mm1.2598 in | N/A 15 º | N/A Ceramic | N/A 13740 N3090 lbf | N/A 21620 N4860 lbf | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRDUL | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 32 mm1.2598 in | N/A 25 º | N/A STEEL | N/A 14500 N3260 lbf | N/A 20416 N4590 lbf | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRDUL | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 32 mm1.2598 in | N/A 25 º | N/A Ceramic | N/A 12899 N2900 lbf | N/A 20416 N4590 lbf | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRTUL | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 48 mm1.8897 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRTUL | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 48 mm1.8897 in | N/A 15 º | N/A Ceramic | N/A 13740 N3090 lbf | N/A 21620 N4860 lbf | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRTUL | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 48 mm1.8897 in | N/A 25 º | N/A STEEL | N/A 14500 N3260 lbf | N/A 20416 N4590 lbf | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRTUL | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 48 mm1.8897 in | N/A 25 º | N/A Ceramic | N/A 12899 N2900 lbf | N/A 20416 N4590 lbf | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRQUL | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 64 mm2.5196 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRQUL | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 64 mm2.5196 in | N/A 15 º | N/A Ceramic | N/A 13740 N3090 lbf | N/A 21620 N4860 lbf | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRQUL | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 64 mm2.5196 in | N/A 25 º | N/A STEEL | N/A 14500 N3260 lbf | N/A 20416 N4590 lbf | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRQUL | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 64 mm2.5196 in | N/A 25 º | N/A Ceramic | N/A 12899 N2900 lbf | N/A 20416 N4590 lbf | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRSUM | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRSUM | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 15 º | N/A Ceramic | N/A 13740 N3090 lbf | N/A 21620 N4860 lbf | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRSUM | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 25 º | N/A STEEL | N/A 14500 N3260 lbf | N/A 20416 N4590 lbf | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRSUM | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 25 º | N/A Ceramic | N/A 12899 N2900 lbf | N/A 20416 N4590 lbf | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRDUM | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRDUM | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 32 mm1.2598 in | N/A 15 º | N/A Ceramic | N/A 13740 N3090 lbf | N/A 21620 N4860 lbf | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRDUM | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 32 mm1.2598 in | N/A 25 º | N/A STEEL | N/A 14500 N3260 lbf | N/A 20416 N4590 lbf | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRDUM | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 32 mm1.2598 in | N/A 25 º | N/A Ceramic | N/A 12899 N2900 lbf | N/A 20416 N4590 lbf | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRTUM | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 48 mm1.8897 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRTUM | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 48 mm1.8897 in | N/A 15 º | N/A Ceramic | N/A 13740 N3090 lbf | N/A 21620 N4860 lbf | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRTUM | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 48 mm1.8897 in | N/A 25 º | N/A STEEL | N/A 14500 N3260 lbf | N/A 20416 N4590 lbf | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRTUM | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 48 mm1.8897 in | N/A 25 º | N/A Ceramic | N/A 12899 N2900 lbf | N/A 20416 N4590 lbf | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRQUM | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 64 mm2.5196 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|