Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9315HXCRQUM | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 64 mm2.5196 in | N/A 15 º | N/A Ceramic | N/A 13740 N3090 lbf | N/A 21620 N4860 lbf | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRQUM | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 64 mm2.5196 in | N/A 25 º | N/A STEEL | N/A 14500 N3260 lbf | N/A 20416 N4590 lbf | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRQUM | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 64 mm2.5196 in | N/A 25 º | N/A Ceramic | N/A 12899 N2900 lbf | N/A 20416 N4590 lbf | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRSUH | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRSUH | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 15 º | N/A Ceramic | N/A 13740 N3090 lbf | N/A 21620 N4860 lbf | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRSUH | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 25 º | N/A STEEL | N/A 14500 N3260 lbf | N/A 20416 N4590 lbf | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRSUH | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 25 º | N/A Ceramic | N/A 12899 N2900 lbf | N/A 20416 N4590 lbf | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRDUH | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRDUH | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 32 mm1.2598 in | N/A 15 º | N/A Ceramic | N/A 13740 N3090 lbf | N/A 21620 N4860 lbf | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRDUH | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 32 mm1.2598 in | N/A 25 º | N/A STEEL | N/A 14500 N3260 lbf | N/A 20416 N4590 lbf | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRDUH | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 32 mm1.2598 in | N/A 25 º | N/A Ceramic | N/A 12899 N2900 lbf | N/A 20416 N4590 lbf | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRTUH | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 48 mm1.8897 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRTUH | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 48 mm1.8897 in | N/A 15 º | N/A Ceramic | N/A 13740 N3090 lbf | N/A 21620 N4860 lbf | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRTUH | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 48 mm1.8897 in | N/A 25 º | N/A STEEL | N/A 14500 N3260 lbf | N/A 20416 N4590 lbf | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRTUH | N/A Triplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 48 mm1.8897 in | N/A 25 º | N/A Ceramic | N/A 12899 N2900 lbf | N/A 20416 N4590 lbf | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRQUH | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 64 mm2.5196 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRQUH | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 64 mm2.5196 in | N/A 15 º | N/A Ceramic | N/A 13740 N3090 lbf | N/A 21620 N4860 lbf | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRQUH | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 64 mm2.5196 in | N/A 25 º | N/A STEEL | N/A 14500 N3260 lbf | N/A 20416 N4590 lbf | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRQUH | N/A Quadruplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 64 mm2.5196 in | N/A 25 º | N/A Ceramic | N/A 12899 N2900 lbf | N/A 20416 N4590 lbf | N/A 16680 rpm |
N/A
|
| 2MMV9315HXVVSULFS637 | N/A Single | N/A 75 mm | N/A 105 mm4.1339 in | N/A 16 mm0.6299 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|
| 2MMV9315HXVVDULFS637 | N/A Duplex | N/A 75 mm | N/A 105 mm4.1339 in | N/A 32 mm1.2598 in | N/A 15 º | N/A STEEL | N/A 15435 N3470 lbf | N/A 21620 N4860 lbf | N/A 15400 rpm |
N/A
|
| 3MMV9115HXCRSUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 20100 N4520 lbf | N/A 26400 N5930 lbf | N/A 12700 rpm |
N/A
|
| 3MMVC9115HXCRSUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 25 º | N/A Ceramic | N/A 17900 N4020 lbf | N/A 26400 N5930 lbf | N/A 15240 rpm |
N/A
|
| 2MMV9115HXCRSUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 15 º | N/A STEEL | N/A 21300 N4790 lbf | N/A 27900 N6270 lbf | N/A 14200 rpm |
N/A
|
| 2MMVC9115HXCRSUL | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 19000 N4260 lbf | N/A 27900 N6270 lbf | N/A 17040 rpm |
N/A
|