Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9115HXCRDUL | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 20100 N4520 lbf | N/A 26400 N5930 lbf | N/A 12700 rpm |
N/A
|
| 3MMVC9115HXCRDUL | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 17900 N4020 lbf | N/A 26400 N5930 lbf | N/A 15240 rpm |
N/A
|
| 2MMV9115HXCRDUL | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 40 mm1.5748 in | N/A 15 º | N/A STEEL | N/A 21300 N4790 lbf | N/A 27900 N6270 lbf | N/A 14200 rpm |
N/A
|
| 2MMVC9115HXCRDUL | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 19000 N4260 lbf | N/A 27900 N6270 lbf | N/A 17040 rpm |
N/A
|
| 3MMV9115HXCRTUL | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 60 mm2.3622 in | N/A 25 º | N/A STEEL | N/A 20100 N4520 lbf | N/A 26400 N5930 lbf | N/A 12700 rpm |
N/A
|
| 3MMVC9115HXCRTUL | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 60 mm2.3622 in | N/A 25 º | N/A Ceramic | N/A 17900 N4020 lbf | N/A 26400 N5930 lbf | N/A 15240 rpm |
N/A
|
| 2MMV9115HXCRTUL | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 60 mm2.3622 in | N/A 15 º | N/A STEEL | N/A 21300 N4790 lbf | N/A 27900 N6270 lbf | N/A 14200 rpm |
N/A
|
| 2MMVC9115HXCRTUL | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 60 mm2.3622 in | N/A 15 º | N/A Ceramic | N/A 19000 N4260 lbf | N/A 27900 N6270 lbf | N/A 17040 rpm |
N/A
|
| 3MMV9115HXCRQUL | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 80 mm3.1496 in | N/A 25 º | N/A STEEL | N/A 20100 N4520 lbf | N/A 26400 N5930 lbf | N/A 12700 rpm |
N/A
|
| 3MMVC9115HXCRQUL | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 80 mm3.1496 in | N/A 25 º | N/A Ceramic | N/A 17900 N4020 lbf | N/A 26400 N5930 lbf | N/A 15240 rpm |
N/A
|
| 2MMV9115HXCRQUL | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 80 mm3.1496 in | N/A 15 º | N/A STEEL | N/A 21300 N4790 lbf | N/A 27900 N6270 lbf | N/A 14200 rpm |
N/A
|
| 2MMVC9115HXCRQUL | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 80 mm3.1496 in | N/A 15 º | N/A Ceramic | N/A 19000 N4260 lbf | N/A 27900 N6270 lbf | N/A 17040 rpm |
N/A
|
| 3MMV9115HXCRSUM | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 20100 N4520 lbf | N/A 26400 N5930 lbf | N/A 12700 rpm |
N/A
|
| 3MMVC9115HXCRSUM | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 25 º | N/A Ceramic | N/A 17900 N4020 lbf | N/A 26400 N5930 lbf | N/A 15240 rpm |
N/A
|
| 2MMV9115HXCRSUM | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 15 º | N/A STEEL | N/A 21300 N4790 lbf | N/A 27900 N6270 lbf | N/A 14200 rpm |
N/A
|
| 2MMVC9115HXCRSUM | N/A Single | N/A 75 mm | N/A 115 mm4.5276 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 19000 N4260 lbf | N/A 27900 N6270 lbf | N/A 17040 rpm |
N/A
|
| 3MMV9115HXCRDUM | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 20100 N4520 lbf | N/A 26400 N5930 lbf | N/A 12700 rpm |
N/A
|
| 3MMVC9115HXCRDUM | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 17900 N4020 lbf | N/A 26400 N5930 lbf | N/A 15240 rpm |
N/A
|
| 2MMV9115HXCRDUM | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 40 mm1.5748 in | N/A 15 º | N/A STEEL | N/A 21300 N4790 lbf | N/A 27900 N6270 lbf | N/A 14200 rpm |
N/A
|
| 2MMVC9115HXCRDUM | N/A Duplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 19000 N4260 lbf | N/A 27900 N6270 lbf | N/A 17040 rpm |
N/A
|
| 3MMV9115HXCRTUM | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 60 mm2.3622 in | N/A 25 º | N/A STEEL | N/A 20100 N4520 lbf | N/A 26400 N5930 lbf | N/A 12700 rpm |
N/A
|
| 3MMVC9115HXCRTUM | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 60 mm2.3622 in | N/A 25 º | N/A Ceramic | N/A 17900 N4020 lbf | N/A 26400 N5930 lbf | N/A 15240 rpm |
N/A
|
| 2MMV9115HXCRTUM | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 60 mm2.3622 in | N/A 15 º | N/A STEEL | N/A 21300 N4790 lbf | N/A 27900 N6270 lbf | N/A 14200 rpm |
N/A
|
| 2MMVC9115HXCRTUM | N/A Triplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 60 mm2.3622 in | N/A 15 º | N/A Ceramic | N/A 19000 N4260 lbf | N/A 27900 N6270 lbf | N/A 17040 rpm |
N/A
|
| 3MMV9115HXCRQUM | N/A Quadruplex | N/A 75 mm | N/A 115 mm4.5276 in | N/A 80 mm3.1496 in | N/A 25 º | N/A STEEL | N/A 20100 N4520 lbf | N/A 26400 N5930 lbf | N/A 12700 rpm |
N/A
|