Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9115HXCRQUM N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 80 mm3.1496 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
2MMV9115HXCRQUM N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 80 mm3.1496 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
2MMVC9115HXCRQUM N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 80 mm3.1496 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
3MMV9115HXCRSUH N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
3MMVC9115HXCRSUH N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
2MMV9115HXCRSUH N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
2MMVC9115HXCRSUH N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
3MMV9115HXCRDUH N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
3MMVC9115HXCRDUH N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
2MMV9115HXCRDUH N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
2MMVC9115HXCRDUH N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
3MMV9115HXCRTUH N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 60 mm2.3622 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
3MMVC9115HXCRTUH N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 60 mm2.3622 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
2MMV9115HXCRTUH N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 60 mm2.3622 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
2MMVC9115HXCRTUH N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 60 mm2.3622 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
3MMV9115HXCRQUH N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 80 mm3.1496 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
3MMVC9115HXCRQUH N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 80 mm3.1496 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
2MMV9115HXCRQUH N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 80 mm3.1496 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
2MMVC9115HXCRQUH N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 80 mm3.1496 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
3MMVC9115HXVVSUMFS637 N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
3MMVC9115HXVVSULFS637 N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
3MMVC9115HXVVDUMFS637 N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
3MMVC9115HXVVDULFS637 N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 25 º N/A Ceramic N/A 17900 N4020 lbf N/A 26400 N5930 lbf N/A 15240 rpm N/A
3MMV9115HXVVSUMFS637 N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
3MMV9115HXVVSULFS637 N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
Unit of Measure
« 76 77 78 79 80 »