Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9115HXVVDUMFS637 N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
3MMV9115HXVVDULFS637 N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 25 º N/A STEEL N/A 20100 N4520 lbf N/A 26400 N5930 lbf N/A 12700 rpm N/A
2MMVC9115HXVVSUMFS637 N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
2MMVC9115HXVVSULFS637 N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
2MMVC9115HXVVDUMFS637 N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
2MMVC9115HXVVDULFS637 N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
2MMVC9115HX DUL N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 19000 N4260 lbf N/A 27900 N6270 lbf N/A 17040 rpm N/A
2MMV9115HXVVSUMFS637 N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
2MMV9115HXVVSULFS637 N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
2MMV9115HXVVDUMFS637 N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
2MMV9115HX DUL N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 21300 N4790 lbf N/A 27900 N6270 lbf N/A 14200 rpm N/A
2MMV9316HXCRSUL N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 15 º N/A STEEL N/A 16700 N3750 lbf N/A 22500 N5060 lbf N/A 14500 rpm N/A
2MMVC9316HXCRSUL N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 15 º N/A Ceramic N/A 14860 N3340 lbf N/A 22500 N5060 lbf N/A 17400 rpm N/A
3MMV9316HXCRSUL N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 25 º N/A STEEL N/A 15568 N3500 lbf N/A 21217 N4770 lbf N/A 13100 rpm N/A
3MMVC9316HXCRSUL N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 13833 N3110 lbf N/A 21217 N4770 lbf N/A 15720 rpm N/A
2MMV9316HXCRDUL N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 16700 N3750 lbf N/A 22500 N5060 lbf N/A 14500 rpm N/A
2MMVC9316HXCRDUL N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 14860 N3340 lbf N/A 22500 N5060 lbf N/A 17400 rpm N/A
3MMV9316HXCRDUL N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A 25 º N/A STEEL N/A 15568 N3500 lbf N/A 21217 N4770 lbf N/A 13100 rpm N/A
3MMVC9316HXCRDUL N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 13833 N3110 lbf N/A 21217 N4770 lbf N/A 15720 rpm N/A
2MMV9316HXCRTUL N/A Triplex N/A 80 mm N/A 110 mm4.3307 in N/A 48 mm1.8897 in N/A 15 º N/A STEEL N/A 16700 N3750 lbf N/A 22500 N5060 lbf N/A 14500 rpm N/A
2MMVC9316HXCRTUL N/A Triplex N/A 80 mm N/A 110 mm4.3307 in N/A 48 mm1.8897 in N/A 15 º N/A Ceramic N/A 14860 N3340 lbf N/A 22500 N5060 lbf N/A 17400 rpm N/A
3MMV9316HXCRTUL N/A Triplex N/A 80 mm N/A 110 mm4.3307 in N/A 48 mm1.8897 in N/A 25 º N/A STEEL N/A 15568 N3500 lbf N/A 21217 N4770 lbf N/A 13100 rpm N/A
3MMVC9316HXCRTUL N/A Triplex N/A 80 mm N/A 110 mm4.3307 in N/A 48 mm1.8897 in N/A 25 º N/A Ceramic N/A 13833 N3110 lbf N/A 21217 N4770 lbf N/A 15720 rpm N/A
2MMV9316HXCRQUL N/A Quadruplex N/A 80 mm N/A 110 mm4.3307 in N/A 64 mm2.5196 in N/A 15 º N/A STEEL N/A 16700 N3750 lbf N/A 22500 N5060 lbf N/A 14500 rpm N/A
2MMVC9316HXCRQUL N/A Quadruplex N/A 80 mm N/A 110 mm4.3307 in N/A 64 mm2.5196 in N/A 15 º N/A Ceramic N/A 14860 N3340 lbf N/A 22500 N5060 lbf N/A 17400 rpm N/A
Unit of Measure
« 76 77 78 79 80 »