Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9316HXCRDUH N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 13833 N3110 lbf N/A 21217 N4770 lbf N/A 15720 rpm N/A
2MMV9316HXCRTUH N/A Triplex N/A 80 mm N/A 110 mm4.3307 in N/A 48 mm1.8897 in N/A 15 º N/A STEEL N/A 16700 N3750 lbf N/A 22500 N5060 lbf N/A 14500 rpm N/A
2MMVC9316HXCRTUH N/A Triplex N/A 80 mm N/A 110 mm4.3307 in N/A 48 mm1.8897 in N/A 15 º N/A Ceramic N/A 14860 N3340 lbf N/A 22500 N5060 lbf N/A 17400 rpm N/A
3MMV9316HXCRTUH N/A Triplex N/A 80 mm N/A 110 mm4.3307 in N/A 48 mm1.8897 in N/A 25 º N/A STEEL N/A 15568 N3500 lbf N/A 21217 N4770 lbf N/A 13100 rpm N/A
3MMVC9316HXCRTUH N/A Triplex N/A 80 mm N/A 110 mm4.3307 in N/A 48 mm1.8897 in N/A 25 º N/A Ceramic N/A 13833 N3110 lbf N/A 21217 N4770 lbf N/A 15720 rpm N/A
2MMV9316HXCRQUH N/A Quadruplex N/A 80 mm N/A 110 mm4.3307 in N/A 64 mm2.5196 in N/A 15 º N/A STEEL N/A 16700 N3750 lbf N/A 22500 N5060 lbf N/A 14500 rpm N/A
2MMVC9316HXCRQUH N/A Quadruplex N/A 80 mm N/A 110 mm4.3307 in N/A 64 mm2.5196 in N/A 15 º N/A Ceramic N/A 14860 N3340 lbf N/A 22500 N5060 lbf N/A 17400 rpm N/A
3MMV9316HXCRQUH N/A Quadruplex N/A 80 mm N/A 110 mm4.3307 in N/A 64 mm2.5196 in N/A 25 º N/A STEEL N/A 15568 N3500 lbf N/A 21217 N4770 lbf N/A 13100 rpm N/A
3MMVC9316HXCRQUH N/A Quadruplex N/A 80 mm N/A 110 mm4.3307 in N/A 64 mm2.5196 in N/A 25 º N/A Ceramic N/A 13833 N3110 lbf N/A 21217 N4770 lbf N/A 15720 rpm N/A
3MMVC9316HXVVSULFS934 N/A Single N/A 80 mm N/A 110 mm4.3307 in N/A 16 mm0.6299 in N/A 25 º N/A Ceramic N/A 13833 N3110 lbf N/A 21217 N4770 lbf N/A 15720 rpm N/A
3MMVC9316HXVVDULFS934 N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 13833 N3110 lbf N/A 21217 N4770 lbf N/A 15720 rpm N/A
3MMVC9316HXVVDULFS637 N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 13833 N3110 lbf N/A 21217 N4770 lbf N/A 15720 rpm N/A
3MMVC9316HX DUL N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A 25 º N/A Ceramic N/A 13833 N3110 lbf N/A 21217 N4770 lbf N/A 15720 rpm N/A
3MMV9316HXVVDULFS934 N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A 25 º N/A STEEL N/A 15568 N3500 lbf N/A 21217 N4770 lbf N/A 13100 rpm N/A
3MMV9316HXVVDULFS637 N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A 25 º N/A STEEL N/A 15568 N3500 lbf N/A 21217 N4770 lbf N/A 13100 rpm N/A
2MMVC9316HXVVQULFS637 N/A Quadruplex N/A 80 mm N/A 110 mm4.3307 in N/A 64 mm2.5196 in N/A 15 º N/A Ceramic N/A 14860 N3340 lbf N/A 22500 N5060 lbf N/A 17400 rpm N/A
2MMVC9316HXVVDULFS637 N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 14860 N3340 lbf N/A 22500 N5060 lbf N/A 17400 rpm N/A
2MMVC9316HX DUL N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A 15 º N/A Ceramic N/A 14860 N3340 lbf N/A 22500 N5060 lbf N/A 17400 rpm N/A
2MMV9316HXVVDULFS637 N/A Duplex N/A 80 mm N/A 110 mm4.3307 in N/A 32 mm1.2598 in N/A 15 º N/A STEEL N/A 16700 N3750 lbf N/A 22500 N5060 lbf N/A 14500 rpm N/A
3MMV9116HXCRSUL N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
3MMVC9116HXCRSUL N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
2MMV9116HXCRSUL N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 15 º N/A STEEL N/A 27600 N6210 lbf N/A 36500 N8210 lbf N/A 13200 rpm N/A
2MMVC9116HXCRSUL N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
3MMV9116HXCRDUL N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 25 º N/A STEEL N/A 26200 N5880 lbf N/A 34400 N7740 lbf N/A 11900 rpm N/A
3MMVC9116HXCRDUL N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 25 º N/A Ceramic N/A 23300 N5240 lbf N/A 34400 N7740 lbf N/A 14280 rpm N/A
Unit of Measure
« 76 77 78 79 80 »