Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9116HXCRQUM | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 88 mm3.4644 in | N/A 15 º | N/A Ceramic | N/A 24600 N5530 lbf | N/A 36500 N8210 lbf | N/A 15840 rpm |
N/A
|
| 3MMV9116HXCRSUH | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 25 º | N/A STEEL | N/A 26200 N5880 lbf | N/A 34400 N7740 lbf | N/A 11900 rpm |
N/A
|
| 3MMVC9116HXCRSUH | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 25 º | N/A Ceramic | N/A 23300 N5240 lbf | N/A 34400 N7740 lbf | N/A 14280 rpm |
N/A
|
| 2MMV9116HXCRSUH | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 15 º | N/A STEEL | N/A 27600 N6210 lbf | N/A 36500 N8210 lbf | N/A 13200 rpm |
N/A
|
| 2MMVC9116HXCRSUH | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 15 º | N/A Ceramic | N/A 24600 N5530 lbf | N/A 36500 N8210 lbf | N/A 15840 rpm |
N/A
|
| 3MMV9116HXCRDUH | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 44 mm1.7322 in | N/A 25 º | N/A STEEL | N/A 26200 N5880 lbf | N/A 34400 N7740 lbf | N/A 11900 rpm |
N/A
|
| 3MMVC9116HXCRDUH | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 44 mm1.7322 in | N/A 25 º | N/A Ceramic | N/A 23300 N5240 lbf | N/A 34400 N7740 lbf | N/A 14280 rpm |
N/A
|
| 2MMV9116HXCRDUH | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 44 mm1.7322 in | N/A 15 º | N/A STEEL | N/A 27600 N6210 lbf | N/A 36500 N8210 lbf | N/A 13200 rpm |
N/A
|
| 2MMVC9116HXCRDUH | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 44 mm1.7322 in | N/A 15 º | N/A Ceramic | N/A 24600 N5530 lbf | N/A 36500 N8210 lbf | N/A 15840 rpm |
N/A
|
| 3MMV9116HXCRTUH | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 66 mm2.5983 in | N/A 25 º | N/A STEEL | N/A 26200 N5880 lbf | N/A 34400 N7740 lbf | N/A 11900 rpm |
N/A
|
| 3MMVC9116HXCRTUH | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 66 mm2.5983 in | N/A 25 º | N/A Ceramic | N/A 23300 N5240 lbf | N/A 34400 N7740 lbf | N/A 14280 rpm |
N/A
|
| 2MMV9116HXCRTUH | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 66 mm2.5983 in | N/A 15 º | N/A STEEL | N/A 27600 N6210 lbf | N/A 36500 N8210 lbf | N/A 13200 rpm |
N/A
|
| 2MMVC9116HXCRTUH | N/A Triplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 66 mm2.5983 in | N/A 15 º | N/A Ceramic | N/A 24600 N5530 lbf | N/A 36500 N8210 lbf | N/A 15840 rpm |
N/A
|
| 3MMV9116HXCRQUH | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 88 mm3.4644 in | N/A 25 º | N/A STEEL | N/A 26200 N5880 lbf | N/A 34400 N7740 lbf | N/A 11900 rpm |
N/A
|
| 3MMVC9116HXCRQUH | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 88 mm3.4644 in | N/A 25 º | N/A Ceramic | N/A 23300 N5240 lbf | N/A 34400 N7740 lbf | N/A 14280 rpm |
N/A
|
| 2MMV9116HXCRQUH | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 88 mm3.4644 in | N/A 15 º | N/A STEEL | N/A 27600 N6210 lbf | N/A 36500 N8210 lbf | N/A 13200 rpm |
N/A
|
| 2MMVC9116HXCRQUH | N/A Quadruplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 88 mm3.4644 in | N/A 15 º | N/A Ceramic | N/A 24600 N5530 lbf | N/A 36500 N8210 lbf | N/A 15840 rpm |
N/A
|
| 3MMVC9116HXVVSUMFS637 | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 25 º | N/A Ceramic | N/A 23300 N5240 lbf | N/A 34400 N7740 lbf | N/A 14280 rpm |
N/A
|
| 3MMVC9116HXVVSULFS637 | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 25 º | N/A Ceramic | N/A 23300 N5240 lbf | N/A 34400 N7740 lbf | N/A 14280 rpm |
N/A
|
| 3MMVC9116HXVVDUMFS637 | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 44 mm1.7322 in | N/A 25 º | N/A Ceramic | N/A 23300 N5240 lbf | N/A 34400 N7740 lbf | N/A 14280 rpm |
N/A
|
| 3MMV9116HXVVSUMFS637 | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 25 º | N/A STEEL | N/A 26200 N5880 lbf | N/A 34400 N7740 lbf | N/A 11900 rpm |
N/A
|
| 3MMV9116HXVVSULFS637 | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 25 º | N/A STEEL | N/A 26200 N5880 lbf | N/A 34400 N7740 lbf | N/A 11900 rpm |
N/A
|
| 3MMV9116HXVVDUMFS637 | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 44 mm1.7322 in | N/A 25 º | N/A STEEL | N/A 26200 N5880 lbf | N/A 34400 N7740 lbf | N/A 11900 rpm |
N/A
|
| 3MMV9116HX DUL | N/A Duplex | N/A 80 mm | N/A 125 mm4.9213 in | N/A 44 mm1.7322 in | N/A 25 º | N/A STEEL | N/A 26200 N5880 lbf | N/A 34400 N7740 lbf | N/A 11900 rpm |
N/A
|
| 2MMVC9116HXVVSUMFS637 | N/A Single | N/A 80 mm | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in | N/A 15 º | N/A Ceramic | N/A 24600 N5530 lbf | N/A 36500 N8210 lbf | N/A 15840 rpm |
N/A
|