Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9116HXVVSULFS637 N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
2MMVC9116HXVVDUMFS637 N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
2MMVC9116HXVVDULFS637 N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
2MMVC9116HXCRDUX N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 15 º N/A Ceramic N/A 24600 N5530 lbf N/A 36500 N8210 lbf N/A 15840 rpm N/A
2MMV9116HXVVSUMFS637 N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 15 º N/A STEEL N/A 27600 N6210 lbf N/A 36500 N8210 lbf N/A 13200 rpm N/A
2MMV9116HXVVSULFS889 N/A Single N/A 80 mm N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A 15 º N/A STEEL N/A 27600 N6210 lbf N/A 36500 N8210 lbf N/A 13200 rpm N/A
2MMV9116HXVVDUMFS637 N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 15 º N/A STEEL N/A 27600 N6210 lbf N/A 36500 N8210 lbf N/A 13200 rpm N/A
2MMV9116HXVVDULFS637 N/A Duplex N/A 80 mm N/A 125 mm4.9213 in N/A 44 mm1.7322 in N/A 15 º N/A STEEL N/A 27600 N6210 lbf N/A 36500 N8210 lbf N/A 13200 rpm N/A
2MMV9317HXCRSUL N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 15 º N/A STEEL N/A 19170 N4310 lbf N/A 25750 N5790 lbf N/A 13500 rpm N/A
2MMVC9317HXCRSUL N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 15 º N/A Ceramic N/A 17030 N3830 lbf N/A 25750 N5790 lbf N/A 16200 rpm N/A
3MMV9317HXCRSUL N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 25 º N/A STEEL N/A 17836 N4010 lbf N/A 24242 N5450 lbf N/A 12200 rpm N/A
3MMVC9317HXCRSUL N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 25 º N/A Ceramic N/A 15879 N3570 lbf N/A 24242 N5450 lbf N/A 14640 rpm N/A
2MMV9317HXCRDUL N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 36 mm1.4174 in N/A 15 º N/A STEEL N/A 19170 N4310 lbf N/A 25750 N5790 lbf N/A 13500 rpm N/A
2MMVC9317HXCRDUL N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 36 mm1.4174 in N/A 15 º N/A Ceramic N/A 17030 N3830 lbf N/A 25750 N5790 lbf N/A 16200 rpm N/A
3MMV9317HXCRDUL N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 36 mm1.4174 in N/A 25 º N/A STEEL N/A 17836 N4010 lbf N/A 24242 N5450 lbf N/A 12200 rpm N/A
3MMVC9317HXCRDUL N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 36 mm1.4174 in N/A 25 º N/A Ceramic N/A 15879 N3570 lbf N/A 24242 N5450 lbf N/A 14640 rpm N/A
2MMV9317HXCRTUL N/A Triplex N/A 85 mm N/A 120 mm4.7244 in N/A 54 mm2.1261 in N/A 15 º N/A STEEL N/A 19170 N4310 lbf N/A 25750 N5790 lbf N/A 13500 rpm N/A
2MMVC9317HXCRTUL N/A Triplex N/A 85 mm N/A 120 mm4.7244 in N/A 54 mm2.1261 in N/A 15 º N/A Ceramic N/A 17030 N3830 lbf N/A 25750 N5790 lbf N/A 16200 rpm N/A
3MMV9317HXCRTUL N/A Triplex N/A 85 mm N/A 120 mm4.7244 in N/A 54 mm2.1261 in N/A 25 º N/A STEEL N/A 17836 N4010 lbf N/A 24242 N5450 lbf N/A 12200 rpm N/A
3MMVC9317HXCRTUL N/A Triplex N/A 85 mm N/A 120 mm4.7244 in N/A 54 mm2.1261 in N/A 25 º N/A Ceramic N/A 15879 N3570 lbf N/A 24242 N5450 lbf N/A 14640 rpm N/A
2MMV9317HXCRQUL N/A Quadruplex N/A 85 mm N/A 120 mm4.7244 in N/A 72 mm2.8348 in N/A 15 º N/A STEEL N/A 19170 N4310 lbf N/A 25750 N5790 lbf N/A 13500 rpm N/A
2MMVC9317HXCRQUL N/A Quadruplex N/A 85 mm N/A 120 mm4.7244 in N/A 72 mm2.8348 in N/A 15 º N/A Ceramic N/A 17030 N3830 lbf N/A 25750 N5790 lbf N/A 16200 rpm N/A
3MMV9317HXCRQUL N/A Quadruplex N/A 85 mm N/A 120 mm4.7244 in N/A 72 mm2.8348 in N/A 25 º N/A STEEL N/A 17836 N4010 lbf N/A 24242 N5450 lbf N/A 12200 rpm N/A
3MMVC9317HXCRQUL N/A Quadruplex N/A 85 mm N/A 120 mm4.7244 in N/A 72 mm2.8348 in N/A 25 º N/A Ceramic N/A 15879 N3570 lbf N/A 24242 N5450 lbf N/A 14640 rpm N/A
2MMV9317HXCRSUM N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 15 º N/A STEEL N/A 19170 N4310 lbf N/A 25750 N5790 lbf N/A 13500 rpm N/A
Unit of Measure
« 81 82 83 84 85 »