Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9317HXCRSUM | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 17030 N3830 lbf | N/A 25750 N5790 lbf | N/A 16200 rpm |
N/A
|
| 3MMV9317HXCRSUM | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 25 º | N/A STEEL | N/A 17836 N4010 lbf | N/A 24242 N5450 lbf | N/A 12200 rpm |
N/A
|
| 3MMVC9317HXCRSUM | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 15879 N3570 lbf | N/A 24242 N5450 lbf | N/A 14640 rpm |
N/A
|
| 2MMV9317HXCRDUM | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 36 mm1.4174 in | N/A 15 º | N/A STEEL | N/A 19170 N4310 lbf | N/A 25750 N5790 lbf | N/A 13500 rpm |
N/A
|
| 2MMVC9317HXCRDUM | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 17030 N3830 lbf | N/A 25750 N5790 lbf | N/A 16200 rpm |
N/A
|
| 3MMV9317HXCRDUM | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 17836 N4010 lbf | N/A 24242 N5450 lbf | N/A 12200 rpm |
N/A
|
| 3MMVC9317HXCRDUM | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 15879 N3570 lbf | N/A 24242 N5450 lbf | N/A 14640 rpm |
N/A
|
| 2MMV9317HXCRTUM | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 54 mm2.1261 in | N/A 15 º | N/A STEEL | N/A 19170 N4310 lbf | N/A 25750 N5790 lbf | N/A 13500 rpm |
N/A
|
| 2MMVC9317HXCRTUM | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 54 mm2.1261 in | N/A 15 º | N/A Ceramic | N/A 17030 N3830 lbf | N/A 25750 N5790 lbf | N/A 16200 rpm |
N/A
|
| 3MMV9317HXCRTUM | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 54 mm2.1261 in | N/A 25 º | N/A STEEL | N/A 17836 N4010 lbf | N/A 24242 N5450 lbf | N/A 12200 rpm |
N/A
|
| 3MMVC9317HXCRTUM | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 54 mm2.1261 in | N/A 25 º | N/A Ceramic | N/A 15879 N3570 lbf | N/A 24242 N5450 lbf | N/A 14640 rpm |
N/A
|
| 2MMV9317HXCRQUM | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 72 mm2.8348 in | N/A 15 º | N/A STEEL | N/A 19170 N4310 lbf | N/A 25750 N5790 lbf | N/A 13500 rpm |
N/A
|
| 2MMVC9317HXCRQUM | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 72 mm2.8348 in | N/A 15 º | N/A Ceramic | N/A 17030 N3830 lbf | N/A 25750 N5790 lbf | N/A 16200 rpm |
N/A
|
| 3MMV9317HXCRQUM | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 72 mm2.8348 in | N/A 25 º | N/A STEEL | N/A 17836 N4010 lbf | N/A 24242 N5450 lbf | N/A 12200 rpm |
N/A
|
| 3MMVC9317HXCRQUM | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 72 mm2.8348 in | N/A 25 º | N/A Ceramic | N/A 15879 N3570 lbf | N/A 24242 N5450 lbf | N/A 14640 rpm |
N/A
|
| 2MMV9317HXCRSUH | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 15 º | N/A STEEL | N/A 19170 N4310 lbf | N/A 25750 N5790 lbf | N/A 13500 rpm |
N/A
|
| 2MMVC9317HXCRSUH | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 17030 N3830 lbf | N/A 25750 N5790 lbf | N/A 16200 rpm |
N/A
|
| 3MMV9317HXCRSUH | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 25 º | N/A STEEL | N/A 17836 N4010 lbf | N/A 24242 N5450 lbf | N/A 12200 rpm |
N/A
|
| 3MMVC9317HXCRSUH | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 15879 N3570 lbf | N/A 24242 N5450 lbf | N/A 14640 rpm |
N/A
|
| 2MMV9317HXCRDUH | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 36 mm1.4174 in | N/A 15 º | N/A STEEL | N/A 19170 N4310 lbf | N/A 25750 N5790 lbf | N/A 13500 rpm |
N/A
|
| 2MMVC9317HXCRDUH | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 17030 N3830 lbf | N/A 25750 N5790 lbf | N/A 16200 rpm |
N/A
|
| 3MMV9317HXCRDUH | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 17836 N4010 lbf | N/A 24242 N5450 lbf | N/A 12200 rpm |
N/A
|
| 3MMVC9317HXCRDUH | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 15879 N3570 lbf | N/A 24242 N5450 lbf | N/A 14640 rpm |
N/A
|
| 2MMV9317HXCRTUH | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 54 mm2.1261 in | N/A 15 º | N/A STEEL | N/A 19170 N4310 lbf | N/A 25750 N5790 lbf | N/A 13500 rpm |
N/A
|
| 2MMVC9317HXCRTUH | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 54 mm2.1261 in | N/A 15 º | N/A Ceramic | N/A 17030 N3830 lbf | N/A 25750 N5790 lbf | N/A 16200 rpm |
N/A
|