Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9317HXCRTUH | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 54 mm2.1261 in | N/A 25 º | N/A STEEL | N/A 17836 N4010 lbf | N/A 24242 N5450 lbf | N/A 12200 rpm |
N/A
|
| 3MMVC9317HXCRTUH | N/A Triplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 54 mm2.1261 in | N/A 25 º | N/A Ceramic | N/A 15879 N3570 lbf | N/A 24242 N5450 lbf | N/A 14640 rpm |
N/A
|
| 2MMV9317HXCRQUH | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 72 mm2.8348 in | N/A 15 º | N/A STEEL | N/A 19170 N4310 lbf | N/A 25750 N5790 lbf | N/A 13500 rpm |
N/A
|
| 2MMVC9317HXCRQUH | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 72 mm2.8348 in | N/A 15 º | N/A Ceramic | N/A 17030 N3830 lbf | N/A 25750 N5790 lbf | N/A 16200 rpm |
N/A
|
| 3MMV9317HXCRQUH | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 72 mm2.8348 in | N/A 25 º | N/A STEEL | N/A 17836 N4010 lbf | N/A 24242 N5450 lbf | N/A 12200 rpm |
N/A
|
| 3MMVC9317HXCRQUH | N/A Quadruplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 72 mm2.8348 in | N/A 25 º | N/A Ceramic | N/A 15879 N3570 lbf | N/A 24242 N5450 lbf | N/A 14640 rpm |
N/A
|
| 3MMVC9317HXVVSULFS637 | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 15879 N3570 lbf | N/A 24242 N5450 lbf | N/A 14640 rpm |
N/A
|
| 3MMVC9317HXVVDULFS637 | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 15879 N3570 lbf | N/A 24242 N5450 lbf | N/A 14640 rpm |
N/A
|
| 2MMVC9317HXVVSULFS637 | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 17030 N3830 lbf | N/A 25750 N5790 lbf | N/A 16200 rpm |
N/A
|
| 2MMVC9317HXVVDULFS637 | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 17030 N3830 lbf | N/A 25750 N5790 lbf | N/A 16200 rpm |
N/A
|
| 2MMV9317HXVVSULFS637 | N/A Single | N/A 85 mm | N/A 120 mm4.7244 in | N/A 18 mm0.7087 in | N/A 15 º | N/A STEEL | N/A 19170 N4310 lbf | N/A 25750 N5790 lbf | N/A 13500 rpm |
N/A
|
| 2MMV9317HXVVDULFS637 | N/A Duplex | N/A 85 mm | N/A 120 mm4.7244 in | N/A 36 mm1.4174 in | N/A 15 º | N/A STEEL | N/A 19170 N4310 lbf | N/A 25750 N5790 lbf | N/A 13500 rpm |
N/A
|
| 3MMV9117HXCRSUL | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 25 º | N/A STEEL | N/A 27300 N6140 lbf | N/A 35000 N7870 lbf | N/A 11300 rpm |
N/A
|
| 3MMVC9117HXCRSUL | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 25 º | N/A Ceramic | N/A 24300 N5460 lbf | N/A 35000 N7870 lbf | N/A 13560 rpm |
N/A
|
| 2MMV9117HXCRSUL | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 15 º | N/A STEEL | N/A 29000 N6510 lbf | N/A 37100 N8330 lbf | N/A 12600 rpm |
N/A
|
| 2MMVC9117HXCRSUL | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 15 º | N/A Ceramic | N/A 25800 N5790 lbf | N/A 37100 N8330 lbf | N/A 15120 rpm |
N/A
|
| 3MMV9117HXCRDUL | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 44 mm1.7322 in | N/A 25 º | N/A STEEL | N/A 27300 N6140 lbf | N/A 35000 N7870 lbf | N/A 11300 rpm |
N/A
|
| 3MMVC9117HXCRDUL | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 44 mm1.7322 in | N/A 25 º | N/A Ceramic | N/A 24300 N5460 lbf | N/A 35000 N7870 lbf | N/A 13560 rpm |
N/A
|
| 2MMV9117HXCRDUL | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 44 mm1.7322 in | N/A 15 º | N/A STEEL | N/A 29000 N6510 lbf | N/A 37100 N8330 lbf | N/A 12600 rpm |
N/A
|
| 2MMVC9117HXCRDUL | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 44 mm1.7322 in | N/A 15 º | N/A Ceramic | N/A 25800 N5790 lbf | N/A 37100 N8330 lbf | N/A 15120 rpm |
N/A
|
| 3MMV9117HXCRTUL | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 66 mm2.5983 in | N/A 25 º | N/A STEEL | N/A 27300 N6140 lbf | N/A 35000 N7870 lbf | N/A 11300 rpm |
N/A
|
| 3MMVC9117HXCRTUL | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 66 mm2.5983 in | N/A 25 º | N/A Ceramic | N/A 24300 N5460 lbf | N/A 35000 N7870 lbf | N/A 13560 rpm |
N/A
|
| 2MMV9117HXCRTUL | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 66 mm2.5983 in | N/A 15 º | N/A STEEL | N/A 29000 N6510 lbf | N/A 37100 N8330 lbf | N/A 12600 rpm |
N/A
|
| 2MMVC9117HXCRTUL | N/A Triplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 66 mm2.5983 in | N/A 15 º | N/A Ceramic | N/A 25800 N5790 lbf | N/A 37100 N8330 lbf | N/A 15120 rpm |
N/A
|
| 3MMV9117HXCRQUL | N/A Quadruplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 88 mm3.4644 in | N/A 25 º | N/A STEEL | N/A 27300 N6140 lbf | N/A 35000 N7870 lbf | N/A 11300 rpm |
N/A
|