Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9117HXVVSULFS637 | N/A Single | N/A 85 mm | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in | N/A 15 º | N/A STEEL | N/A 29000 N6510 lbf | N/A 37100 N8330 lbf | N/A 12600 rpm |
N/A
|
| 2MMV9117HXVVDUMFS637 | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 44 mm1.7322 in | N/A 15 º | N/A STEEL | N/A 29000 N6510 lbf | N/A 37100 N8330 lbf | N/A 12600 rpm |
N/A
|
| 2MMV9117HXVVDULFS637 | N/A Duplex | N/A 85 mm | N/A 130 mm5.1181 in | N/A 44 mm1.7322 in | N/A 15 º | N/A STEEL | N/A 29000 N6510 lbf | N/A 37100 N8330 lbf | N/A 12600 rpm |
N/A
|
| 2MMV9318HXCRSUL | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 2MMVC9318HXCRSUL | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 19970 N4490 lbf | N/A 29940 N6730 lbf | N/A 15480 rpm |
N/A
|
| 3MMV9318HXCRSUL | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|
| 3MMVC9318HXCRSUL | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 2MMV9318HXCRDUL | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 2MMVC9318HXCRDUL | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 19970 N4490 lbf | N/A 29940 N6730 lbf | N/A 15480 rpm |
N/A
|
| 3MMV9318HXCRDUL | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|
| 3MMVC9318HXCRDUL | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 2MMV9318HXCRTUL | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 54 mm2.1261 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 2MMVC9318HXCRTUL | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 54 mm2.1261 in | N/A 15 º | N/A Ceramic | N/A 19970 N4490 lbf | N/A 29940 N6730 lbf | N/A 15480 rpm |
N/A
|
| 3MMV9318HXCRTUL | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 54 mm2.1261 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|
| 3MMVC9318HXCRTUL | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 54 mm2.1261 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 2MMV9318HXCRQUL | N/A Quadruplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 72 mm2.8348 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 2MMVC9318HXCRQUL | N/A Quadruplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 72 mm2.8348 in | N/A 15 º | N/A Ceramic | N/A 19970 N4490 lbf | N/A 29940 N6730 lbf | N/A 15480 rpm |
N/A
|
| 3MMV9318HXCRQUL | N/A Quadruplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 72 mm2.8348 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|
| 3MMVC9318HXCRQUL | N/A Quadruplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 72 mm2.8348 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 2MMV9318HXCRSUM | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 2MMVC9318HXCRSUM | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 19970 N4490 lbf | N/A 29940 N6730 lbf | N/A 15480 rpm |
N/A
|
| 3MMV9318HXCRSUM | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|
| 3MMVC9318HXCRSUM | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 2MMV9318HXCRDUM | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 2MMVC9318HXCRDUM | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 19970 N4490 lbf | N/A 29940 N6730 lbf | N/A 15480 rpm |
N/A
|