Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9318HXCRDUM | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|
| 3MMVC9318HXCRDUM | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 2MMV9318HXCRTUM | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 54 mm2.1261 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 2MMVC9318HXCRTUM | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 54 mm2.1261 in | N/A 15 º | N/A Ceramic | N/A 19970 N4490 lbf | N/A 29940 N6730 lbf | N/A 15480 rpm |
N/A
|
| 3MMV9318HXCRTUM | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 54 mm2.1261 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|
| 3MMVC9318HXCRTUM | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 54 mm2.1261 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 2MMV9318HXCRQUM | N/A Quadruplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 72 mm2.8348 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 2MMVC9318HXCRQUM | N/A Quadruplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 72 mm2.8348 in | N/A 15 º | N/A Ceramic | N/A 19970 N4490 lbf | N/A 29940 N6730 lbf | N/A 15480 rpm |
N/A
|
| 3MMV9318HXCRQUM | N/A Quadruplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 72 mm2.8348 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|
| 3MMVC9318HXCRQUM | N/A Quadruplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 72 mm2.8348 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 2MMV9318HXCRSUH | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 2MMVC9318HXCRSUH | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 15 º | N/A Ceramic | N/A 19970 N4490 lbf | N/A 29940 N6730 lbf | N/A 15480 rpm |
N/A
|
| 3MMV9318HXCRSUH | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|
| 3MMVC9318HXCRSUH | N/A Single | N/A 90 mm | N/A 125 mm4.9213 in | N/A 18 mm0.7087 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 2MMV9318HXCRDUH | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 2MMVC9318HXCRDUH | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 15 º | N/A Ceramic | N/A 19970 N4490 lbf | N/A 29940 N6730 lbf | N/A 15480 rpm |
N/A
|
| 3MMV9318HXCRDUH | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|
| 3MMVC9318HXCRDUH | N/A Duplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 36 mm1.4174 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 2MMV9318HXCRTUH | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 54 mm2.1261 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 2MMVC9318HXCRTUH | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 54 mm2.1261 in | N/A 15 º | N/A Ceramic | N/A 19970 N4490 lbf | N/A 29940 N6730 lbf | N/A 15480 rpm |
N/A
|
| 3MMV9318HXCRTUH | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 54 mm2.1261 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|
| 3MMVC9318HXCRTUH | N/A Triplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 54 mm2.1261 in | N/A 25 º | N/A Ceramic | N/A 18682 N4200 lbf | N/A 28200 N6340 lbf | N/A 13920 rpm |
N/A
|
| 2MMV9318HXCRQUH | N/A Quadruplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 72 mm2.8348 in | N/A 15 º | N/A STEEL | N/A 22460 N5050 lbf | N/A 29940 N6730 lbf | N/A 12900 rpm |
N/A
|
| 2MMVC9318HXCRQUH | N/A Quadruplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 72 mm2.8348 in | N/A 15 º | N/A Ceramic | N/A 19970 N4490 lbf | N/A 29940 N6730 lbf | N/A 15480 rpm |
N/A
|
| 3MMV9318HXCRQUH | N/A Quadruplex | N/A 90 mm | N/A 125 mm4.9213 in | N/A 72 mm2.8348 in | N/A 25 º | N/A STEEL | N/A 20995 N4720 lbf | N/A 28200 N6340 lbf | N/A 11600 rpm |
N/A
|