Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9118HXCRTUH | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 72 mm2.8347 in | N/A 15 º | N/A STEEL | N/A 31300 N7040 lbf | N/A 38400 N8630 lbf | N/A 11700 rpm |
N/A
|
| 2MMVC9118HXCRTUH | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 72 mm2.8347 in | N/A 15 º | N/A Ceramic | N/A 27900 N6260 lbf | N/A 38400 N8630 lbf | N/A 14040 rpm |
N/A
|
| 3MMV9118HXCRQUH | N/A Quadruplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 96 mm3.7796 in | N/A 25 º | N/A STEEL | N/A 29400 N6600 lbf | N/A 36200 N8150 lbf | N/A 10500 rpm |
N/A
|
| 3MMVC9118HXCRQUH | N/A Quadruplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 96 mm3.7796 in | N/A 25 º | N/A Ceramic | N/A 26100 N5880 lbf | N/A 36200 N8150 lbf | N/A 12600 rpm |
N/A
|
| 2MMV9118HXCRQUH | N/A Quadruplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 96 mm3.7796 in | N/A 15 º | N/A STEEL | N/A 31300 N7040 lbf | N/A 38400 N8630 lbf | N/A 11700 rpm |
N/A
|
| 2MMVC9118HXCRQUH | N/A Quadruplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 96 mm3.7796 in | N/A 15 º | N/A Ceramic | N/A 27900 N6260 lbf | N/A 38400 N8630 lbf | N/A 14040 rpm |
N/A
|
| 3MMVC9118HXVVSUMFS637 | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 25 º | N/A Ceramic | N/A 26100 N5880 lbf | N/A 36200 N8150 lbf | N/A 12600 rpm |
N/A
|
| 3MMVC9118HXVVSULFS637 | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 25 º | N/A Ceramic | N/A 26100 N5880 lbf | N/A 36200 N8150 lbf | N/A 12600 rpm |
N/A
|
| 3MMVC9118HXVVDUMFS637 | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 25 º | N/A Ceramic | N/A 26100 N5880 lbf | N/A 36200 N8150 lbf | N/A 12600 rpm |
N/A
|
| 3MMVC9118HXVVDULFS637 | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 25 º | N/A Ceramic | N/A 26100 N5880 lbf | N/A 36200 N8150 lbf | N/A 12600 rpm |
N/A
|
| 3MMVC9118HX QUL | N/A Quadruplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 96 mm3.7796 in | N/A 25 º | N/A Ceramic | N/A 26100 N5880 lbf | N/A 36200 N8150 lbf | N/A 12600 rpm |
N/A
|
| 3MMV9118HXVVSUMFS637 | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 25 º | N/A STEEL | N/A 29400 N6600 lbf | N/A 36200 N8150 lbf | N/A 10500 rpm |
N/A
|
| 3MMV9118HXVVDUMFS637 | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 25 º | N/A STEEL | N/A 29400 N6600 lbf | N/A 36200 N8150 lbf | N/A 10500 rpm |
N/A
|
| 3MMV9118HX DUL | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 25 º | N/A STEEL | N/A 29400 N6600 lbf | N/A 36200 N8150 lbf | N/A 10500 rpm |
N/A
|
| 2MMVC9118HXVVSUMFS637 | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 15 º | N/A Ceramic | N/A 27900 N6260 lbf | N/A 38400 N8630 lbf | N/A 14040 rpm |
N/A
|
| 2MMVC9118HXVVSULFS637 | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 15 º | N/A Ceramic | N/A 27900 N6260 lbf | N/A 38400 N8630 lbf | N/A 14040 rpm |
N/A
|
| 2MMVC9118HXVVDUMFS637 | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 15 º | N/A Ceramic | N/A 27900 N6260 lbf | N/A 38400 N8630 lbf | N/A 14040 rpm |
N/A
|
| 2MMVC9118HXVVDULFS637 | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 15 º | N/A Ceramic | N/A 27900 N6260 lbf | N/A 38400 N8630 lbf | N/A 14040 rpm |
N/A
|
| 2MMVC9118HXCRDUX | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 15 º | N/A Ceramic | N/A 27900 N6260 lbf | N/A 38400 N8630 lbf | N/A 14040 rpm |
N/A
|
| 2MMVC9118HX TUL | N/A Triplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 72 mm2.8347 in | N/A 15 º | N/A Ceramic | N/A 27900 N6260 lbf | N/A 38400 N8630 lbf | N/A 14040 rpm |
N/A
|
| 2MMVC9118HX DUL | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 15 º | N/A Ceramic | N/A 27900 N6260 lbf | N/A 38400 N8630 lbf | N/A 14040 rpm |
N/A
|
| 2MMV9118HXVVSUMFS637 | N/A Single | N/A 90 mm | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in | N/A 15 º | N/A STEEL | N/A 31300 N7040 lbf | N/A 38400 N8630 lbf | N/A 11700 rpm |
N/A
|
| 2MMV9118HXVVDUMFS637 | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 15 º | N/A STEEL | N/A 31300 N7040 lbf | N/A 38400 N8630 lbf | N/A 11700 rpm |
N/A
|
| 2MMV9118HXVVDULFS934 | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 15 º | N/A STEEL | N/A 31300 N7040 lbf | N/A 38400 N8630 lbf | N/A 11700 rpm |
N/A
|
| 2MMV9118HXVVDULFS637 | N/A Duplex | N/A 90 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 15 º | N/A STEEL | N/A 31300 N7040 lbf | N/A 38400 N8630 lbf | N/A 11700 rpm |
N/A
|