Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9120HXVVSULFS637 N/A Single N/A 100 mm N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A 15 º N/A STEEL N/A 39300 N8840 lbf N/A 48200 N10800 lbf N/A 10800 rpm N/A
2MMV9120HXVVDUMFS934 N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 15 º N/A STEEL N/A 39300 N8840 lbf N/A 48200 N10800 lbf N/A 10800 rpm N/A
2MMV9120HXVVDUMFS637 N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 15 º N/A STEEL N/A 39300 N8840 lbf N/A 48200 N10800 lbf N/A 10800 rpm N/A
2MMV9120HXVVDULFS934 N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 15 º N/A STEEL N/A 39300 N8840 lbf N/A 48200 N10800 lbf N/A 10800 rpm N/A
2MMV9120HXCRDULFS637 N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 15 º N/A STEEL N/A 39300 N8840 lbf N/A 48200 N10800 lbf N/A 10800 rpm N/A
2MMV9120HX DUL N/A Duplex N/A 100 mm N/A 150 mm5.9055 in N/A 48 mm1.8898 in N/A 15 º N/A STEEL N/A 39300 N8840 lbf N/A 48200 N10800 lbf N/A 10800 rpm N/A
2MMV9322HXCRSUL N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 26400 N5930 lbf N/A 32200 N7240 lbf N/A 10500 rpm N/A
2MMVC9322HXCRSUL N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 23490 N5280 lbf N/A 32200 N7240 lbf N/A 12600 rpm N/A
3MMV9322HXCRSUL N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 24597 N5530 lbf N/A 30291 N6810 lbf N/A 9500 rpm N/A
3MMVC9322HXCRSUL N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 25 º N/A Ceramic N/A 21884 N4920 lbf N/A 30291 N6810 lbf N/A 11400 rpm N/A
2MMV9322HXCRDUL N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 40 mm1.5748 in N/A 15 º N/A STEEL N/A 26400 N5930 lbf N/A 32200 N7240 lbf N/A 10500 rpm N/A
2MMVC9322HXCRDUL N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 40 mm1.5748 in N/A 15 º N/A Ceramic N/A 23490 N5280 lbf N/A 32200 N7240 lbf N/A 12600 rpm N/A
3MMV9322HXCRDUL N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 40 mm1.5748 in N/A 25 º N/A STEEL N/A 24597 N5530 lbf N/A 30291 N6810 lbf N/A 9500 rpm N/A
3MMVC9322HXCRDUL N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 40 mm1.5748 in N/A 25 º N/A Ceramic N/A 21884 N4920 lbf N/A 30291 N6810 lbf N/A 11400 rpm N/A
2MMV9322HXCRTUL N/A Triplex N/A 110 mm N/A 150 mm5.9055 in N/A 60 mm2.3622 in N/A 15 º N/A STEEL N/A 26400 N5930 lbf N/A 32200 N7240 lbf N/A 10500 rpm N/A
2MMVC9322HXCRTUL N/A Triplex N/A 110 mm N/A 150 mm5.9055 in N/A 60 mm2.3622 in N/A 15 º N/A Ceramic N/A 23490 N5280 lbf N/A 32200 N7240 lbf N/A 12600 rpm N/A
3MMV9322HXCRTUL N/A Triplex N/A 110 mm N/A 150 mm5.9055 in N/A 60 mm2.3622 in N/A 25 º N/A STEEL N/A 24597 N5530 lbf N/A 30291 N6810 lbf N/A 9500 rpm N/A
3MMVC9322HXCRTUL N/A Triplex N/A 110 mm N/A 150 mm5.9055 in N/A 60 mm2.3622 in N/A 25 º N/A Ceramic N/A 21884 N4920 lbf N/A 30291 N6810 lbf N/A 11400 rpm N/A
2MMV9322HXCRQUL N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 80 mm3.1496 in N/A 15 º N/A STEEL N/A 26400 N5930 lbf N/A 32200 N7240 lbf N/A 10500 rpm N/A
2MMVC9322HXCRQUL N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 80 mm3.1496 in N/A 15 º N/A Ceramic N/A 23490 N5280 lbf N/A 32200 N7240 lbf N/A 12600 rpm N/A
3MMV9322HXCRQUL N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 80 mm3.1496 in N/A 25 º N/A STEEL N/A 24597 N5530 lbf N/A 30291 N6810 lbf N/A 9500 rpm N/A
3MMVC9322HXCRQUL N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 80 mm3.1496 in N/A 25 º N/A Ceramic N/A 21884 N4920 lbf N/A 30291 N6810 lbf N/A 11400 rpm N/A
2MMV9322HXCRSUM N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 15 º N/A STEEL N/A 26400 N5930 lbf N/A 32200 N7240 lbf N/A 10500 rpm N/A
2MMVC9322HXCRSUM N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 15 º N/A Ceramic N/A 23490 N5280 lbf N/A 32200 N7240 lbf N/A 12600 rpm N/A
3MMV9322HXCRSUM N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 25 º N/A STEEL N/A 24597 N5530 lbf N/A 30291 N6810 lbf N/A 9500 rpm N/A
Unit of Measure
« 96 97 98 99 100 »