Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9322HXCRSUM | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 25 º | N/A Ceramic | N/A 21884 N4920 lbf | N/A 30291 N6810 lbf | N/A 11400 rpm |
N/A
|
| 2MMV9322HXCRDUM | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 40 mm1.5748 in | N/A 15 º | N/A STEEL | N/A 26400 N5930 lbf | N/A 32200 N7240 lbf | N/A 10500 rpm |
N/A
|
| 2MMVC9322HXCRDUM | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 23490 N5280 lbf | N/A 32200 N7240 lbf | N/A 12600 rpm |
N/A
|
| 3MMV9322HXCRDUM | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 24597 N5530 lbf | N/A 30291 N6810 lbf | N/A 9500 rpm |
N/A
|
| 3MMVC9322HXCRDUM | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 21884 N4920 lbf | N/A 30291 N6810 lbf | N/A 11400 rpm |
N/A
|
| 2MMV9322HXCRTUM | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 60 mm2.3622 in | N/A 15 º | N/A STEEL | N/A 26400 N5930 lbf | N/A 32200 N7240 lbf | N/A 10500 rpm |
N/A
|
| 2MMVC9322HXCRTUM | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 60 mm2.3622 in | N/A 15 º | N/A Ceramic | N/A 23490 N5280 lbf | N/A 32200 N7240 lbf | N/A 12600 rpm |
N/A
|
| 3MMV9322HXCRTUM | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 60 mm2.3622 in | N/A 25 º | N/A STEEL | N/A 24597 N5530 lbf | N/A 30291 N6810 lbf | N/A 9500 rpm |
N/A
|
| 3MMVC9322HXCRTUM | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 60 mm2.3622 in | N/A 25 º | N/A Ceramic | N/A 21884 N4920 lbf | N/A 30291 N6810 lbf | N/A 11400 rpm |
N/A
|
| 2MMV9322HXCRQUM | N/A Quadruplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 80 mm3.1496 in | N/A 15 º | N/A STEEL | N/A 26400 N5930 lbf | N/A 32200 N7240 lbf | N/A 10500 rpm |
N/A
|
| 2MMVC9322HXCRQUM | N/A Quadruplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 80 mm3.1496 in | N/A 15 º | N/A Ceramic | N/A 23490 N5280 lbf | N/A 32200 N7240 lbf | N/A 12600 rpm |
N/A
|
| 3MMV9322HXCRQUM | N/A Quadruplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 80 mm3.1496 in | N/A 25 º | N/A STEEL | N/A 24597 N5530 lbf | N/A 30291 N6810 lbf | N/A 9500 rpm |
N/A
|
| 3MMVC9322HXCRQUM | N/A Quadruplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 80 mm3.1496 in | N/A 25 º | N/A Ceramic | N/A 21884 N4920 lbf | N/A 30291 N6810 lbf | N/A 11400 rpm |
N/A
|
| 2MMV9322HXCRSUH | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 15 º | N/A STEEL | N/A 26400 N5930 lbf | N/A 32200 N7240 lbf | N/A 10500 rpm |
N/A
|
| 2MMVC9322HXCRSUH | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 15 º | N/A Ceramic | N/A 23490 N5280 lbf | N/A 32200 N7240 lbf | N/A 12600 rpm |
N/A
|
| 3MMV9322HXCRSUH | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 25 º | N/A STEEL | N/A 24597 N5530 lbf | N/A 30291 N6810 lbf | N/A 9500 rpm |
N/A
|
| 3MMVC9322HXCRSUH | N/A Single | N/A 110 mm | N/A 150 mm5.9055 in | N/A 20 mm0.7874 in | N/A 25 º | N/A Ceramic | N/A 21884 N4920 lbf | N/A 30291 N6810 lbf | N/A 11400 rpm |
N/A
|
| 2MMV9322HXCRDUH | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 40 mm1.5748 in | N/A 15 º | N/A STEEL | N/A 26400 N5930 lbf | N/A 32200 N7240 lbf | N/A 10500 rpm |
N/A
|
| 2MMVC9322HXCRDUH | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 40 mm1.5748 in | N/A 15 º | N/A Ceramic | N/A 23490 N5280 lbf | N/A 32200 N7240 lbf | N/A 12600 rpm |
N/A
|
| 3MMV9322HXCRDUH | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 40 mm1.5748 in | N/A 25 º | N/A STEEL | N/A 24597 N5530 lbf | N/A 30291 N6810 lbf | N/A 9500 rpm |
N/A
|
| 3MMVC9322HXCRDUH | N/A Duplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 40 mm1.5748 in | N/A 25 º | N/A Ceramic | N/A 21884 N4920 lbf | N/A 30291 N6810 lbf | N/A 11400 rpm |
N/A
|
| 2MMV9322HXCRTUH | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 60 mm2.3622 in | N/A 15 º | N/A STEEL | N/A 26400 N5930 lbf | N/A 32200 N7240 lbf | N/A 10500 rpm |
N/A
|
| 2MMVC9322HXCRTUH | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 60 mm2.3622 in | N/A 15 º | N/A Ceramic | N/A 23490 N5280 lbf | N/A 32200 N7240 lbf | N/A 12600 rpm |
N/A
|
| 3MMV9322HXCRTUH | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 60 mm2.3622 in | N/A 25 º | N/A STEEL | N/A 24597 N5530 lbf | N/A 30291 N6810 lbf | N/A 9500 rpm |
N/A
|
| 3MMVC9322HXCRTUH | N/A Triplex | N/A 110 mm | N/A 150 mm5.9055 in | N/A 60 mm2.3622 in | N/A 25 º | N/A Ceramic | N/A 21884 N4920 lbf | N/A 30291 N6810 lbf | N/A 11400 rpm |
N/A
|