Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9302HXCRDUL | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 14 mm0.5512 in | N/A 25 º | N/A STEEL | N/A 890 N200 lbf | N/A 2046 N460 lbf | N/A 60100 rpm |
N/A
|
| 3MMVC9302HXCRDUL | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 14 mm0.5512 in | N/A 25 º | N/A Ceramic | N/A 801 N180 lbf | N/A 2046 N460 lbf | N/A 72120 rpm |
N/A
|
| 2MMV9302HXCRDUL | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 14 mm0.5512 in | N/A 15 º | N/A STEEL | N/A 980 N220 lbf | N/A 2091 N470 lbf | N/A 66800 rpm |
N/A
|
| 2MMVC9302HXCRDUL | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 14 mm0.5512 in | N/A 15 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 80160 rpm |
N/A
|
| 3MMV9302HXCRTUL | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 21 mm0.8268 in | N/A 25 º | N/A STEEL | N/A 890 N200 lbf | N/A 2046 N460 lbf | N/A 60100 rpm |
N/A
|
| 3MMVC9302HXCRTUL | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 21 mm0.8268 in | N/A 25 º | N/A Ceramic | N/A 801 N180 lbf | N/A 2046 N460 lbf | N/A 72120 rpm |
N/A
|
| 2MMV9302HXCRTUL | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 21 mm0.8268 in | N/A 15 º | N/A STEEL | N/A 980 N220 lbf | N/A 2091 N470 lbf | N/A 66800 rpm |
N/A
|
| 2MMVC9302HXCRTUL | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 21 mm0.8268 in | N/A 15 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 80160 rpm |
N/A
|
| 3MMV9302HXCRQUL | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A STEEL | N/A 890 N200 lbf | N/A 2046 N460 lbf | N/A 60100 rpm |
N/A
|
| 3MMVC9302HXCRQUL | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A Ceramic | N/A 801 N180 lbf | N/A 2046 N460 lbf | N/A 72120 rpm |
N/A
|
| 2MMV9302HXCRQUL | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 980 N220 lbf | N/A 2091 N470 lbf | N/A 66800 rpm |
N/A
|
| 2MMVC9302HXCRQUL | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 15 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 80160 rpm |
N/A
|
| 3MMV9302HXCRSUM | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 25 º | N/A STEEL | N/A 890 N200 lbf | N/A 2046 N460 lbf | N/A 60100 rpm |
N/A
|
| 3MMVC9302HXCRSUM | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 25 º | N/A Ceramic | N/A 801 N180 lbf | N/A 2046 N460 lbf | N/A 72120 rpm |
N/A
|
| 2MMV9302HXCRSUM | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 15 º | N/A STEEL | N/A 980 N220 lbf | N/A 2091 N470 lbf | N/A 66800 rpm |
N/A
|
| 2MMVC9302HXCRSUM | N/A Single | N/A 15 mm | N/A 28 mm1.1024 in | N/A 7 mm0.2756 in | N/A 15 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 80160 rpm |
N/A
|
| 3MMV9302HXCRDUM | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 14 mm0.5512 in | N/A 25 º | N/A STEEL | N/A 890 N200 lbf | N/A 2046 N460 lbf | N/A 60100 rpm |
N/A
|
| 3MMVC9302HXCRDUM | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 14 mm0.5512 in | N/A 25 º | N/A Ceramic | N/A 801 N180 lbf | N/A 2046 N460 lbf | N/A 72120 rpm |
N/A
|
| 2MMV9302HXCRDUM | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 14 mm0.5512 in | N/A 15 º | N/A STEEL | N/A 980 N220 lbf | N/A 2091 N470 lbf | N/A 66800 rpm |
N/A
|
| 2MMVC9302HXCRDUM | N/A Duplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 14 mm0.5512 in | N/A 15 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 80160 rpm |
N/A
|
| 3MMV9302HXCRTUM | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 21 mm0.8268 in | N/A 25 º | N/A STEEL | N/A 890 N200 lbf | N/A 2046 N460 lbf | N/A 60100 rpm |
N/A
|
| 3MMVC9302HXCRTUM | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 21 mm0.8268 in | N/A 25 º | N/A Ceramic | N/A 801 N180 lbf | N/A 2046 N460 lbf | N/A 72120 rpm |
N/A
|
| 2MMV9302HXCRTUM | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 21 mm0.8268 in | N/A 15 º | N/A STEEL | N/A 980 N220 lbf | N/A 2091 N470 lbf | N/A 66800 rpm |
N/A
|
| 2MMVC9302HXCRTUM | N/A Triplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 21 mm0.8268 in | N/A 15 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 80160 rpm |
N/A
|
| 3MMV9302HXCRQUM | N/A Quadruplex | N/A 15 mm | N/A 28 mm1.1024 in | N/A 28 mm1.1024 in | N/A 25 º | N/A STEEL | N/A 890 N200 lbf | N/A 2046 N460 lbf | N/A 60100 rpm |
N/A
|