Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9124HXCRDUH | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 25 º | N/A STEEL | N/A 50200 N11300 lbf | N/A 58100 N13100 lbf | N/A 8030 rpm |
N/A
|
| 3MMVC9124HXCRDUH | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 25 º | N/A Ceramic | N/A 44700 N10000 lbf | N/A 58100 N13100 lbf | N/A 9640 rpm |
N/A
|
| 2MMV9124HXCRDUH | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 15 º | N/A STEEL | N/A 53700 N12100 lbf | N/A 61700 N139000 lbf | N/A 8920 rpm |
N/A
|
| 2MMVC9124HXCRDUH | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 15 º | N/A Ceramic | N/A 47800 N10700 lbf | N/A 61700 N139000 lbf | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRTUH | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 84 mm3.3072 in | N/A 25 º | N/A STEEL | N/A 50200 N11300 lbf | N/A 58100 N13100 lbf | N/A 8030 rpm |
N/A
|
| 3MMVC9124HXCRTUH | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 84 mm3.3072 in | N/A 25 º | N/A Ceramic | N/A 44700 N10000 lbf | N/A 58100 N13100 lbf | N/A 9640 rpm |
N/A
|
| 2MMV9124HXCRTUH | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 84 mm3.3072 in | N/A 15 º | N/A STEEL | N/A 53700 N12100 lbf | N/A 61700 N139000 lbf | N/A 8920 rpm |
N/A
|
| 2MMVC9124HXCRTUH | N/A Triplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 84 mm3.3072 in | N/A 15 º | N/A Ceramic | N/A 47800 N10700 lbf | N/A 61700 N139000 lbf | N/A 10680 rpm |
N/A
|
| 3MMV9124HXCRQUH | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 112 mm4.4096 in | N/A 25 º | N/A STEEL | N/A 50200 N11300 lbf | N/A 58100 N13100 lbf | N/A 8030 rpm |
N/A
|
| 3MMVC9124HXCRQUH | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 112 mm4.4096 in | N/A 25 º | N/A Ceramic | N/A 44700 N10000 lbf | N/A 58100 N13100 lbf | N/A 9640 rpm |
N/A
|
| 2MMV9124HXCRQUH | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 112 mm4.4096 in | N/A 15 º | N/A STEEL | N/A 53700 N12100 lbf | N/A 61700 N139000 lbf | N/A 8920 rpm |
N/A
|
| 2MMVC9124HXCRQUH | N/A Quadruplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 112 mm4.4096 in | N/A 15 º | N/A Ceramic | N/A 47800 N10700 lbf | N/A 61700 N139000 lbf | N/A 10680 rpm |
N/A
|
| 3MMVC9124HXVVSULFS637 | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 25 º | N/A Ceramic | N/A 44700 N10000 lbf | N/A 58100 N13100 lbf | N/A 9640 rpm |
N/A
|
| 3MMVC9124HXVVDULFS637 | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 25 º | N/A Ceramic | N/A 44700 N10000 lbf | N/A 58100 N13100 lbf | N/A 9640 rpm |
N/A
|
| 3MMV9124HXVVSULFS637 | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 25 º | N/A STEEL | N/A 50200 N11300 lbf | N/A 58100 N13100 lbf | N/A 8030 rpm |
N/A
|
| 3MMV9124HXVVDULFS637 | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 25 º | N/A STEEL | N/A 50200 N11300 lbf | N/A 58100 N13100 lbf | N/A 8030 rpm |
N/A
|
| 3MMV9124HX DUL | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 25 º | N/A STEEL | N/A 50200 N11300 lbf | N/A 58100 N13100 lbf | N/A 8030 rpm |
N/A
|
| 2MMVC9124HXVVSULFS637 | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 15 º | N/A Ceramic | N/A 47800 N10700 lbf | N/A 61700 N139000 lbf | N/A 10680 rpm |
N/A
|
| 2MMVC9124HXVVDULFS637 | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 15 º | N/A Ceramic | N/A 47800 N10700 lbf | N/A 61700 N139000 lbf | N/A 10680 rpm |
N/A
|
| 2MMV9124HXVVSULFS637 | N/A Single | N/A 120 mm | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 53700 N12100 lbf | N/A 61700 N139000 lbf | N/A 8920 rpm |
N/A
|
| 2MMV9124HXVVDULFS637 | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 15 º | N/A STEEL | N/A 53700 N12100 lbf | N/A 61700 N139000 lbf | N/A 8920 rpm |
N/A
|
| 2MMV9124HX DUL | N/A Duplex | N/A 120 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2048 in | N/A 15 º | N/A STEEL | N/A 53700 N12100 lbf | N/A 61700 N139000 lbf | N/A 8920 rpm |
N/A
|
| 2MMV9328HXCRSUL | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 15 º | N/A STEEL | N/A 46700 N10500 lbf | N/A 53820 N12100 lbf | N/A 8300 rpm |
N/A
|
| 2MMVC9328HXCRSUL | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 15 º | N/A Ceramic | N/A 41540 N9340 lbf | N/A 53820 N12100 lbf | N/A 9960 rpm |
N/A
|
| 3MMV9328HXCRSUL | N/A Single | N/A 140 mm | N/A 190 mm7.4803 in | N/A 24 mm0.9449 in | N/A 25 º | N/A STEEL | N/A 43501 N9780 lbf | N/A 50707 N11400 lbf | N/A 7500 rpm |
N/A
|