Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 106 107 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9328HXCRSUL N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 25 º N/A Ceramic N/A 38742 N8710 lbf N/A 50707 N11400 lbf N/A 9000 rpm N/A
2MMV9328HXCRDUL N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 48 mm1.8898 in N/A 15 º N/A STEEL N/A 46700 N10500 lbf N/A 53820 N12100 lbf N/A 8300 rpm N/A
2MMVC9328HXCRDUL N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 48 mm1.8898 in N/A 15 º N/A Ceramic N/A 41540 N9340 lbf N/A 53820 N12100 lbf N/A 9960 rpm N/A
3MMV9328HXCRDUL N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 48 mm1.8898 in N/A 25 º N/A STEEL N/A 43501 N9780 lbf N/A 50707 N11400 lbf N/A 7500 rpm N/A
3MMVC9328HXCRDUL N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 48 mm1.8898 in N/A 25 º N/A Ceramic N/A 38742 N8710 lbf N/A 50707 N11400 lbf N/A 9000 rpm N/A
2MMV9328HXCRTUL N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 72 mm2.8347 in N/A 15 º N/A STEEL N/A 46700 N10500 lbf N/A 53820 N12100 lbf N/A 8300 rpm N/A
2MMVC9328HXCRTUL N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 72 mm2.8347 in N/A 15 º N/A Ceramic N/A 41540 N9340 lbf N/A 53820 N12100 lbf N/A 9960 rpm N/A
3MMV9328HXCRTUL N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 72 mm2.8347 in N/A 25 º N/A STEEL N/A 43501 N9780 lbf N/A 50707 N11400 lbf N/A 7500 rpm N/A
3MMVC9328HXCRTUL N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 72 mm2.8347 in N/A 25 º N/A Ceramic N/A 38742 N8710 lbf N/A 50707 N11400 lbf N/A 9000 rpm N/A
2MMV9328HXCRQUL N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 96 mm3.7796 in N/A 15 º N/A STEEL N/A 46700 N10500 lbf N/A 53820 N12100 lbf N/A 8300 rpm N/A
2MMVC9328HXCRQUL N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 96 mm3.7796 in N/A 15 º N/A Ceramic N/A 41540 N9340 lbf N/A 53820 N12100 lbf N/A 9960 rpm N/A
3MMV9328HXCRQUL N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 96 mm3.7796 in N/A 25 º N/A STEEL N/A 43501 N9780 lbf N/A 50707 N11400 lbf N/A 7500 rpm N/A
3MMVC9328HXCRQUL N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 96 mm3.7796 in N/A 25 º N/A Ceramic N/A 38742 N8710 lbf N/A 50707 N11400 lbf N/A 9000 rpm N/A
2MMV9328HXCRSUM N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 15 º N/A STEEL N/A 46700 N10500 lbf N/A 53820 N12100 lbf N/A 8300 rpm N/A
2MMVC9328HXCRSUM N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 15 º N/A Ceramic N/A 41540 N9340 lbf N/A 53820 N12100 lbf N/A 9960 rpm N/A
3MMV9328HXCRSUM N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 25 º N/A STEEL N/A 43501 N9780 lbf N/A 50707 N11400 lbf N/A 7500 rpm N/A
3MMVC9328HXCRSUM N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 25 º N/A Ceramic N/A 38742 N8710 lbf N/A 50707 N11400 lbf N/A 9000 rpm N/A
2MMV9328HXCRDUM N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 48 mm1.8898 in N/A 15 º N/A STEEL N/A 46700 N10500 lbf N/A 53820 N12100 lbf N/A 8300 rpm N/A
2MMVC9328HXCRDUM N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 48 mm1.8898 in N/A 15 º N/A Ceramic N/A 41540 N9340 lbf N/A 53820 N12100 lbf N/A 9960 rpm N/A
3MMV9328HXCRDUM N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 48 mm1.8898 in N/A 25 º N/A STEEL N/A 43501 N9780 lbf N/A 50707 N11400 lbf N/A 7500 rpm N/A
3MMVC9328HXCRDUM N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 48 mm1.8898 in N/A 25 º N/A Ceramic N/A 38742 N8710 lbf N/A 50707 N11400 lbf N/A 9000 rpm N/A
2MMV9328HXCRTUM N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 72 mm2.8347 in N/A 15 º N/A STEEL N/A 46700 N10500 lbf N/A 53820 N12100 lbf N/A 8300 rpm N/A
2MMVC9328HXCRTUM N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 72 mm2.8347 in N/A 15 º N/A Ceramic N/A 41540 N9340 lbf N/A 53820 N12100 lbf N/A 9960 rpm N/A
3MMV9328HXCRTUM N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 72 mm2.8347 in N/A 25 º N/A STEEL N/A 43501 N9780 lbf N/A 50707 N11400 lbf N/A 7500 rpm N/A
3MMVC9328HXCRTUM N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 72 mm2.8347 in N/A 25 º N/A Ceramic N/A 38742 N8710 lbf N/A 50707 N11400 lbf N/A 9000 rpm N/A
Unit of Measure
« 106 107