Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9102HXCRQUM | N/A Quadruplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 1790 N400 lbf | N/A 4980 N1120 lbf | N/A 69480 rpm |
N/A
|
| 2MMV9102HXCRQUM | N/A Quadruplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 2110 N470 lbf | N/A 5210 N1170 lbf | N/A 64300 rpm |
N/A
|
| 2MMVC9102HXCRQUM | N/A Quadruplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 1880 N420 lbf | N/A 5210 N1170 lbf | N/A 77160 rpm |
N/A
|
| 3MMV9102HXCRSUH | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 25 º | N/A STEEL | N/A 2010 N450 lbf | N/A 4980 N1120 lbf | N/A 57900 rpm |
N/A
|
| 3MMVC9102HXCRSUH | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 25 º | N/A Ceramic | N/A 1790 N400 lbf | N/A 4980 N1120 lbf | N/A 69480 rpm |
N/A
|
| 2MMV9102HXCRSUH | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 15 º | N/A STEEL | N/A 2110 N470 lbf | N/A 5210 N1170 lbf | N/A 64300 rpm |
N/A
|
| 2MMVC9102HXCRSUH | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 15 º | N/A Ceramic | N/A 1880 N420 lbf | N/A 5210 N1170 lbf | N/A 77160 rpm |
N/A
|
| 3MMV9102HXCRDUH | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 18 mm0.7086 in | N/A 25 º | N/A STEEL | N/A 2010 N450 lbf | N/A 4980 N1120 lbf | N/A 57900 rpm |
N/A
|
| 3MMVC9102HXCRDUH | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 18 mm0.7086 in | N/A 25 º | N/A Ceramic | N/A 1790 N400 lbf | N/A 4980 N1120 lbf | N/A 69480 rpm |
N/A
|
| 2MMV9102HXCRDUH | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 2110 N470 lbf | N/A 5210 N1170 lbf | N/A 64300 rpm |
N/A
|
| 2MMVC9102HXCRDUH | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 18 mm0.7086 in | N/A 15 º | N/A Ceramic | N/A 1880 N420 lbf | N/A 5210 N1170 lbf | N/A 77160 rpm |
N/A
|
| 3MMV9102HXCRTUH | N/A Triplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 27 mm1.0629 in | N/A 25 º | N/A STEEL | N/A 2010 N450 lbf | N/A 4980 N1120 lbf | N/A 57900 rpm |
N/A
|
| 3MMVC9102HXCRTUH | N/A Triplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 27 mm1.0629 in | N/A 25 º | N/A Ceramic | N/A 1790 N400 lbf | N/A 4980 N1120 lbf | N/A 69480 rpm |
N/A
|
| 2MMV9102HXCRTUH | N/A Triplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 27 mm1.0629 in | N/A 15 º | N/A STEEL | N/A 2110 N470 lbf | N/A 5210 N1170 lbf | N/A 64300 rpm |
N/A
|
| 2MMVC9102HXCRTUH | N/A Triplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 27 mm1.0629 in | N/A 15 º | N/A Ceramic | N/A 1880 N420 lbf | N/A 5210 N1170 lbf | N/A 77160 rpm |
N/A
|
| 3MMV9102HXCRQUH | N/A Quadruplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 2010 N450 lbf | N/A 4980 N1120 lbf | N/A 57900 rpm |
N/A
|
| 3MMVC9102HXCRQUH | N/A Quadruplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 1790 N400 lbf | N/A 4980 N1120 lbf | N/A 69480 rpm |
N/A
|
| 2MMV9102HXCRQUH | N/A Quadruplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 2110 N470 lbf | N/A 5210 N1170 lbf | N/A 64300 rpm |
N/A
|
| 2MMVC9102HXCRQUH | N/A Quadruplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 1880 N420 lbf | N/A 5210 N1170 lbf | N/A 77160 rpm |
N/A
|
| 3MMVC9102HXVVSUMFS637 | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 25 º | N/A Ceramic | N/A 1790 N400 lbf | N/A 4980 N1120 lbf | N/A 69480 rpm |
N/A
|
| 3MMVC9102HXVVSULFS637 | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 25 º | N/A Ceramic | N/A 1790 N400 lbf | N/A 4980 N1120 lbf | N/A 69480 rpm |
N/A
|
| 3MMVC9102HXVVDUMFS637 | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 18 mm0.7086 in | N/A 25 º | N/A Ceramic | N/A 1790 N400 lbf | N/A 4980 N1120 lbf | N/A 69480 rpm |
N/A
|
| 3MMV9102HXVVSULFS934 | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 25 º | N/A STEEL | N/A 2010 N450 lbf | N/A 4980 N1120 lbf | N/A 57900 rpm |
N/A
|
| 2MMVC9102HXVVSUMFS637 | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 15 º | N/A Ceramic | N/A 1880 N420 lbf | N/A 5210 N1170 lbf | N/A 77160 rpm |
N/A
|
| 2MMVC9102HXVVDUMFS637 | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 18 mm0.7086 in | N/A 15 º | N/A Ceramic | N/A 1880 N420 lbf | N/A 5210 N1170 lbf | N/A 77160 rpm |
N/A
|