Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9102HXVVDULFS637 | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 18 mm0.7086 in | N/A 15 º | N/A Ceramic | N/A 1880 N420 lbf | N/A 5210 N1170 lbf | N/A 77160 rpm |
N/A
|
| 2MMVC9102HX DUL | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 18 mm0.7086 in | N/A 15 º | N/A Ceramic | N/A 1880 N420 lbf | N/A 5210 N1170 lbf | N/A 77160 rpm |
N/A
|
| 2MMV9102HXVVSUMFS934 | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 15 º | N/A STEEL | N/A 2110 N470 lbf | N/A 5210 N1170 lbf | N/A 64300 rpm |
N/A
|
| 2MMV9102HXVVSUMFS637 | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 15 º | N/A STEEL | N/A 2110 N470 lbf | N/A 5210 N1170 lbf | N/A 64300 rpm |
N/A
|
| 2MMV9102HXVVSULFS637 | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 15 º | N/A STEEL | N/A 2110 N470 lbf | N/A 5210 N1170 lbf | N/A 64300 rpm |
N/A
|
| 2MMV9102HXVVDUMFS934 | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 2110 N470 lbf | N/A 5210 N1170 lbf | N/A 64300 rpm |
N/A
|
| 2MMV9102HXVVDUMFS637 | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 2110 N470 lbf | N/A 5210 N1170 lbf | N/A 64300 rpm |
N/A
|
| 2MMV9102HXVVDULFS637 | N/A Duplex | N/A 15 mm | N/A 32 mm1.2598 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 2110 N470 lbf | N/A 5210 N1170 lbf | N/A 64300 rpm |
N/A
|
| 2MMV9102HX SUL | N/A Single | N/A 15 mm | N/A 32 mm1.2598 in | N/A 9 mm0.3543 in | N/A 15 º | N/A STEEL | N/A 2110 N470 lbf | N/A 5210 N1170 lbf | N/A 64300 rpm |
N/A
|
| 3MMV9303HXCRSUL | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 25 º | N/A STEEL | N/A 979 N220 lbf | N/A 2091 N470 lbf | N/A 54400 rpm |
N/A
|
| 3MMVC9303HXCRSUL | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 25 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 65280 rpm |
N/A
|
| 2MMV9303HXCRSUL | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 15 º | N/A STEEL | N/A 1030 N230 lbf | N/A 2224 N500 lbf | N/A 60400 rpm |
N/A
|
| 2MMVC9303HXCRSUL | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 15 º | N/A Ceramic | N/A 930 N210 lbf | N/A 2224 N500 lbf | N/A 72480 rpm |
N/A
|
| 3MMV9303HXCRDUL | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 14 mm0.5512 in | N/A 25 º | N/A STEEL | N/A 979 N220 lbf | N/A 2091 N470 lbf | N/A 54400 rpm |
N/A
|
| 3MMVC9303HXCRDUL | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 14 mm0.5512 in | N/A 25 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 65280 rpm |
N/A
|
| 2MMV9303HXCRDUL | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 14 mm0.5512 in | N/A 15 º | N/A STEEL | N/A 1030 N230 lbf | N/A 2224 N500 lbf | N/A 60400 rpm |
N/A
|
| 2MMVC9303HXCRDUL | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 14 mm0.5512 in | N/A 15 º | N/A Ceramic | N/A 930 N210 lbf | N/A 2224 N500 lbf | N/A 72480 rpm |
N/A
|
| 3MMV9303HXCRTUL | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 21 mm0.8268 in | N/A 25 º | N/A STEEL | N/A 979 N220 lbf | N/A 2091 N470 lbf | N/A 54400 rpm |
N/A
|
| 3MMVC9303HXCRTUL | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 21 mm0.8268 in | N/A 25 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 65280 rpm |
N/A
|
| 2MMV9303HXCRTUL | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 21 mm0.8268 in | N/A 15 º | N/A STEEL | N/A 1030 N230 lbf | N/A 2224 N500 lbf | N/A 60400 rpm |
N/A
|
| 2MMVC9303HXCRTUL | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 21 mm0.8268 in | N/A 15 º | N/A Ceramic | N/A 930 N210 lbf | N/A 2224 N500 lbf | N/A 72480 rpm |
N/A
|
| 3MMV9303HXCRQUL | N/A Quadruplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 28 mm1.1024 in | N/A 25 º | N/A STEEL | N/A 979 N220 lbf | N/A 2091 N470 lbf | N/A 54400 rpm |
N/A
|
| 3MMVC9303HXCRQUL | N/A Quadruplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 28 mm1.1024 in | N/A 25 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 65280 rpm |
N/A
|
| 2MMV9303HXCRQUL | N/A Quadruplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 1030 N230 lbf | N/A 2224 N500 lbf | N/A 60400 rpm |
N/A
|
| 2MMVC9303HXCRQUL | N/A Quadruplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 28 mm1.1024 in | N/A 15 º | N/A Ceramic | N/A 930 N210 lbf | N/A 2224 N500 lbf | N/A 72480 rpm |
N/A
|