Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9303HXCRSUM | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 25 º | N/A STEEL | N/A 979 N220 lbf | N/A 2091 N470 lbf | N/A 54400 rpm |
N/A
|
| 3MMVC9303HXCRSUM | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 25 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 65280 rpm |
N/A
|
| 2MMV9303HXCRSUM | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 15 º | N/A STEEL | N/A 1030 N230 lbf | N/A 2224 N500 lbf | N/A 60400 rpm |
N/A
|
| 2MMVC9303HXCRSUM | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 15 º | N/A Ceramic | N/A 930 N210 lbf | N/A 2224 N500 lbf | N/A 72480 rpm |
N/A
|
| 3MMV9303HXCRDUM | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 14 mm0.5512 in | N/A 25 º | N/A STEEL | N/A 979 N220 lbf | N/A 2091 N470 lbf | N/A 54400 rpm |
N/A
|
| 3MMVC9303HXCRDUM | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 14 mm0.5512 in | N/A 25 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 65280 rpm |
N/A
|
| 2MMV9303HXCRDUM | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 14 mm0.5512 in | N/A 15 º | N/A STEEL | N/A 1030 N230 lbf | N/A 2224 N500 lbf | N/A 60400 rpm |
N/A
|
| 2MMVC9303HXCRDUM | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 14 mm0.5512 in | N/A 15 º | N/A Ceramic | N/A 930 N210 lbf | N/A 2224 N500 lbf | N/A 72480 rpm |
N/A
|
| 3MMV9303HXCRTUM | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 21 mm0.8268 in | N/A 25 º | N/A STEEL | N/A 979 N220 lbf | N/A 2091 N470 lbf | N/A 54400 rpm |
N/A
|
| 3MMVC9303HXCRTUM | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 21 mm0.8268 in | N/A 25 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 65280 rpm |
N/A
|
| 2MMV9303HXCRTUM | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 21 mm0.8268 in | N/A 15 º | N/A STEEL | N/A 1030 N230 lbf | N/A 2224 N500 lbf | N/A 60400 rpm |
N/A
|
| 2MMVC9303HXCRTUM | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 21 mm0.8268 in | N/A 15 º | N/A Ceramic | N/A 930 N210 lbf | N/A 2224 N500 lbf | N/A 72480 rpm |
N/A
|
| 3MMV9303HXCRQUM | N/A Quadruplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 28 mm1.1024 in | N/A 25 º | N/A STEEL | N/A 979 N220 lbf | N/A 2091 N470 lbf | N/A 54400 rpm |
N/A
|
| 3MMVC9303HXCRQUM | N/A Quadruplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 28 mm1.1024 in | N/A 25 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 65280 rpm |
N/A
|
| 2MMV9303HXCRQUM | N/A Quadruplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 28 mm1.1024 in | N/A 15 º | N/A STEEL | N/A 1030 N230 lbf | N/A 2224 N500 lbf | N/A 60400 rpm |
N/A
|
| 2MMVC9303HXCRQUM | N/A Quadruplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 28 mm1.1024 in | N/A 15 º | N/A Ceramic | N/A 930 N210 lbf | N/A 2224 N500 lbf | N/A 72480 rpm |
N/A
|
| 3MMV9303HXCRSUH | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 25 º | N/A STEEL | N/A 979 N220 lbf | N/A 2091 N470 lbf | N/A 54400 rpm |
N/A
|
| 3MMVC9303HXCRSUH | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 25 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 65280 rpm |
N/A
|
| 2MMV9303HXCRSUH | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 15 º | N/A STEEL | N/A 1030 N230 lbf | N/A 2224 N500 lbf | N/A 60400 rpm |
N/A
|
| 2MMVC9303HXCRSUH | N/A Single | N/A 17 mm | N/A 30 mm1.1811 in | N/A 7 mm0.2756 in | N/A 15 º | N/A Ceramic | N/A 930 N210 lbf | N/A 2224 N500 lbf | N/A 72480 rpm |
N/A
|
| 3MMV9303HXCRDUH | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 14 mm0.5512 in | N/A 25 º | N/A STEEL | N/A 979 N220 lbf | N/A 2091 N470 lbf | N/A 54400 rpm |
N/A
|
| 3MMVC9303HXCRDUH | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 14 mm0.5512 in | N/A 25 º | N/A Ceramic | N/A 890 N200 lbf | N/A 2091 N470 lbf | N/A 65280 rpm |
N/A
|
| 2MMV9303HXCRDUH | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 14 mm0.5512 in | N/A 15 º | N/A STEEL | N/A 1030 N230 lbf | N/A 2224 N500 lbf | N/A 60400 rpm |
N/A
|
| 2MMVC9303HXCRDUH | N/A Duplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 14 mm0.5512 in | N/A 15 º | N/A Ceramic | N/A 930 N210 lbf | N/A 2224 N500 lbf | N/A 72480 rpm |
N/A
|
| 3MMV9303HXCRTUH | N/A Triplex | N/A 17 mm | N/A 30 mm1.1811 in | N/A 21 mm0.8268 in | N/A 25 º | N/A STEEL | N/A 979 N220 lbf | N/A 2091 N470 lbf | N/A 54400 rpm |
N/A
|