Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9304HXCRSUM | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 15 º | N/A STEEL | N/A 1690 N380 lbf | N/A 3520 N790 lbf | N/A 50200 rpm |
N/A
|
| 2MMVC9304HXCRSUM | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 15 º | N/A Ceramic | N/A 1510 N340 lbf | N/A 3520 N790 lbf | N/A 60240 rpm |
N/A
|
| 3MMV9304HXCRDUM | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 18 mm0.7086 in | N/A 25 º | N/A STEEL | N/A 1601 N360 lbf | N/A 3336 N750 lbf | N/A 45200 rpm |
N/A
|
| 3MMVC9304HXCRDUM | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 18 mm0.7086 in | N/A 25 º | N/A Ceramic | N/A 1423 N320 lbf | N/A 3336 N750 lbf | N/A 54240 rpm |
N/A
|
| 2MMV9304HXCRDUM | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 1690 N380 lbf | N/A 3520 N790 lbf | N/A 50200 rpm |
N/A
|
| 2MMVC9304HXCRDUM | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 18 mm0.7086 in | N/A 15 º | N/A Ceramic | N/A 1510 N340 lbf | N/A 3520 N790 lbf | N/A 60240 rpm |
N/A
|
| 3MMV9304HXCRTUM | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 27 mm1.0629 in | N/A 25 º | N/A STEEL | N/A 1601 N360 lbf | N/A 3336 N750 lbf | N/A 45200 rpm |
N/A
|
| 3MMVC9304HXCRTUM | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 27 mm1.0629 in | N/A 25 º | N/A Ceramic | N/A 1423 N320 lbf | N/A 3336 N750 lbf | N/A 54240 rpm |
N/A
|
| 2MMV9304HXCRTUM | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 27 mm1.0629 in | N/A 15 º | N/A STEEL | N/A 1690 N380 lbf | N/A 3520 N790 lbf | N/A 50200 rpm |
N/A
|
| 2MMVC9304HXCRTUM | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 27 mm1.0629 in | N/A 15 º | N/A Ceramic | N/A 1510 N340 lbf | N/A 3520 N790 lbf | N/A 60240 rpm |
N/A
|
| 3MMV9304HXCRQUM | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 1601 N360 lbf | N/A 3336 N750 lbf | N/A 45200 rpm |
N/A
|
| 3MMVC9304HXCRQUM | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 1423 N320 lbf | N/A 3336 N750 lbf | N/A 54240 rpm |
N/A
|
| 2MMV9304HXCRQUM | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 1690 N380 lbf | N/A 3520 N790 lbf | N/A 50200 rpm |
N/A
|
| 2MMVC9304HXCRQUM | N/A Quadruplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 1510 N340 lbf | N/A 3520 N790 lbf | N/A 60240 rpm |
N/A
|
| 3MMV9304HXCRSUH | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 25 º | N/A STEEL | N/A 1601 N360 lbf | N/A 3336 N750 lbf | N/A 45200 rpm |
N/A
|
| 3MMVC9304HXCRSUH | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 25 º | N/A Ceramic | N/A 1423 N320 lbf | N/A 3336 N750 lbf | N/A 54240 rpm |
N/A
|
| 2MMV9304HXCRSUH | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 15 º | N/A STEEL | N/A 1690 N380 lbf | N/A 3520 N790 lbf | N/A 50200 rpm |
N/A
|
| 2MMVC9304HXCRSUH | N/A Single | N/A 20 mm | N/A 37 mm1.4567 in | N/A 9 mm0.3543 in | N/A 15 º | N/A Ceramic | N/A 1510 N340 lbf | N/A 3520 N790 lbf | N/A 60240 rpm |
N/A
|
| 3MMV9304HXCRDUH | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 18 mm0.7086 in | N/A 25 º | N/A STEEL | N/A 1601 N360 lbf | N/A 3336 N750 lbf | N/A 45200 rpm |
N/A
|
| 3MMVC9304HXCRDUH | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 18 mm0.7086 in | N/A 25 º | N/A Ceramic | N/A 1423 N320 lbf | N/A 3336 N750 lbf | N/A 54240 rpm |
N/A
|
| 2MMV9304HXCRDUH | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 1690 N380 lbf | N/A 3520 N790 lbf | N/A 50200 rpm |
N/A
|
| 2MMVC9304HXCRDUH | N/A Duplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 18 mm0.7086 in | N/A 15 º | N/A Ceramic | N/A 1510 N340 lbf | N/A 3520 N790 lbf | N/A 60240 rpm |
N/A
|
| 3MMV9304HXCRTUH | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 27 mm1.0629 in | N/A 25 º | N/A STEEL | N/A 1601 N360 lbf | N/A 3336 N750 lbf | N/A 45200 rpm |
N/A
|
| 3MMVC9304HXCRTUH | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 27 mm1.0629 in | N/A 25 º | N/A Ceramic | N/A 1423 N320 lbf | N/A 3336 N750 lbf | N/A 54240 rpm |
N/A
|
| 2MMV9304HXCRTUH | N/A Triplex | N/A 20 mm | N/A 37 mm1.4567 in | N/A 27 mm1.0629 in | N/A 15 º | N/A STEEL | N/A 1690 N380 lbf | N/A 3520 N790 lbf | N/A 50200 rpm |
N/A
|