Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9305HXCRQUH | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 2050 N460 lbf | N/A 3800 N850 lbf | N/A 41800 rpm |
N/A
|
| 2MMVC9305HXCRQUH | N/A Quadruplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 1820 N410 lbf | N/A 3800 N850 lbf | N/A 50160 rpm |
N/A
|
| 2MMVC9305HXVVDULFS934 | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 18 mm0.7086 in | N/A 15 º | N/A Ceramic | N/A 1820 N410 lbf | N/A 3800 N850 lbf | N/A 50160 rpm |
N/A
|
| 2MMV9305HXVVSULFS637 | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 15 º | N/A STEEL | N/A 2050 N460 lbf | N/A 3800 N850 lbf | N/A 41800 rpm |
N/A
|
| 2MMV9305HXVVDULFS934 | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 2050 N460 lbf | N/A 3800 N850 lbf | N/A 41800 rpm |
N/A
|
| 2MMV9305HXVVDULFS637 | N/A Duplex | N/A 25 mm | N/A 42 mm1.6535 in | N/A 18 mm0.7086 in | N/A 15 º | N/A STEEL | N/A 2050 N460 lbf | N/A 3800 N850 lbf | N/A 41800 rpm |
N/A
|
| 2MMV9305HX SUL | N/A Single | N/A 25 mm | N/A 42 mm1.6535 in | N/A 9 mm0.3543 in | N/A 15 º | N/A STEEL | N/A 2050 N460 lbf | N/A 3800 N850 lbf | N/A 41800 rpm |
N/A
|
| 3MMV9105HXCRSUL | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 4030 N910 lbf | N/A 8760 N1970 lbf | N/A 36600 rpm |
N/A
|
| 3MMVC9105HXCRSUL | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 3590 N810 lbf | N/A 8760 N1970 lbf | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRSUL | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 15 º | N/A STEEL | N/A 4240 N950 lbf | N/A 9190 N2070 lbf | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRSUL | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 15 º | N/A Ceramic | N/A 3770 N850 lbf | N/A 9190 N2070 lbf | N/A 48840 rpm |
N/A
|
| 3MMV9105HXCRDUL | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 24 mm0.9448 in | N/A 25 º | N/A STEEL | N/A 4030 N910 lbf | N/A 8760 N1970 lbf | N/A 36600 rpm |
N/A
|
| 3MMVC9105HXCRDUL | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 24 mm0.9448 in | N/A 25 º | N/A Ceramic | N/A 3590 N810 lbf | N/A 8760 N1970 lbf | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRDUL | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 24 mm0.9448 in | N/A 15 º | N/A STEEL | N/A 4240 N950 lbf | N/A 9190 N2070 lbf | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRDUL | N/A Duplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 24 mm0.9448 in | N/A 15 º | N/A Ceramic | N/A 3770 N850 lbf | N/A 9190 N2070 lbf | N/A 48840 rpm |
N/A
|
| 3MMV9105HXCRTUL | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 36 mm1.4172 in | N/A 25 º | N/A STEEL | N/A 4030 N910 lbf | N/A 8760 N1970 lbf | N/A 36600 rpm |
N/A
|
| 3MMVC9105HXCRTUL | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 36 mm1.4172 in | N/A 25 º | N/A Ceramic | N/A 3590 N810 lbf | N/A 8760 N1970 lbf | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRTUL | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 36 mm1.4172 in | N/A 15 º | N/A STEEL | N/A 4240 N950 lbf | N/A 9190 N2070 lbf | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRTUL | N/A Triplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 36 mm1.4172 in | N/A 15 º | N/A Ceramic | N/A 3770 N850 lbf | N/A 9190 N2070 lbf | N/A 48840 rpm |
N/A
|
| 3MMV9105HXCRQUL | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 48 mm1.8896 in | N/A 25 º | N/A STEEL | N/A 4030 N910 lbf | N/A 8760 N1970 lbf | N/A 36600 rpm |
N/A
|
| 3MMVC9105HXCRQUL | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 48 mm1.8896 in | N/A 25 º | N/A Ceramic | N/A 3590 N810 lbf | N/A 8760 N1970 lbf | N/A 43920 rpm |
N/A
|
| 2MMV9105HXCRQUL | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 48 mm1.8896 in | N/A 15 º | N/A STEEL | N/A 4240 N950 lbf | N/A 9190 N2070 lbf | N/A 40700 rpm |
N/A
|
| 2MMVC9105HXCRQUL | N/A Quadruplex | N/A 25 mm | N/A 47 mm1.8504 in | N/A 48 mm1.8896 in | N/A 15 º | N/A Ceramic | N/A 3770 N850 lbf | N/A 9190 N2070 lbf | N/A 48840 rpm |
N/A
|
| 3MMV9105HXCRSUM | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 25 º | N/A STEEL | N/A 4030 N910 lbf | N/A 8760 N1970 lbf | N/A 36600 rpm |
N/A
|
| 3MMVC9105HXCRSUM | N/A Single | N/A 25 mm | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in | N/A 25 º | N/A Ceramic | N/A 3590 N810 lbf | N/A 8760 N1970 lbf | N/A 43920 rpm |
N/A
|